CK2,5-ED-2,50ST-S AG
-
Crimp contact
1663873
Crimp contact, series: HC-HV, Pin, turned, contact diameter: 2.5 mm, rated current: 16 A, connection cross section: 2.5 mm2 ... 2.5 mm2, AWG 14...14 , contact material: Cu alloy