CK2,5-ED-1,50ST-S AG - Crimp contact
1663860

Crimp contact, Pin, turned, contact diameter: 2.5 mm, rated current: 16 A, connection cross section: 1.5 mm2 ... 1.5 mm2, AWG 16...16 , contact material: Cu alloy

Product details









Compatible products