QUINT4-CAP/24DC/20/16KJ/USB/C1
-
Capacity module
1343932
QUINT capacity module, with maintenance-free energy storage based on double-layer capacitor, USB (Modbus/RTU), DIN rail mounting, input: 24 V DC, output: 24 V DC / 20 A / 16 kJ incl. mounted UTA 107 universal DIN rail adapter
Product details
| Input voltage | 24 V DC (SELV) |
| Input voltage range | 22.5 V DC ... 30 V DC |
| Fixed backup threshold | < 22 V DC |
| > 30 V DC | |
| Current consumption IN (UN, IOUT = IN, Icharge = 0) | 20 A |
| Current consumption Imax (UN, IOUT = IStat.Boost, ICharge = max) | 30 A |
| Current consumption INo-Load(UN, IOUT = 0, Icharge = 0) | 0.1 A (No-load) |
| Current consumption Icharge (UN, IOUT = 0, Icharge = max) | 10 A (charging process) |
| Power consumption Pmax (UN, IOUT = IStat.Boost, Icharge = max) | 599 W |
| Power consumption PN (UN, IOUT = IN, Icharge = 0) | 488 W |
| Power consumption Pcharge (UN, IOUT = 0, Icharge = max) | 244 W |
| Buffer time | 4 min (2.5 A) |
| 30 s (20 A) | |
| Charging time | approx. 6.3 min (2.5 A) |
| approx. 2.1 min (10 A) | |
| Recharging time | approx. 5.4 min (2.5 A) |
| approx. 1.4 min (10 A) | |
| Inrush current | ≤ 7 A (≤ 4 ms) |
| Switch-on time | 1 ms (buffer mode) |
| Internal input fuse | no |
| Dielectric strength | max. 35 V DC (Reverse polarity protection) |
| Voltage drop, input/output | 0.5 V DC |
| Efficiency | > 98 % (with charged energy storage device) |
| Connection in parallel | yes |
| max. 4 | |
| Connection in series | no |
| Mains operation | |
| Output voltage | 24 V DC |
| Output current IN | 20 A |
| Static Boost (IStat.Boost) | 25 A |
| Output power POUT (UN, IOUT = IN) | 480 W |
| Output power POUT (UN, IOUT = Istat.Boost) | 600 W |
| Power dissipation No load (UN, IOut = 0, ICharge = 0) | 3 W |
| Power dissipation Nominal load (UN, IOut = IN, ICharge = 0) | 10 W |
| Short-circuit-proof | yes (with input fuse) |
| Idling-proof | yes |
| Battery operation | |
| Output voltage | 24 V DC |
| Output current IN | 20 A |
| Static Boost (IStat.Boost) | 25 A |
| Output power POUT (UN, IOUT = IN) | 480 W |
| Output power POUT (UN, IOUT = Istat.Boost) | 600 W |
| Power dissipation No load (UN, IOut = 0, ICharge = 0) | 5 W |
| Short-circuit-proof | yes |
| Idling-proof | yes |
| General | |
| Capacity | 16 kJ |
| Buffer time | 4 min (2.5 A) |
| 30 s (20 A) | |
| Input | |
| Position | 1.x |
| Conductor connection | |
| Connection method | Screw connection |
| rigid | 0.2 mm² ... 6 mm² |
| flexible | 0.2 mm² ... 4 mm² |
| flexible with ferrule without plastic sleeve | 0.25 mm² ... 4 mm² |
| flexible with ferrule with plastic sleeve | 0.25 mm² ... 4 mm² |
| rigid (AWG) | 24 ... 10 |
| Stripping length | 8 mm |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Drive form screw head | Slotted L |
| 2-conductor connection | |
| rigid | 0.2 mm² ... 1.5 mm² |
| flexible | 0.2 mm² ... 1.5 mm² |
| flexible with TWIN ferrule with plastic sleeve | 0.5 mm² ... 2.5 mm² |
| Output | |
| Position | 2.x |
| Conductor connection | |
| Connection method | Screw connection |
| rigid | 0.2 mm² ... 6 mm² |
| flexible | 0.2 mm² ... 4 mm² |
| flexible with ferrule without plastic sleeve | 0.25 mm² ... 4 mm² |
| flexible with ferrule with plastic sleeve | 0.25 mm² ... 4 mm² |
| rigid (AWG) | 24 ... 10 |
| Stripping length | 8 mm |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Drive form screw head | Slotted L |
| 2-conductor connection | |
| rigid | 0.2 mm² ... 1.5 mm² |
| flexible | 0.2 mm² ... 1.5 mm² |
| flexible with TWIN ferrule with plastic sleeve | 0.5 mm² ... 2.5 mm² |
| Signal | |
| Position | 3.x |
| Conductor connection | |
| Connection method | Push-in connection |
| rigid | 0.2 mm² ... 1 mm² |
| flexible | 0.2 mm² ... 1.5 mm² |
| flexible with ferrule without plastic sleeve | 0.2 mm² ... 1 mm² |
| flexible with ferrule with plastic sleeve | 0.2 mm² ... 0.75 mm² |
| rigid (AWG) | 24 ... 18 |
| Stripping length | 8 mm |
| Interface | USB (Modbus/RTU) |
| Number of interfaces | 1 |
| Connection method | MINI-USB Type B |
| Connection marking | 5.1 |
| Locking | Screw |
| Transmission physics | USB 2.0 |
| Topology | Point-to-point |
| Transmission speed | 9600 baud ... 115200 baud (Default: 115200 baud) |
| Transmission length | max. 5 m |
| Access time | ≤ 2 s |
| Chipset | Silicon Labs CP2104-F03-GM |
| Electrical isolation | Yes, UL approved |
| Insulation voltage input, output / housing | 500 V |
| Product type | DC UPS with integrated capacitor |
| Product family | QUINT capacity module |
| MTBF (IEC 61709, SN 29500) | 1839057 h (25 °C) |
| 1191809 h (40 °C) | |
| 597144 h (60 °C) | |
| Insulation characteristics | |
| Protection class | III (Special application (SELV)) |
| Overvoltage category | II |
| Degree of pollution | 2 |
| Item dimensions | |
| Width | 244 mm |
| Height | 130 mm |
| Depth | 125 mm |
| Installation dimensions | |
| Installation distance right/left | 0 mm / 0 mm |
| Installation distance top/bottom | 50 mm / 50 mm |
| Mounting type | DIN rail mounting |
| Assembly note | alignable: horizontally 0 mm, vertically 50 mm |
| Mounting position | horizontal DIN rail NS 35, EN 60715 |
| Flammability rating according to UL 94 (housing / terminal blocks) | V0 |
| Housing material | Metal |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 60 °C (> 40 °C Derating: 1 %/K) |
| Ambient temperature (storage/transport) | -40 °C ... 60 °C |
| Ambient temperature (start-up type tested) | -40 °C |
| Maximum altitude | ≤ 4000 m |
| Climatic class | 3K3 (in acc. with EN 60721) |
| Max. permissible relative humidity (operation) | ≤ 95 % |
| Shock | 30g, 18 ms per spatial direction (in accordance with IEC 60068-2-27) |
| Vibration (operation) | 0,7g |
| Protective extra-low voltage | |
| Standard designation | Protective extra-low voltage |
| Standards/specifications | IEC 61010-1 (SELV) |
| IEC 61010-2-201 (PELV) | |
| Item number | 1343932 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CMUICY |
| Product key | CMUICY |
| GTIN | 4063151657116 |
| Weight per piece (including packing) | 3.493 g |
| Weight per piece (excluding packing) | 2.900 g |
| Customs tariff number | 85322900 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27040705 |
| ECLASS-15.0 | 27040705 |
ETIM
| ETIM 9.0 | EC000382 |
UNSPSC
| UNSPSC 21.0 | 26111700 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 11e96369-d812-472c-a211-f8592aa3706c |
Compatible products
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem