K-8E-OE/0,3-H00/M23FK-C5-SX
-
Cable plug in molded plastic
1244909
Cable plug in molded plastic, series: KSH, M23-Socket, angled rotatable, -120° left/120° right, number of positions: 4+4+4+PE, type of locking: SPEEDCON, cable length: 0.3 m, shielded: yes, color of outer sheath: orange RAL 2003, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Product details
Notes on operation | Observe derating curve. |
Safety note | |
Safety note | WARNING: The connectors may not be plugged in or disconnected under load. Ignoring the warning or improper use may damage persons and/or property. |
• WARNING: Commission properly functioning products only. The products must be regularly inspected for damage. Decommission defective products immediately. Replace damaged products. Repairs are not possible. | |
• WARNING: Only electrically qualified personnel may install and operate the product. They must observe the following safety notes. The qualified personnel must be familiar with the basics of electrical engineering. They must be able to recognize and prevent danger. The relevant symbol on the packaging indicates that only personnel familiar with electrical engineering are allowed to install and operate the product. | |
• The products are suitable for applications in plant, controller, and electrical device engineering. | |
• When operating the connectors in outdoor applications, they must be separately protected against environmental influences. | |
• Assembled products may not be manipulated or improperly opened. | |
• Only use mating connectors that are specified in the technical data of the standards listed (e.g. the ones listed in the product accessories online at phoenixcontact.com/products). | |
• When using the product in direct connection with third-party manufacturers, the user is responsible. | |
• For operating voltages > 50 V AC, conductive connector housings must be grounded | |
• Ensure that the protective or functional ground has been properly connected. | |
• VDE 0100/1.97 § 411.1.3.2 and DIN EN 60 204/11.98 § 14.1.3 are applicable when combining several circuits in a cable and/or connector | |
• Only use tools recommended by Phoenix Contact | |
• The installation notes/Design In documents online on the download page at phoenixcontact.com/products must be observed for this product. | |
• Operate the connector only when it is fully plugged in and interlocked. | |
• Ensure that when laying the cable, the tensile load on the connectors does not exceed the upper limit specified in the standards. | |
• Observe the minimum bending radius of the cable. Lay the cable without twisting it. | |
• The connector warms up in normal operation. Depending on the ambient conditions, the surface of the connector can continue to warm up. In this case, the user is responsible for posting warnings (e.g. DIN EN ISO 13732-1:2008-12). |
Product type | Signal and power cable |
Connector specifications | |
Type | angled rotatable, -120° left/120° right |
Housing material | PUR |
Thread type | M23 |
Type of locking | SPEEDCON |
Degree of protection | IP67, when in locked state |
IP68, when in locked state | |
No. of pos. | 4+4+4+PE |
Direction of rotation | Standard |
Contact switching type | Socket |
Insertion/withdrawal cycles | 100 |
Max. current | 30 A |
Voltage | 630 V AC |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 6 kV |
Cable specifications | |
Cable type | HDSLC11Y-J |
Transmission speed | CAT5 |
Transmission speed | 100 Mbps (Data interface) |
Shielded | yes |
Cable structure | (5x 2.5 + 2x (2x 0.5) + (4x 0.34)C) C |
External cable diameter | 15.50 mm ±0.5 mm |
Outer sheath, material | PUR |
Material wire insulation | TPE |
External sheath, color | orange RAL 2003 |
Single wire, color | black 1, black 2, black 3, black 4, green/yellow Power wires + PE |
brown, violet, black 5, green Signal wires | |
blue, yellow, white, orange Data wires | |
Nominal voltage, cable | 1000 V (300 V signal) |
Test voltage | 4 kV (1.5 kV signal) |
Rated current | 26 A (Power, in accordance with DIN VDE 0298-4 Tab. 11/5, at 15°C) |
8 A (Signal, according to DIN VDE 0298-4 tab. 11/5) | |
3.6 A (Data, according to DIN VDE 0298-4 tab. 11/5) | |
Smallest bending radius, fixed installation | 73 mm |
Smallest bending radius, movable installation | 148 mm |
Max. bending cycles | 1000000 |
Traversing path | 6 m |
Acceleration | 30 m/s² |
Ambient temperature (operation) for fixed installation | -40 °C ... 80 °C (fixed installation) |
Ambient temperature (operation) for flexible installation | -20 °C ... 80 °C (flexible installation) |
UL AWM style | 20234 / 10492 (80°C/1000 V) |
Special properties | Flexible cable conduit capable |
Flame resistance | IEC 60332-1-2 |
Halogen-free | in accordance with EN 50267-2-1 |
Resistance to oil | EN 60811-2-1 |
Nominal current IN | 26 A |
Max. current | 26 A |
Cable length | 0.3 m |
Item number | 1244909 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ABRDGC |
Product key | ABRDGC |
GTIN | 4063151411428 |
Weight per piece (including packing) | 296,6 g |
Weight per piece (excluding packing) | 300,668 g |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27060311 |
ETIM
ETIM 9.0 | EC001855 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem