PABA WH/18
-
Cable marker
0829427
Product details
| Product type | Conductor marker |
| Marking | |
| Number of individual labels | 1 |
| Width | 17.9 mm |
| Height | 4 mm |
| Depth | 1.85 mm |
| Text field | |
| Text field width | 18 mm |
| Text field height | 4 mm |
| Color | white (RAL 9010) |
| Material | PA |
| Base element material | PA |
| External cable diameter | 0.6 mm ... 22 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -15 °C ... 65 °C |
| Recommended ambient temperature (storage/transport) | 23 °C |
| Recommended humidity (storage/transport) | 50 % |
| UV resistance | |
| Specification | DIN EN ISO 4892-2:2021-11 (following) |
| Result | Test passed |
| Wipe resistance of inscriptions | |
| Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 |
| DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
| Mounting type | slide-on |
| Item number | 0829427 |
| Packing unit | 50 pc |
| Minimum order quantity | 50 pc |
| Sales key | BG2213 |
| Product key | BG2213 |
| GTIN | 4046356559232 |
| Weight per piece (including packing) | 6,47 g |
| Weight per piece (excluding packing) | 4,5 g |
| Customs tariff number | 39269097 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27281103 |
| ECLASS-15.0 | 27281103 |
ETIM
| ETIM 10.0 | EC001288 |
UNSPSC
| UNSPSC 21.0 | 39131500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
PATG 1/18 - Conductor marker carrier 0820510
-
PATG 2/18 - Conductor marker carrier 0820523
-
PATG 3/18 - Conductor marker carrier 0820536
-
PATG 4/18 - Conductor marker carrier 0820549
-
PATG 5/18 - Conductor marker carrier 0828059
-
PATG 6/18 - Conductor marker carrier 0828062
-
PATG HF 1/18 - Conductor marker carrier 1014047
-
PATG HF 2/18 - Conductor marker carrier 1014053
-
PATG HF 3/18 - Conductor marker carrier 1014059
-
PATG HF 4/18 - Conductor marker carrier 1014065
-
PATO 1/18 - Conductor marker carrier 0823740
-
PATO 2/18 - Conductor marker carrier 0823753
Frequently searched
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem