LS-WMTB-AL (29X8)
-
Cable marker
0831500
Cable marker, Aluminum label, unmarked, can be labeled with: TOPMARK NEO, TOPMARK LASER, mounting type: Assembly with cable ties, cable diameter: > 2.9 mm, Number of individual labels: 36, text field height: 8 mm, text field width: 29 mm
Product details
| Product type | Conductor marker |
| Type | Rectangle |
| Marking | |
| Number of individual labels | 36 |
| Identification technology | Direct laser marking |
| Width | 47 mm |
| Height | 8.5 mm |
| Depth | 0.8 mm |
| Text field | |
| Text field width | 29 mm |
| Text field height | 8 mm |
| Color | aluminum color |
| Base element material | Aluminum |
| Components | free from silicone, halogen, and cadmium |
| External cable diameter | > 2.90 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -20 °C ... 225 °C (At temperatures above 80 °C there might be a slight change to the material surface) |
| Recommended ambient temperature (storage/transport) | 23 °C |
| Recommended humidity (storage/transport) | 50 % (Storage in a dry and dark place in the original packaging is recommended) |
| Test for substances that would hinder coating with paint or varnish | |
| Testing for paint wetting impairment substances (LABS-conformity) | VDMA 24364:2018-05 |
| Result | Test passed |
| Test for substances that would hinder coating with paint or varnish | |
| Testing for paint wetting impairment substances (LABS-conformity) | VW PV 3.10.7:2005-02 |
| Result | Test passed |
| Scratch resistance | |
| Specification | EN ISO 1518-1:2023 (following) |
| Requirements | ≥ 5 N |
| Result | Test passed |
| Tesafilm test | |
| Specification | DIN EN ISO 2409:2020-12 (following) |
| Result | Test passed |
| UV resistance | |
| Specification | DIN EN ISO 4892-2:2021-11 (following) |
| Result | Test passed |
| Test duration | 96 h |
| Procedure | Artificial irradiation. |
| Temperature resistance | |
| Specification | ANSI/UL 969-2018:03 (following) |
| Test duration | 240 h |
| Rating 225 °C (250 °C) | Test passed |
| Wipe resistance of inscriptions | |
| Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 |
| DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
| Isopropanol (99%) [67-63-0] | Test passed |
| n-Hexane [CAS No. 110-54-3] |
Test passed |
| Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
| Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
| Acetone (99 %) [CAS No. 67-64-1] |
Test passed |
| Immersion in chemicals, oil & fuel | |
| Specification | ISO 175:2010 (following) |
| Test duration | 168 h |
| Saltwater (saturated 350 g/l) [CAS No. - ] |
Test passed |
| Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
| Acetone (99 %) [CAS No. 67-64-1] |
Test passed |
| Methylethylketone (MEK) [CAS No. 78-93-3] |
Test passed |
| Diesel [CAS No. 68476-34-6] |
Test passed |
| IRM 901 | Test passed |
| IRM 902 | Test passed |
| IRM 903 | Test passed |
| Testing in a condensation changing climate in the presence of sulfur dioxide | |
| Specification | EN ISO 22479:2022-06 |
| Result | Test passed |
| Procedure | Method B |
| Cycles | 2 |
| Salt spray test | |
| Specification | DIN EN IEC 60068-2-11 (VDE 0468-2-11):2022-10 |
| Result | Test passed |
| Test duration | 96 h |
| High pressure test | |
| Specification | ISO 20653:2013-02 |
| Result | Test passed |
| IP-Code | IP X9K |
| Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
| Mounting type | Assembly with cable ties |
| Item number | 0831500 |
| Packing unit | 5 pc |
| Minimum order quantity | 5 pc |
| Sales key | BG231D |
| Product key | BG231D |
| GTIN | 4046356924740 |
| Weight per piece (including packing) | 72,8 g |
| Weight per piece (excluding packing) | 61,91 g |
| Customs tariff number | 76169990 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27281102 |
| ECLASS-15.0 | 27281102 |
ETIM
| ETIM 10.0 | EC001530 |
UNSPSC
| UNSPSC 21.0 | 39131500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
TMN-ADAPTER PLATE-LS - Adapter plate 1012104
-
TMN-FRAME-LS - Holding plate 0803478
-
TOPMARK LASER-MAG SHEET - Magazine 0831836
-
WT-HF 4,5X160 - Cable tie 3240756
-
WT-HF 4,5X160 BK - Cable tie 3240757
-
WT-HT HF 4,5X200 - Cable tie 3240786
-
WT-HT HF 4,5X200 BK - Cable tie 3240787
-
WT-ID HF 4,5X200 BU - Cable tie 3240797
-
WT-STEEL S 4,6X150 - Cable tie 3240807
-
WT-STEEL SH 4,6X150 - Cable tie 3240820
-
WT-UV HF 4,5X200 BK - Cable tie 3240834
-
WT-HP HF 4,5X290 - Cable tie 0830984
Your advantages
Aluminum cable marking for assembly with cable ties
Suitable for large-surface marking of wires and cables, > 2.9 mm in diameter
Identification made from metal, high strength in a lightweight design
Increased durability due to the decoratively anodized surface
Frequently searched
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem