KMK 2/GP - Cable marker carrier
1797992

Cable marker carrier, Green Product, unmarked, mounting type: Assembly with cable ties, cable diameter: ≥ 6 mm, text field height: 8 mm, text field width: 29 mm

Product details








Compatible products



Your advantages

Marker carriers for insert labels for marking and bundling cables and conductors
Mark your control cabinet sustainably with the resource-saving marker carriers from the KMK/GP product group
The marker carriers from the KMK/GP product group made from ISCC PLUS-certified material reduce carbon emissions by ~ 109% (in terms of the base material) compared to the conventional KMK product group thanks to the proportion of biocircular plastic obtained from recycled waste of biological origin
No quality differences in terms of technical and optical properties, print quality, and durability compared to conventional marking materials
Identification with resource-saving materials helps reduce the overall carbon footprint of a control cabinet without compromising on technical performance
With Green Products from Phoenix Contact, you are setting the standard for the future. The resource-saving and modular marking portfolio is perfectly tailored to use in control cabinets.