ST-8ES1N8A8003S
-
Cable connector
1613620
Cable connector, application: Power, straight, SPEEDCON, M17, number of positions: 5+3+PE, contact connection type: Socket, shielded: yes, degree of protection: IP67, cable diameter range: 5 mm ... 8 mm, number of positions: 9, connection method: Crimp connection, series: ST, this item is expected to be lead-free from Q4 2025 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance
Product details
| Order information: | Order crimp contacts 5 x 0.6 mm, 4 x Ø 1 mm separately |
| Safety note | |
| Safety note | WARNING: The connectors may not be plugged in or disconnected under load. Ignoring the warning or improper use may damage persons and/or property. |
| • WARNING: Commission properly functioning products only. The products must be regularly inspected for damage. Decommission defective products immediately. Replace damaged products. Repairs are not possible. | |
| • WARNING: Only electrically qualified personnel may install and operate the product. They must observe the following safety notes. The qualified personnel must be familiar with the basics of electrical engineering. They must be able to recognize and prevent danger. The relevant symbol on the packaging indicates that only personnel familiar with electrical engineering are allowed to install and operate the product. | |
| • The products are suitable for applications in plant, controller, and electrical device engineering. | |
| • When operating the connectors in outdoor applications, they must be separately protected against environmental influences. | |
| • Assembled products may not be manipulated or improperly opened. | |
| • Only use mating connectors that are specified in the technical data of the standards listed (e.g. the ones listed in the product accessories online at phoenixcontact.com/products). | |
| • When using the product in direct connection with third-party manufacturers, the user is responsible. | |
| • For operating voltages > 50 V AC, conductive connector housings must be grounded | |
| • Ensure that the protective or functional ground has been properly connected. | |
| • VDE 0100/1.97 § 411.1.3.2 and DIN EN 60 204/11.98 § 14.1.3 are applicable when combining several circuits in a cable and/or connector | |
| • Only use tools recommended by Phoenix Contact | |
| • The installation notes/Design In documents online on the download page at phoenixcontact.com/products must be observed for this product. | |
| • Operate the connector only when it is fully plugged in and interlocked. | |
| • Ensure that when laying the cable, the tensile load on the connectors does not exceed the upper limit specified in the standards. | |
| • Observe the minimum bending radius of the cable. Lay the cable without twisting it. | |
| • The connector warms up in normal operation. Depending on the ambient conditions, the surface of the connector can continue to warm up. In this case, the user is responsible for posting warnings (e.g. DIN EN ISO 13732-1:2008-12). | |
| Product type | Circular connector (cable-side) |
| Series | ST |
| Application | Power |
| Number of positions | 9 |
| Connection profile | 5+3+PE |
| Shielded | yes |
| Coding | N |
| Thread type | M17 |
| Material Housing | GD-Zn |
| Material Rotating parts | CuZn |
| Material Housing surface | Ni |
| Material Seal | FPM |
| Seal material | FPM |
| Conductor connection | |
| Connection method | Crimp connection |
| Contact: Contact group 1 | |
| Nominal current IN | 14 A |
| Nominal voltage UN | 630 V |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 6 kV |
| Contact: Contact group 2 | |
| Nominal current IN | 3.6 A |
| Nominal voltage UN | 60 V |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 1.5 kV |
| Type | straight |
| Direction of rotation | Standard |
| Connection 1 | |
| Head design | Socket |
| Head cable outlet | straight |
| Head thread type | M17 |
| External cable diameter | 5 mm ... 8 mm |
| Ambient conditions | |
| Degree of protection | IP67 |
| Ambient temperature (operation) | -40 °C ... 125 °C |
| Altitude | 2000 m |
| Permissible humidity (storage/transport) | 50 % ... 65 % |
| Item number | 1613620 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | ABRBEB |
| Product key | ABRBEB |
| GTIN | 4046356442305 |
| Weight per piece (including packing) | 58,9 g |
| Weight per piece (excluding packing) | 58,652 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440116 |
| ECLASS-15.0 | 27440116 |
ETIM
| ETIM 10.0 | EC002635 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | a036ebe3-02d4-4db3-8758-899cdb9d1916 |
Compatible products
-
-
ST-06KS020 - Crimp contact 1607581
-
ST-06KS030 - Crimp contact 1607582
-
ST-10KS010 - Crimp contact 1618239
-
ST-10KS035 - Crimp contact 1618464
-
ST-Z0016 - Color coding 1617993
-
ST-Z0017 - Color coding 1618049
-
ST-Z0018 - Color coding 1618050
-
ST-Z0002 - Square mounting flange with O-ring 1607771
-
ST-Z0003 - Square mounting flange with O-ring 1607772
-
ST-Z0004 - Square mounting flange 1607773
-
ST-Z0005 - Square mounting flange 1607775
-
PROT-M17PRO-IT-IP20 - Plastic protective cap 1055709
Your advantages
Consistent EMC protection for reliable connection solutions in the industrial environment
Crimping connection: vibration- and temperature-resistant assembly
Flexible use: reliably connect various cable diameters
Molded designs with preassembled cables on one or both sides
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem