SM-7ES1N8A800C - Cable connector
1410067

Cable connector, straight short, Screw locking mechanism, M40, number of positions: 4+3+PE, contact connection type: Socket, shielded: yes, degree of protection: IP67, cable diameter range: 9 mm ... 12.5 mm, number of positions: 8, connection method: Crimp connection, series: SM

Product details









Compatible products