RC-09S2N1280FZ
-
Cable connector
1596587
Product details
| Order information: | Order cable clamp type cage separately |
| Product type | Circular connector (cable-side) |
| Insulating body | |
| Coding | N |
| Material (Insulating body) | PBT |
| Material (Contact) | CuZn |
| Material (Contact surface) | Ni/Au |
| Insertion/withdrawal cycles | 50 |
| Connection method | Solder cup |
| Contact switching type | Socket |
| Application | Signal |
| Number of positions | 9 |
| Direction of rotation | Counter direction |
| Connection profile | 8+1 |
| Number (Contact group 1) | 1 |
| Contact diameter (Contact group 1) | 2 mm |
| Litz wires Min. cross section (Contact group 1) | 0.08 mm² |
| Litz wires Max. cross section (Contact group 1) | 2.5 mm² |
| Rated current Contact (Contact group 1) | 20 A (for max. connection cross section) |
| Rated voltage Contact (Contact group 1) | 48 V AC |
| 74 V DC | |
| Rated surge voltage | 1.5 kV |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Number (Contact group 2) | 8 |
| Contact diameter (Contact group 2) | 1 mm |
| Litz wires Max. cross section (Contact group 2) | 1 mm² |
| Rated current Contact (Contact group 2) | 8 A |
| Rated voltage Contact (Contact group 2) | 48 V AC |
| 48 V AC | |
| Housing | |
| Note | Order contact inserts separately |
| Type | Cable connector housing |
| Thread type | M23 |
| Design | straight |
| Type of locking | Screw locking mechanism |
| Pg screw connection | none |
| Material (Housing) | Metal |
| Degree of protection (plugged in) | IP65 |
| IP67 | |
| IP68 | |
| Item number | 1596587 |
| Packing unit | 20 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Product key | ABRAFA |
| GTIN | 4046356211932 |
| Weight per piece (including packing) | 65,97 g |
| Weight per piece (excluding packing) | 65,97 g |
| Country of origin | DE |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Not applicable |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
Compatible products
-
-
RC-Z2222 - Cable clamp type cage and shield adapter 1604364
-
RC-Z2225 - Cable clamp type cage and shield adapter 1604368
-
RC-Z2228 - Cable clamp type cage and shield adapter 1604373
-
RC-Z2229 - Cable clamp type cage and shield adapter 1604375
-
RC-Z2391 - Cable clamp type cage and shield adapter 1604449
-
RC-Z2392 - Cable clamp type cage and shield adapter 1604452
-
RC-Z2393 - Cable clamp type cage and shield adapter 1604454
-
RC-Z2394 - Cable clamp type cage and shield adapter 1604456
-
RC-Z2395 - Cable clamp type cage and shield adapter 1604458
-
RC-Z2396 - Cable clamp type cage and shield adapter 1604460
-
RC-Z2398 - Cable clamp type cage and shield adapter 1604462
-
RC-Z2399 - Cable clamp type cage and shield adapter 1604465
-
RC-Z2401 - Cable clamp type cage and shield adapter 1604468
-
RC-Z2402 - Cable clamp type cage and shield adapter 1604470
-
RC-Z2403 - Cable clamp type cage and shield adapter 1604472
-
RC-Z2425 - Cable clamp type cage and shield adapter 1604491
-
RC-Z2426 - Cable clamp type cage and shield adapter 1604495
-
RC-Z2427 - Cable clamp type cage and shield adapter 1604497
-
RC-Z2429 - Cable clamp type cage and shield adapter 1604500
-
RC-Z2431 - Cable clamp type cage and shield adapter 1604505
-
RC-Z2432 - Cable clamp type cage and shield adapter 1604506
-
RC-Z2435 - Cable clamp type cage and shield adapter 1604511
-
RC-Z2436 - Cable clamp type cage and shield adapter 1604513
-
RC-Z2437 - Cable clamp type cage and shield adapter 1604516
-
RC-Z2438 - Cable clamp type cage and shield adapter 1604517
-
RC-Z2440 - Cable clamp type cage and shield adapter 1604520
-
RC-Z2443 - Cable clamp type cage and shield adapter 1604526
-
RC-Z2444 - Cable clamp type cage and shield adapter 1604529
-
RC-Z2445 - Cable clamp type cage and shield adapter 1604532
-
RC-Z2446 - Cable clamp type cage and shield adapter 1604534
-
RC-Z2450 - Cable clamp type cage and shield adapter 1604539
-
RC-Z2451 - Cable clamp type cage and shield adapter 1604541
-
RC-Z2455 - Cable clamp type cage and shield adapter 1604549
-
RC-Z2433 - Cable clamp type cage and shield adapter 1607022
-
RC-Z2449 - Cable clamp type cage and shield adapter 1607024
-
RC-Z2452 - Cable clamp type cage and shield adapter 1607025
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem