NC-0000000KSFZX - Housing for circular connector
1240193

Housing for circular connector, series: NC, straight with plastic cover, Screw locking mechanism, M23, number of positions: 12, contact connection type: Socket, Crimp connection, shielded: yes, cable diameter range: 2 mm... 10.5 mm, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Product details








Compatible products