CAC-PTCM1015464/D
-
Cable
1084514
Assembled PCB connector / Connecting cable with 2 printed circuit board connectors, rated current: 6 A, cable length: Free input (0.1 ... 3.0 m), Head 1: 2-position , pitch: 2.5 mm , Crimp connection , Socket, Color: white, Cable type:Individual litz wire, PVC, 22 AWG, white, Head 2: 2-position, pitch: 2.5 mm , Crimp connection , Socket, Color: white, Cable type:Individual litz wire, PVC, 20 AWG, white, product range: CC-Cabling KMAT
Product details
| Product type | Assembled PCB connector |
| Product family | CC-Cabling KMAT |
| Product line | COMBICON Connectors Special |
| Number of positions | 2 |
| Pitch | 0.00 mm |
| Properties | |
| Nominal current IN | 6 A for use up to (1 mm² (AWG 18)) |
| Rated current / conductor cross-section | 6 A for use up to (1 mm² (AWG 18))/ |
| Notes on operation | In accordance with IEC 61984, COMBICON connectors have no switching power (COC). During designated use, they must not be plugged in or disconnected when carrying voltage or under load. |
| Dimensional drawing |
|
| Pitch | 2.5 mm |
| Tensile strength of crimp connections | |
| Result | Test passed |
| Conductor cross-section/conductor type/tractive force setpoint/actual value | AWG 22 / ≥ 40 N |
| Insertion and withdrawal forces | |
| Result | Test passed |
| No. of cycles | 25 |
| Insertion strength per pos. approx. | 3 N |
| Withdraw strength per pos. approx. | 2 N |
| Ambient conditions | |
| Ambient temperature (storage/transport) | -30 °C ... 70 °C |
| Relative humidity (storage/transport) | 30 % ... 70 % |
| Ambient temperature (assembly) | -5 °C ... 105 °C |
| Ambient conditions | |
| Ambient temperature (storage/transport) | -30 °C ... 70 °C |
| Relative humidity (storage/transport) | 30 % ... 70 % |
| Ambient temperature (assembly) | -5 °C ... 105 °C |
| Ambient temperature (installation) | -30 °C ... 105 °C (dependent on the derating curve) |
| Ambient temperature (mobile installation) | -10 °C ... 80 °C (dependent on the derating curve) |
| Connection 1 | |
| Range of articles | PTCM 0,5/..-PL |
| Pitch | 2.5 mm |
| Connection method | Crimp connection |
| Number of positions | 2 |
| Nominal cross section | 0.75 mm² |
| Contact connection type | Socket |
| Mounting type | Latching flange |
| Color | white |
| Insulating material | PA |
| CTI according to IEC 60112 | 600 |
| Connection 2 | |
| Range of articles | PTCM 0,5/..-PL |
| Connection method | Crimp connection |
| Pitch | 2.5 mm |
| Number of positions | 2 |
| Nominal cross section | 0.75 mm² |
| Contact connection type | Socket |
| Mounting type | Latching flange |
| Color | white |
| Cable length | Free input (0.1 ... 3.0 m) |
| UL AWM Style | 10002 |
| Shielded | no |
| Conductor structure signal line | 7x 0.25 mm |
| AWG signal line | 22 |
| Conductor material | Tin-plated Cu litz wires |
| Material wire insulation | PVC |
| Single wire, color | white |
| Nominal voltage, cable | 300 V |
| Test voltage | 1500 V |
| Ambient temperature (operation) | -30 °C ... 105 °C (cable, fixed installation) |
| UL AWM Style | 10002 |
| Shielded | no |
| Conductor structure signal line | 7x 0.32 mm |
| AWG signal line | 20 |
| Conductor material | Tin-plated Cu litz wires |
| Material wire insulation | PVC |
| Single wire, color | white |
| Nominal voltage, cable | 300 V |
| Test voltage | 1500 V |
| Ambient temperature (operation) | -30 °C ... 105 °C (cable, fixed installation) |
| UL AWM Style | 10002 |
| Shielded | no |
| Conductor structure signal line | 19x 0.25 mm |
| AWG signal line | 18 |
| Conductor material | Tin-plated Cu litz wires |
| Material wire insulation | PVC |
| Single wire, color | white |
| Nominal voltage, cable | 300 V |
| Test voltage | 1500 V |
| Ambient temperature (operation) | -30 °C ... 105 °C (cable, fixed installation) |
| UL AWM Style | 2517 |
| Shielded | no |
| Conductor structure signal line | 7x 0.25 mm |
| AWG signal line | 22 |
| External sheath, color | gray |
| Conductor material | Tin-plated Cu litz wires |
| Material wire insulation | PVC |
| Nominal voltage, cable | 300 V |
| Test voltage | 1500 V |
| Ambient temperature (operation) | -30 °C ... 105 °C (cable, fixed installation) |
| UL AWM Style | 2517 |
| Shielded | no |
| Conductor structure signal line | 7x 0.32 mm |
| AWG signal line | 20 |
| External sheath, color | gray |
| Conductor material | Tin-plated Cu litz wires |
| Material wire insulation | PVC |
| Nominal voltage, cable | 300 V |
| Test voltage | 1500 V |
| Ambient temperature (operation) | -30 °C ... 105 °C (cable, fixed installation) |
| UL AWM Style | 2517 |
| Shielded | no |
| Conductor structure signal line | 19x 0.25 mm |
| AWG signal line | 18 |
| External sheath, color | gray |
| Conductor material | Tin-plated Cu litz wires |
| Material wire insulation | PVC |
| Nominal voltage, cable | 300 V |
| Test voltage | 1500 V |
| Ambient temperature (operation) | -30 °C ... 105 °C (cable, fixed installation) |
| Type of packaging | packed in cardboard |
| Item number | 1084514 |
| Packing unit | 1 pc |
| Minimum order quantity | 25 pc |
| Note | Made to order (non-returnable) |
| Sales key | AAHREA |
| Product key | AAHREA |
| Customs tariff number | 85444290 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27460203 |
ETIM
| ETIM 9.0 | EC002637 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Crimping connection: vibration- and temperature-resistant assembly
Intuitive locking mechanism prevents accidental disconnection
Small component size for applications where space is at a premium
Simple and safe: 100% electrically tested and assembled ready for use
Approval in accordance with UL standard “Wiring Harness Traceability Program”
Frequently searched
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem