CAC-PTCM1015463/D
-
Cable
1084515
Assembled PCB connector / Connecting cable with 2 printed circuit board connectors, rated current: 6 A, cable length: Free input (0.1 ... 3.0 m), Head 1: 3-position , pitch: 2.5 mm , Crimp connection , Socket, Color: white, Cable type:Individual litz wire, PVC, 22 AWG, white, Head 2: 3-position, pitch: 2.5 mm , Crimp connection , Socket, Color: white, Cable type:Individual litz wire, PVC, 20 AWG, white, Individual litz wire, PVC, 22 AWG, white
Product details
Product type | Assembled PCB connector |
Product family | CC-Cabling KMAT |
Product line | COMBICON Connectors Special |
Number of positions | 3 |
Pitch | 0.00 mm |
Properties | |
Nominal current IN | 6 A for use up to (1 mm² (AWG 18)) |
Rated current / conductor cross section | 6 A for use up to (1 mm² (AWG 18))/ |
Notes on operation | In accordance with IEC 61984, COMBICON connectors have no switching power (COC). During designated use, they must not be plugged in or disconnected when carrying voltage or under load. |
Dimensional drawing |
|
Pitch | 0.00 mm |
Tensile strength of crimp connections | |
Result | Test passed |
Conductor cross section/conductor type/tractive force setpoint/actual value | AWG 22 / ≥ 40 N |
Insertion and withdrawal forces | |
Result | Test passed |
No. of cycles | 25 |
Insertion strength per pos. approx. | 3 N |
Withdraw strength per pos. approx. | 2 N |
Ambient conditions | |
Ambient temperature (storage/transport) | -30 °C ... 70 °C |
Relative humidity (storage/transport) | 30 % ... 70 % |
Ambient temperature (assembly) | -5 °C ... 105 °C |
Ambient temperature (installation) | -30 °C ... 105 °C (dependent on the derating curve) |
Ambient temperature (mobile installation) | -10 °C ... 80 °C (dependent on the derating curve) |
Connection 1 | |
Range of articles | PTCM 0,5/..-PL |
Pitch | 2.5 mm |
Connection method | Crimp connection |
Number of positions | 3 |
Nominal cross section | 0.75 mm² |
Contact connection type | Socket |
Mounting flange | Latching flange |
Color | white |
Insulating material | PA |
CTI according to IEC 60112 | 600 |
Connection 2 | |
Range of articles | PTCM 0,5/..-PL |
Connection method | Crimp connection |
Pitch | 2.5 mm |
Number of positions | 3 |
Nominal cross section | 0.75 mm² |
Contact connection type | Socket |
Mounting flange | Latching flange |
Color | white |
Cable length | Free input (0.1 ... 3.0 m) |
UL AWM Style | 10002 |
Shielded | no |
Conductor structure signal line | 7x 0.25 mm |
AWG signal line | 22 |
Conductor material | Tin-plated Cu litz wires |
Material wire insulation | PVC |
Single wire, color | white |
Nominal voltage, cable | 300 V |
Test voltage | 1500 V |
Ambient temperature (operation) | -30 °C ... 105 °C (cable, fixed installation) |
UL AWM Style | 10002 |
Shielded | no |
Conductor structure signal line | 7x 0.32 mm |
AWG signal line | 20 |
Conductor material | Tin-plated Cu litz wires |
Material wire insulation | PVC |
Single wire, color | white |
Nominal voltage, cable | 300 V |
Test voltage | 1500 V |
Ambient temperature (operation) | -30 °C ... 105 °C (cable, fixed installation) |
UL AWM Style | 10002 |
Shielded | no |
Conductor structure signal line | 19x 0.25 mm |
AWG signal line | 18 |
Conductor material | Tin-plated Cu litz wires |
Material wire insulation | PVC |
Single wire, color | white |
Nominal voltage, cable | 300 V |
Test voltage | 1500 V |
Ambient temperature (operation) | -30 °C ... 105 °C (cable, fixed installation) |
UL AWM Style | 2517 |
Shielded | no |
Conductor structure signal line | 19x 0.25 mm |
AWG signal line | 18 |
External sheath, color | gray |
Conductor material | Tin-plated Cu litz wires |
Material wire insulation | PVC |
Nominal voltage, cable | 300 V |
Test voltage | 1500 V |
Ambient temperature (operation) | -30 °C ... 105 °C (cable, fixed installation) |
Type of packaging | packed in cardboard |
Item number | 1084515 |
Packing unit | 1 pc |
Minimum order quantity | 25 pc |
Note | Made to order (non-returnable) |
Sales key | AAHREA |
Product key | AAHREA |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27460203 |
ETIM
ETIM 9.0 | EC002637 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Crimping connection: vibration- and temperature-resistant assembly
Intuitive locking mechanism prevents accidental disconnection
Small component size for applications where space is at a premium
Simple and safe: 100% electrically tested and assembled ready for use
Approval in accordance with UL standard “Wiring Harness Traceability Program”
Frequently searched
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem