CAPAROC CR 20
-
Busbar
1110989
Busbar for CAPAROC system with 20 slots. For installation on a DIN rail.
Product details
General | |
Note | LABS release – in accordance with test specification VW PV 3.10.7:2005-0 |
When using CAPAROC E1... modules, for continuous shock in accordance with IEC 60068-2-27 the 6 ms / 15g degree of severity applies |
Product type | Device circuit breakers |
Product family | CAPAROC |
Type | Plug-in module |
Number of slots | 20 |
Insulation characteristics | |
Protection class | III |
Pollution degree | 2 |
General | |
Rated voltage | 24 V DC |
Rated current IN | 45 A DC (Total current input) |
Power dissipation | < 1.2 W (At 45 A in the plus path) |
Dimensional drawing |
|
Width | 123.8 mm |
Height | 44 mm |
Depth | 22.5 mm (incl. DIN rail 7.5 mm) |
Color | light gray (RAL 7035) |
Material | Copper |
PC | |
Flammability rating according to UL 94 | V-0 |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -30 °C ... 65 °C (The temperature range of the power module must be taken into consideration) |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Altitude | ≤ 4000 m (amsl) |
Humidity test | 96 h, 95 % RH, 40 °C |
Shock (operation) | 30g (11 ms period, half-sine shock pulse, according to IEC 60068-2-27) |
25g (6 ms duration, half-sine shock pulse in accordance with IEC 60068-2-27, continuous shock) | |
15g (6 ms duration, half-sine shock pulse in accordance with IEC 60068-2-27, continuous shock. If more than six CAPAROC E1 modules are used in the system.) | |
Vibration (operation) | 5g (10 Hz ... 150 Hz / 10 cycles / axis / X, Y, Z) |
UL approval | |
Identification | UL/C-UL Listed UL 508 |
UL 121201 Class I, Division 2, Groups A, B, C, D, T4A | |
Corrosive gas test | |
Identification | ISA S71.04.2013 G3 Harsh Group A |
Standards/specifications | EN 61000-6-2 |
Note | EMC – Immunity for industrial areas |
Standards/specifications | EN 61000-6-3 |
Note | EMC – Emission for residential, business and commercial properties and small operations |
Standards/specifications | EN 60068-2-78 |
Note | Environmental influences – Moisture and heat, constant |
Standards/specifications | EN 50178 |
Note | Equipping power installations with electronic equipment |
Standards/specifications | EN 60068-2-6 |
Note | Environmental influences – Vibrations (sinusoidal) |
Standards/specifications | EN 60068-2-27 |
Note | Environmental influences – Shocks |
Mounting type | DIN rail: 35 mm |
Item number | 1110989 |
Packing unit | 3 pc |
Minimum order quantity | 3 pc |
Sales key | CLA23Z |
Product key | CLA23Z |
GTIN | 4063151024697 |
Weight per piece (including packing) | 58,12 g |
Weight per piece (excluding packing) | 49,39 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27140401 |
ECLASS-15.0 | 27140401 |
ETIM
ETIM 9.0 | EC003538 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
EF3.0 Climate Change | |
CO2e kg | 0,178 kg CO2e |
Compatible products
-
CAPAROC PM PN - Feed-in module 1110986
-
CAPAROC PM S-R - Feed-in module 1115661
-
CAPAROC PM IOL - Feed-in module 1115670
-
CAPAROC PM EIP - Feed-in module 1393553
-
CAPAROC E1 12-24DC/1-4A - Electronic circuit breaker 1115415
-
CAPAROC E1 12-24DC/1-10A - Electronic circuit breaker 1115649
-
CAPAROC E1 12-24DC/1A - Electronic circuit breaker 1157288
-
CAPAROC E1 12-24DC/2A - Electronic circuit breaker 1157290
-
CAPAROC E1 12-24DC/4A - Electronic circuit breaker 1157285
-
CAPAROC E1 12-24DC/6A - Electronic circuit breaker 1157286
-
CAPAROC E1 12-24DC/8A - Electronic circuit breaker 1157279
-
CAPAROC E1 12-24DC/10A - Electronic circuit breaker 1157284
-
CAPAROC E2 12-24DC/1-4A - Electronic circuit breaker 1115655
-
CAPAROC E2 12-24DC/2-10A - Electronic circuit breaker 1110984
-
CAPAROC E4 12-24DC/1-4A - Electronic circuit breaker 1115657
-
CAPAROC E4 12-24DC/1-10A - Electronic circuit breaker 1115658
-
CAPAROC PD 0V - Potential distributors 1110987
-
CAPAROC CR EXT20 - Busbar 1115674
-
CAPAROC CR EXT8 - Busbar 1110990
-
CAPAROC CR EXT4 - Busbar 1110991
-
CAPAROC CR CON - Metal part 1270955
Your advantages
The benchmark that you can customize with lengths that can be adapted to your requirements
Particularly easy operation for everyone with the simple Plug and Play design
Exceptionally easy design-in with universal busbars up to 45 A
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem