SACCBP-FSB-2CON-PG9/0,5-910EX
-
Bus system flush-type socket
1457788
Bus system flush-type socket, M12, PROFIBUS, shielded, B-coded, 2-pos., SPEEDCON fast locking system, rear mounting with Pg9 thread, 0.5 m bus cable 2 x 0.25 mm2, suitable for installation in Ex zone 2 potentially explosive areas
Product details
| Product type | Circular connectors (device side) |
| Sensor type | PROFIBUS |
| Number of positions | 2 |
| No. of cable outlets | 1 |
| Shielded | yes |
| Coding | B |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Flammability rating according to UL 94 | V0 |
| Seal material | NBR |
| Contact material | CuZn |
| Contact surface material | Ni/Au |
| Contact carrier material | PA 6.6 |
| Material for screw connection | Zinc die-cast, nickel-plated |
| Outer sheath, material | PUR |
| Contact resistance | ≤ 3 mΩ |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | ≤ 50 V AC/DC |
| Nominal current IN | 4 A |
| Connection 1 | |
| Head design | Socket |
| Head cable outlet | straight |
| Head thread type | M12 |
| Head locking type | SPEEDCON |
| Coding | B |
| Connection 2 | |
| Head design | free cable end |
| Cable length | 0.5 m |
| PROFIBUS [910] | |
| Dimensional drawing |
|
| Shielded | yes |
| UL AWM Style | 21198 (80°C/300 V) |
| Cable weight | 90 kg/km |
| Cable type | PROFIBUS |
| Cable type (abbreviation) | 910 |
| Signal type/category | PROFIBUS |
| Cable structure | 1x2xAWG24/19 |
| External cable diameter | 7.80 mm ±0.2 mm |
| Outer sheath, material | PUR |
| External sheath, color | red lilac RAL 4001 |
| Conductor material | Tin-plated Cu litz wires |
| Conductor structure signal line | 19x 0.13 mm |
| AWG signal line | 24 |
| Conductor cross-section | 2x 0.25 mm² (Signal line) |
| Material, filler | PP |
| Material wire insulation | Foam-Skin PP |
| Wire diameter incl. insulation | 2.55 mm ±0.07 mm |
| Single wire, color | red, green |
| Overall twist | 2 cores with 2 fillers to the core |
| Shielding | Plastic-coated aluminum foil, tinned copper braided shield |
| Optical shield covering | 85 % |
| Nominal voltage, cable | 300 V |
| Test voltage Core/Core | 1500 V (50 Hz, 1 min.) |
| Test voltage Core/Shield | 1500.00 V (50 Hz, 1 min.) |
| Cable resistance | ≤ 78.6 Ω/km |
| Cable insulation resistance | ≥ 5 GΩ*km |
| Wave impedance | 150 Ω ±10 % (3 MHz ... 20 MHz) |
| Cable capacity | nom. 30 pF/m |
| Smallest bending radius, fixed installation | 40 mm |
| Smallest bending radius, movable installation | 65 mm |
| Number of bending cycles | 4000000 |
| Bending radius | 65 mm |
| Traversing path | 4.5 m |
| Traversing rate | 3 m/s |
| Acceleration | 3 m/s² |
| Number of bending cycles | 5000000 |
| Traversing path | 4.5 m |
| Traversing rate | 3 m/s |
| Acceleration | 3 m/s² |
| Ambient temperature (operation) | -20 °C ... 60 °C (cable, drag chain applications) |
| Halogen-free | in accordance with DIN VDE 0472 part 815 |
| according to IEC 60754-1 | |
| Flame resistance | UL 1581, Section 1060 and UL 2556, Section 9.3 (FT1) |
| UL 1581, Section 1100 and UL 2556, Section 9.1 (HFT/FT2) | |
| IEC 60332-1-2 | |
| Other resistance | Low adhesion |
| Ambient temperature (operation) | -30 °C ... 70 °C (Cable, flexible installation) |
| -30 °C ... 70 °C (Cable, flexible installation) | |
| -40 °C ... 80 °C (cable, fixed installation) | |
| Ambient conditions | |
| Degree of protection | IP67 (When plugged in) |
| IP65 (When plugged in) | |
| IP65/IP67 | |
| Ambient temperature (operation) (male connector/female connector) | -30 °C ... 75 °C (Plug / socket) |
| M12 | |
| Standard designation | M12 connector |
| Standards/specifications | IEC 61076-2-101 |
| Standard designation | ATEX Directive 94/9/EC |
| Standards/specifications | IEC 60079-0 |
| IEC 60079-11 | |
| IEC 60079-15 | |
| Standard designation | Declaration of conformity |
| Standards/specifications | QSI 10 ATEX 2018U |
| II 3G Ex nA II Gc | |
| Item number | 1457788 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | ABQYAA |
| GTIN | 4046356627160 |
| Weight per piece (including packing) | 55 g |
| Weight per piece (excluding packing) | 55 g |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem