SAC-5P-M12MS/0,5-923/M12FS CAN
-
Bus system cable
1068395
Bus system cable, CANopen®, 5-position, PUR halogen-free, silver-grey RAL 7001, shielded, Plug straight M12, coding: A, on Socket straight M12, coding: A, cable length: 0.5 m, Connector unshielded
Product details
| Sensor type | CANopen® |
| Number of positions | 5 |
| Signal type/category | CANopen® |
| Connection 1 | |
| Type | Plug straight M12 |
| Number of positions | 5 |
| Coding type | A (Standard) |
| Connection 2 | |
| Type | Socket straight M12 |
| Number of positions | 5 |
| Coding type | A (Standard) |
| Cable length | 0.5 m |
| CANopen®/DeviceNet™, PUR, gray [923] | |
| Dimensional drawing |
|
| Cable weight | 90 kg/km |
| UL AWM Style | 21198 (80°C/300 V) |
| Number of positions | 4 |
| Shielded | yes |
| Cable type | CANopen®/DeviceNet™, PUR, gray [923] |
| Conductor structure | 2xAWG24/19+2xAWG22/19 |
| Conductor structure signal line | 19x 0.13 mm |
| AWG signal line | 24 |
| Conductor structure, voltage supply | 19x 0.15 mm |
| AWG power supply | 22 |
| Conductor cross section | 2x 0.25 mm² (Data cable) |
| 2x 0.34 mm² (Power supply) | |
| 1x 0.34 mm² (Drain wire) | |
| Wire diameter incl. insulation | 1.95 mm ±0.05 mm (Data cable) |
| 1.4 mm ±0.05 mm (Power supply) | |
| External cable diameter | 6.70 mm ±0.3 mm |
| Outer sheath, material | PUR |
| External sheath, color | silver-grey RAL 7001 |
| Conductor material | Tin-plated Cu litz wires |
| Material wire insulation | Foamed PE (Data cable) |
| PE (Power supply) | |
| Single wire, color | red-black, blue-white |
| Twisted pairs | 2 cores to the pair |
| Type of pair shielding | Plastic-coated aluminum foil, aluminum side outside |
| Overall twist | 2 pairs around a drain wire in the center to the core |
| Optical shield covering | 80 % |
| Insulation resistance | ≥ 5 GΩ*km (Data cable) |
| ≥ 5 GΩ*km (Power supply) | |
| Loop resistance | ≤ 181.80 Ω/km (Data cable) |
| ≤ 114.80 Ω/km (Power supply) | |
| Wave impedance | 120 Ω ±10 % (with 1 MHz) |
| Cable capacity | nom. 40 nF/km (Data cable) |
| Nominal voltage, cable | ≤ 300 V (Peak value, not for high-power applications) |
| Test voltage Core/Core | 2000 V (50 Hz, 1 min.) |
| Test voltage Core/Shield | 2000.00 V (50 Hz, 1 min.) |
| Minimum bending radius, fixed installation | 5 x D |
| Minimum bending radius, flexible installation | 10 x D |
| Smallest bending radius, fixed installation | 34 mm |
| Smallest bending radius, movable installation | 67 mm |
| Dynamic load capacity (bending) | Max. bending cycles: 5000000, Bending radius: 70 mm, Bending radius: 10 x D, Traversing path: 4.5 m, Traversing rate: 3 m/s, Acceleration: 3 m/s², Ambient temperature: ≤ 70 °C |
| Shield attenuation | ≤ 22.9 dB/km (with 1 MHz) |
| ≤ 16.4 dB/km (At 500 kHz) | |
| ≤ 9.5 dB/km (At 125 kHz) | |
| Halogen-free | in accordance with DIN VDE 0472 part 815 |
| according to IEC 60754-1 | |
| Flame resistance | UL 1581, Sec. 1060 (FT-1) |
| IEC 60332-1 | |
| Other resistance | Low adhesion |
| Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
| -20 °C ... 80 °C (Cable, flexible installation) | |
| ≤ 70 °C (cable, drag chain applications) | |
| Item number | 1068395 |
| Packing unit | 1 pc |
| Minimum order quantity | 50 pc |
| Note | Made to order (non-returnable) |
| Sales key | AF1CDD |
| Product key | AF1CDD |
| GTIN | 4055626740454 |
| Weight per piece (including packing) | 82,11 g |
| Weight per piece (excluding packing) | 82,11 g |
| Customs tariff number | 85444290 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060307 |
| ECLASS-15.0 | 27060307 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem