SAC-4P-M 8MR/ 1,0-950/M 8FR
-
Bus system cable
1550986
Bus system cable, INTERBUS, 4-position, PUR halogen-free, black RAL 9005, shielded, Plug angled M8, coding: A, on Socket angled M8, coding: A, cable length: 1 m
Product details
Product type | Data cable preassembled |
Application | Standard |
Sensor type | INTERBUS |
Number of positions | 4 |
No. of cable outlets | 1 |
Shielded | yes |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Bus system | INTERBUS |
Signal type/category | INTERBUS |
Status display | no |
Status display present | no |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 4 A |
Test voltage | 800 V |
Transmission medium | Copper |
Flammability rating according to UL 94 | HB |
Seal material | NBR |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | TPU GF |
Material for screw connection | Zinc die-cast, nickel-plated |
Connection assignment | |
Contact | Color (signal designation) | Contact (optional) | 1 (Plug) | RD (0.34 mm²) | 1 (Socket) |
3 (Plug) | BU (0.34 mm²) | 3 (Socket) | |
2 (Plug) | YE (0.14 mm²) | 2 (Socket) | |
4 (Plug) | GN (0.14 mm²) | 4 (Socket) |
Connection 1 | |
Type | Plug angled M8 |
Number of positions | 4 |
Coding type | A (Standard) |
Connection 2 | |
Type | Socket angled M8 |
Number of positions | 4 |
Coding type | A |
Cable length | 1 m |
INTERBUS [950] | |
Cable weight | 41 kg/km |
UL AWM Style | 20963 (80°C/30 V) |
Number of positions | 4 |
Shielded | yes |
Cable type | INTERBUS [950] |
Conductor structure | 2xAWG26/19+2xAWG22/19 |
Conductor structure signal line | 19x 0.10 mm |
AWG signal line | 26 |
Conductor structure, voltage supply | 19x 0.15 mm |
AWG power supply | 22 |
Conductor cross section | 2x 0.14 mm² (Signal line) |
2x 0.34 mm² (Power supply) | |
1x 0.38 mm² (Drain wire) | |
Wire diameter incl. insulation | 0.97 mm (Signal line) |
1.25 mm (Power supply) | |
External cable diameter | 5.20 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | black RAL 9005 |
Conductor material | Tin-plated Cu litz wires |
Material wire insulation | PP |
Single wire, color | red-blue, green-yellow |
Thickness, insulation | 0.24 mm (Conductor insulation, signal line) |
0.25 mm (Conductor insulation, voltage supply) | |
Thickness, outer sheath | approx. 0.75 mm |
Twisted pairs | 2 cores to the pair |
Type of pair shielding | Aluminum-lined polyester foil |
Overall twist | 2 pairs around a drain wire in the center to the core |
Optical shield covering | 85 % |
Max. conductor resistance | ≤ 150 Ω/km (Signal line) |
≤ 58 Ω/km (Power supply) | |
Insulation resistance | ≥ 20 MΩ*km |
Wave impedance | 75 Ω ±10 Ω (Signal line) |
55 Ω ±10 Ω (Power supply) | |
Nominal voltage, cable | ≤ 100 V |
Test voltage Core/Core | 1000 V (50 Hz, 1 min.) |
Test voltage Core/Shield | 1000.00 V (50 Hz, 1 min.) |
Minimum bending radius, fixed installation | 5 x D |
Minimum bending radius, flexible installation | 7.5 x D |
Smallest bending radius, fixed installation | 26 mm |
Smallest bending radius, movable installation | 39 mm |
Dynamic load capacity (bending) | Max. bending cycles: 1000000, Bending radius: 110 mm, Traversing path: 6 m, Traversing rate: 4 m/s, Acceleration: 4 m/s² |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-40 °C ... 80 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug / socket) |
Item number | 1550986 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AF1BJB |
Product key | AF1BJB |
GTIN | 4046356151511 |
Weight per piece (including packing) | 66,6 g |
Weight per piece (excluding packing) | 66,6 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060307 |
ECLASS-15.0 | 27060307 |
ETIM
ETIM 9.0 | EC001855 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
EF3.0 Climate Change | |
CO2e kg | 1,957 kg CO2e |
Your advantages
System cable for supply voltage and bus signal
Power cable for actuator voltage
Frequently searched
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem