SAC-2P-M12MSB/1-915/M12FSB VA
-
Bus system cable
1402379
Bus system cable, PROFIBUS, 2-position, PUR/PVC, blue, shielded, Plug straight M12, coding: B, on Socket straight M12, coding: B, cable length: 1 m
Product details
Product type | Data cable preassembled |
Application | Bus system |
Sensor type | PROFIBUS |
Number of positions | 2 |
No. of cable outlets | 1 |
Shielded | yes |
Coding | B |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Bus system | PROFIBUS |
Signal type/category | PROFIBUS |
Status display | no |
Status display present | no |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 4 A |
Transmission medium | Copper |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Flammability rating according to UL 94 | V0 |
Seal material | NBR |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | PA 6.6 |
Material for screw connection | Stainless steel |
Connection assignment | |
Contact | Color (signal designation) | Contact (optional) | 2 (Plug) | GN (A cable) | 2 (Socket) |
4 (Plug) | RD (B cable) | 4 (Socket) |
Connection 1 | |
Type | Plug straight M12 |
Number of positions | 2 |
Coding type | B (inverse) |
Connection 2 | |
Type | Socket straight M12 |
Number of positions | 2 |
Coding type | B |
Cable length | 1 m |
PROFIBUS [915] | |
Cable weight | 74 kg/km |
Number of positions | 2 |
Shielded | yes |
Cable type | PROFIBUS [915] |
Conductor structure | 1x2xAWG24/19 |
Conductor structure signal line | 19x 0.14 mm |
AWG signal line | 24 |
Conductor cross section | 2x 0.25 mm² |
Wire diameter incl. insulation | 2.56 mm |
External cable diameter | 8.00 mm ±0.4 mm |
Outer sheath, material | PUR |
External sheath, color | blue |
Conductor material | Bare Cu litz wires |
Material wire insulation | Foamed PE |
Single wire, color | red, green |
Thickness, outer sheath | approx. 0.80 mm |
Overall twist | 2 wires, twisted |
Optical shield covering | 70 % |
Insulation resistance | ≥ 16 GΩ*km |
Working capacitance | 28 nF (at 1 kHz) |
Nominal voltage, cable | ≤ 100 V |
Test voltage Core/Core | 3600 V DC |
Minimum bending radius, flexible installation | 5 x D |
Smallest bending radius, movable installation | 40 mm |
Dynamic load capacity (bending) | Max. bending cycles: 3000000, Bending radius: 60 mm, Acceleration: 4 m/s² |
Tensile strength | ≤ 100 N |
Flame resistance | according to IEC 60332-1 |
Resistance to oil | Resistant to mineral oils and grease |
Ambient temperature (operation) | -40 °C ... 80 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP68 | |
IP69K | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug / socket) |
Item number | 1402379 |
Packing unit | 1 pc |
Minimum order quantity | 50 pc |
Note | Made to order (non-returnable) |
Sales key | AF1CJC |
Product key | AF1CJC |
GTIN | 4046356610858 |
Weight per piece (including packing) | 115,4 g |
Weight per piece (excluding packing) | 112,3 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060307 |
ECLASS-15.0 | 27060307 |
ETIM
ETIM 9.0 | EC001855 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
EF3.0 Climate Change | |
CO2e kg | 1,811 kg CO2e |
Compatible products
Frequently searched
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem