Fieldline modular bus coupler for INTERBUS with eight digital inputs
FLM BK IB M12 DI 8 M12
-
Bus coupler
2736301
The INTERBUS bus coupler opens a local bus for up to 16 devices. Additional functions: easy plug and play installation, 8 digital inputs, channel-specific diagnostics, short-circuit and overload protection, M12 fast connection technology.
Free download available.
Downloads
Product details
Dimensional drawing |
|
Width | 70 mm |
Height | 178 mm |
Depth | 50 mm |
Drill hole spacing | 168 mm |
Color | anthracite |
INTERBUS | |
Connection method | M12 connector, B-coded |
Designation connection point | Copper cable |
Number of positions | 5 |
Transmission speed | 500 kbps / 2 Mbps (can be switched) |
Fieldbus: Local bus gateway | |
Designation | Local bus gateway |
Connection method | M12 connector, B-coded |
Transmission speed | 500 kbaud/2 Mbaud, can be selected |
Max. length of local bus | 20 m |
Max. number of local bus devices | 16 |
System limits | |
Number of local bus devices that can be connected | max. 16 |
Number of devices with parameter channel | max. 16 |
Module | |
ID code (dec.) | 190 |
ID code (hex) | BE |
Length code (hex) | 81 |
Process data channel | 8 bit |
Input address area | 1 Byte |
Output address area | 0 Byte |
Register length | 8 bit |
Digital: | |
Input name | Digital inputs |
Description of the input | IEC 61131-2 type 1 |
Number of inputs | 8 (double-occupancy) |
Connection method | M12 connector |
Connection technology | 2-, 3-, 4-conductor |
Input voltage | 24 V DC |
Input voltage range "0" signal | -30 V DC ... 5 V DC |
Input voltage range "1" signal | 13 V DC ... 30 V DC |
Nominal input voltage UIN | 24 V DC |
Filter time | 3 ms |
Protective circuit | Reverse polarity protection |
Product type | I/O component |
Product family | Fieldline |
Type | modular |
No. of channels | 8 |
Potentials | |
Voltage supply UL | 24 V DC |
Power supply at UL | max. 4 A |
Current consumption from UL | max. 100 mA (At 2 Mbaud) |
typ. 75 mA (At 2 Mbaud) | |
max. 100 mA (At 500 kBaud) | |
typ. 65 mA (At 500 kBaud) | |
Voltage supply US | 24 V DC |
Power supply at US | max. 4 A |
Current consumption from US | typ. 5 mA (plus power supply for sensors) |
max. 600 mA | |
Supply: Module electronics | |
Connection method | M12 connector |
Designation | UL |
Supply voltage | 24 V DC |
Supply voltage range | 18 V DC ... 30 V DC (including ripple) |
Electrical isolation/isolation of the voltage ranges | |
Test voltage: 24 V supply (bus logics) / FE | 500 V AC, 50 Hz, 1 s |
Test voltage: 24 V supply (bus logics) / Digital inputs (sensor supply / I/O) | 500 V AC, 50 Hz, 1 s |
Test voltage: 24 V supply (bus logics) / Digital outputs (actuator supply) | 500 V AC, 50 Hz, 1 s |
Test voltage: 24 V supply (bus logics) / Incoming remote bus | 500 V AC, 50 Hz, 1 s |
Test voltage: 24 V supply (bus logics) / Outgoing remote bus | 500 V AC, 50 Hz, 1 s |
Test voltage: Digital inputs (sensor supply / I/O) / FE | 500 V AC, 50 Hz, 1 s |
Test voltage: Digital inputs (sensor supply) / Digital outputs (actuator supply) | 500 V AC, 50 Hz, 1 s |
Test voltage: Digital inputs (sensor supply / I/O) / Incoming remote bus | 500 V AC, 50 Hz, 1 s |
Test voltage: Digital inputs (sensor supply / I/O) / Outgoing remote bus | 500 V AC, 50 Hz, 1 s |
Connection method | M12 connector |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 60 °C |
Degree of protection | IP65/IP67 |
Air pressure (operation) | 80 kPa ... 106 kPa (up to 2000 m above sea level) |
Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Permissible humidity (storage/transport) | 95 % |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Mounting type | Panel mounting, optionally on mounting panel |
Panel mounting |
Item number | 2736301 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DRI411 |
Product key | DRI411 |
GTIN | 4017918951061 |
Weight per piece (including packing) | 327,4 g |
Weight per piece (excluding packing) | 280 g |
Customs tariff number | 85176200 |
Country of origin | CN |
ETIM
ETIM 8.0 | EC001604 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
SAC-5P-M12MSB/ 2,0-900 - Bus system cable 1507065
-
SAC-5P-M12MSB/ 5,0-900 - Bus system cable 1507078
-
SAC-5P-M12MSB/10,0-900 - Bus system cable 1507081
-
SAC-5P-M12MSB/15,0-900 - Bus system cable 1507094
-
SAC-5P- 2,0-900/M12FSB - Bus system cable 1507117
-
SAC-5P- 5,0-900/M12FSB - Bus system cable 1507120
-
SAC-5P-10,0-900/M12FSB - Bus system cable 1507133
-
SAC-5P-15,0-900/M12FSB - Bus system cable 1507146
-
SAC-5P-M12MSB/ 0,3-900/M12FSB - Bus system cable 1507162
-
SAC-5P-M12MSB/ 0,5-900/M12FSB - Bus system cable 1507175
-
SAC-5P-M12MSB/ 1,0-900/M12FSB - Bus system cable 1507188
-
SAC-5P-M12MSB/ 2,0-900/M12FSB - Bus system cable 1507191
-
SAC-5P-M12MSB/ 5,0-900/M12FSB - Bus system cable 1507201
-
SAC-5P-M12MSB/10,0-900/M12FSB - Bus system cable 1507214
-
SAC-5P-M12MSB/15,0-900/M12FSB - Bus system cable 1507227
-
SAC-5P-MS/ 2,0-186 SCO - Sensor/actuator cable 1518326
-
SAC-5P-MS/ 5,0-186 SCO - Sensor/actuator cable 1518339
-
SAC-5P-MS/10,0-186 SCO - Sensor/actuator cable 1518342
-
SAC-5P-MS/15,0-186 SCO - Sensor/actuator cable 1518355
-
SAC-5P- 2,0-186/FS SCO - Sensor/actuator cable 1518368
-
SAC-5P- 5,0-186/FS SCO - Sensor/actuator cable 1518371
-
SAC-5P-10,0-186/FS SCO - Sensor/actuator cable 1518384
-
SAC-5P-15,0-186/FS SCO - Sensor/actuator cable 1518397
-
SAC-5P-MS/ 0,3-186/FS SCO - Sensor/actuator cable 1518407
-
SAC-5P-MS/ 0,5-186/FS SCO - Sensor/actuator cable 1518410
-
SAC-5P-MS/ 1,0-186/FS SCO - Sensor/actuator cable 1518423
-
SAC-5P-MS/ 2,0-186/FS SCO - Sensor/actuator cable 1518436
-
SAC-5P-MS/ 5,0-186/FS SCO - Sensor/actuator cable 1518449
-
SAC-5P-MS/10,0-186/FS SCO - Sensor/actuator cable 1518452
-
SAC-5P-MS/15,0-186/FS SCO - Sensor/actuator cable 1518465
-
SACC-M12MSB-5CON-PG9 SH AU - Data connector 1507764
-
SACC-M12FSB-5CON-PG9 SH AU - Data connector 1507777
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
SACC-M12MSB-5SC SH - Connector 1513570
-
SACC-M12FSB-5SC SH - Connector 1513596
-
SACC-M12MRB-5SC SH - Connector 1513583
-
SACC-M12FRB-5SC SH - Connector 1513606
-
SACC-M12MS-5SC M - Connector 1508187
-
SACC-M12FS-5SC M - Connector 1508200
Your advantages
INTERBUS
8 inputs, 24 V DC
M12 connection technology with SPEEDCON fast locking system
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem