VL3 UPC 1110
-
Box PC
1433148
Compact IP30-rated, fanless industrial box PC (BPC) with efficient, long-term available Intel Atom® x6211E processor with 2 GB LPDDR4 RAM and 30 GB NVMe SSD onboard storage.
Free download available.
Downloads
Product details
Note on application | |
Note on application | Only for industrial use |
Product type | Box PC |
Computer data | |
Processor | Intel® Atom® x6211E, Number of cores: 2 x 1.3 GHz |
Trusted Platform Module | dTPM 2.0, Infineon® SLB9670 (Encryption technology not Chinese) |
Operating system | without operating system |
RAM | 2 GB DDR |
Data storage system | 30 GB, 3D TLC (onboard) |
Cooling | passive |
Raid system | without RAID system |
Display | |
MTBF | 59,230 hours at 60°C |
Processor | Intel® Atom® x6211E, Number of cores: 2 x 1.3 GHz |
Service life of battery | 5 years (typical) |
Supply | |
Supply voltage | 24 V DC 20 % |
Max. current consumption | 2.08 A (24 V DC) |
Typical current consumption | 0.58 A (24 V DC) |
Real-time clock | |
Realtime clock | Yes (battery-backed) |
Power supply | |
Connection method | Push-in spring connection |
Conductor cross section, rigid | 0.2 mm² ... 1.5 mm² |
Conductor cross section, flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross section AWG | 24 ... 16 |
Stripping length | 10 mm |
Interfaces | 2x USB 3.1 Gen.1 - Type A |
Monitor output | 1x DP++ 1.4 |
Network | 2x Ethernet (10/100/1000 Mbps), RJ45 |
LAN chipset | Intel® i225-IT |
External dimensions | |
Width / Height / Depth | 100 mm / 50 mm / 100 mm (Housing dimensions) |
Housing material | Aluminum / steel sheet DC01 |
Ambient conditions | |
Degree of protection | IP30 |
Ambient temperature (operation) | -20 °C ... 60 °C (0...2000 m altitude, with 0.5 m/s air flow) |
-20 °C ... 54 °C (2001 ... 3000 m altitude, with 0.5 m/s air flow) | |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Altitude | 3000 m (above sea level) |
Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
Shock | 15g, 11 ms in accordance with IEC 60068-2-27 |
Vibration (operation) | 1g, according to EN 60068-2-6 |
Conformity/Approvals | |
Conformance | CE-compliant |
UL, USA / Canada | UL 61010-1, UL 61010-2-201 |
Class I, Div. 2, Groups A, B, C, D T4 |
Mounting type | DIN rail mounting |
Item number | 1433148 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DRBAAA |
Product key | DRBAAA |
GTIN | 4063151799854 |
Weight per piece (including packing) | 1.060 g |
Weight per piece (excluding packing) | 700 g |
Customs tariff number | 84715000 |
Country of origin | TW |
ECLASS
ECLASS-13.0 | 19200102 |
ETIM
ETIM 9.0 | EC001413 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-15
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | b0d356b7-8ffa-412f-a1df-710a81dfca4d |
Compatible products
-
SI-RND-U1A - Data interface 1425185
-
DP TO VGA ADPTR - Adapter 2400173
-
DP TO DVI ADPTR - Adapter 2400174
-
VL 2.0M DP CABLE - Connecting cable 2404774
-
VL3 UPC PORT COVER KIT - Cover 1452726
-
VL3 UPC WALL MOUNT KIT - Mounting kit 1452685
-
MC 1,5/ 3-STF-3,5 - PCB connector 1847068
-
MC 1,5/ 3-STF-3,5 BD:1-3 - PCB connector 1751312
-
FMC 1,5/ 3-STF-3,5 - PCB connector 1966101
-
QUINT4-PS/24DC/24DC/5/SC - DC/DC converter 1046800
-
QUINT4-PS/24DC/24DC/5/PT - DC/DC converter 2910119
-
FMC 1,5/ 3-STF-3,5 GY7035 - PCB connector 1561300
-
UTA 107/30 - Mounting adapter 2320089
-
TP/WP 6000 RTC BATTERY KIT - Battery 1289761
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem