CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
600 V | 30 A | 22 - 10 |
UL Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
600 V | 30 A | |||
Use group C | ||||
600 V | 30 A |
IECEE CB Scheme
Approval ID: DE1-64022Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
800 V | 41 A | 0.2 - 2.5 |
EAC
Approval ID: RU C-DE.BL08.B.00540VDE Zeichengenehmigung
Approval ID: 40017896Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
800 V | 41 A | 0.2 - 6 |