Replacement battery for the THERMOMARK PRIME, NiMH 18 V DC, 2.1 Ah
Product details
Battery-operated voltage
18.00 V
Battery
Battery capacity
2.10 Ah
Battery capacity
2.1 Ah
Battery technology
NiMH
Ambient conditions
Recommended storage conditions
0 ... 45 °C / 45 ... 85 % relative humidity.
Item number
0803668
Packing unit
1 pc
Minimum order quantity
1 pc
Sales key
BG122Z
Product key
BG122Z
GTIN
4055626247762
Weight per piece (including packing)
812,7 g
Weight per piece (excluding packing)
812,7 g
Customs tariff number
85078000
Country of origin
DE
ECLASS
ECLASS-13.0
21052902
ECLASS-15.0
21052902
ETIM
ETIM 10.0
EC001199
UNSPSC
UNSPSC 21.0
26111700
UL Recognized
Approval ID: UL-Recognized
EU RoHS
Fulfills EU RoHS substance requirements
Not applicable
(No electrical and electronic equipment (EEE), cannot be used in EEE)
China RoHS
Environment friendly use period (EFUP)
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.