NLC-040-024D-04I-02QRD-05A
-
Base unit
2400079
24 V DC Nanoline base unit. Equipped with 4 digital input and 2 relay output channels. Two inputs may be configured as analog inputs. Accepts one additional NLC-IOX... expansion unit. Onboard RJ11 connector provides programming and serial connectivity. Programming is via LOGIC+.
Free download available.
Downloads
Product details
Product type | Base unit |
Product family | Nanoline |
System requirements | |
Engineering tool | LOGIC+ |
Supply | |
Supply voltage | 24 V DC (Power available to the I/O and Communications modules) |
Supply voltage range | 19.2 V DC ... 30 V DC |
Power supply connection | Screw connection |
Max. current consumption | 81 mA |
Typical current consumption | 74 mA |
Analog: | |
Description of the input | Analog input |
Number of inputs | 2 (configurable) |
A/D converter resolution | 10 bit |
Connection technology | Screw connection |
Current input signal | 0 mA ... 20 mA |
4 mA ... 20 mA | |
Input resistance current input | 500 Ω |
Voltage input signal | 0 V DC ... 10 V DC |
Input resistance of voltage input | 200 kΩ |
Input filter | Digital |
Limit frequency (3 dB) | 0.5 Hz (3 dB) |
Measuring principle | Successive approximation |
Protective circuit | Polarity reversal |
Digital: | |
Input name | Digital inputs |
Description of the input | PNP |
Number of inputs | 4 |
Connection method | Screw connection |
Input voltage range "0" signal | 0 V DC ... 5 V DC |
Input voltage range "1" signal | 11 V DC ... 30 V DC |
Nominal input current at UIN | 1.2 mA (Channel 1 and 2) |
0.13 mA (Channel 3 and 4) | |
Typical response time | 10 µs (Channel 1 and 2) |
2 ms (Channel 3 and 4) | |
Counter: | |
Description of the input | High-speed counter |
Number of inputs | 2 (configurable) |
Input frequency | 10 kHz |
Digital: | |
Output name | Relay output |
Output description | Relay output |
Connection method | Screw connection |
Number of outputs | 2 |
Maximum output current per channel | 5 A |
Maximum output current per module / terminal block | 10 A |
Maximum output current per module | 10 A |
Connection method | Screw connection |
Operator Panel | |
Connection method | RJ45 / COMBICON |
RS-232 | |
Connection method | Slot 1 |
USB | |
Connection method | Slot 1 |
Dimensional drawing |
|
Width | 40 mm |
Height | 103.5 mm |
Depth | 43 mm |
Color | white |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 70 °C |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Permissible humidity (operation) | 90 % |
Permissible humidity (storage/transport) | 90 % |
Mounting type | DIN rail mounting |
Item number | 2400079 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DRACAA |
Product key | DRACAA |
GTIN | 4046356954471 |
Weight per piece (including packing) | 172,6 g |
Weight per piece (excluding packing) | 166,9 g |
Customs tariff number | 85371098 |
Country of origin | IN |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem