NPT adapter, IP68, up to 5 bar, incl. O-ring seal, M20 to 1/2"
Product details
Dimensional drawing
Length
25 mm
Length of the connecting thread
6.5 mm
Length without connecting thread
18.5 mm
Diameter
20 mm
Connecting thread diameter
20 mm
Thread type connection side
M20
Thread type on seal side
1/2-inch NPT
Color
brass color
Material
Brass, nickel-plated
Seal material O-ring
NBR
Ambient conditions
Degree of protection
IP68 (Depends on the screw connection used)
Ambient temperature (operation)
-20 °C ... 80 °C
Item number
1686847
Packing unit
25 pc
Minimum order quantity
25 pc
Sales key
AF7DZX
Product key
AF7DZX
GTIN
4017918822705
Weight per piece (including packing)
32,02 g
Weight per piece (excluding packing)
31,67 g
Customs tariff number
74198090
Country of origin
DE
ECLASS
ECLASS-13.0
27140806
ECLASS-15.0
27140806
ETIM
ETIM 9.0
EC000938
UNSPSC
UNSPSC 21.0
31163000
EAC
Approval ID: RU C-DE.AI30.B.01102
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
6(c)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.