NPT adapter, IP68, up to 5 bar, incl. O-ring seal, M32 to 1"
Product details
Product type
NPT adapter
Dimensional drawing
Length
33 mm
Length of the connecting thread
8 mm
Length without connecting thread
25 mm
Diameter
32 mm
Connecting thread diameter
32 mm
Thread type connection side
M32
Thread type on seal side
1"-NPT
Color
brass color
Material
Brass, nickel-plated
Seal material O-ring
NBR
Ambient conditions
Degree of protection
IP68 (Depends on the screw connection used)
Ambient temperature (operation)
-20 °C ... 80 °C
Item number
1686863
Packing unit
10 pc
Minimum order quantity
10 pc
Sales key
AF7DZX
Product key
AF7DZX
GTIN
4017918822729
Weight per piece (including packing)
99,52 g
Weight per piece (excluding packing)
96,1 g
Customs tariff number
74198090
Country of origin
DE
ECLASS
ECLASS-13.0
27140806
ECLASS-15.0
27140806
ETIM
ETIM 9.0
EC000938
UNSPSC
UNSPSC 21.0
31163000
EAC
Approval ID: RU C-DE.AI30.B.01102
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
6(c)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.