Recently searched
Login
0
No products in comparison
Products
Products overview
Find a Distributor
New products
Product navigator for device connection technology
Technologies
Customer-specific solutions
Configurators
Sample service
Product Compliance
Cross Reference Search
Automate
Automation software
Building automation
Edge computing
HMIs and IPCs
Industrial communication
PLCnext Technology
PLCs (controllers) and I/Os
Smart Services
Connect
Board-to-board connectors
Cables and lines
Connectors
Distribution blocks and device terminal blocks
Distributors, adapters, and conductor connectors
Electronics housings
PCB terminal blocks and PCB connectors
Plug-in test system
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Control cabinet accessories
Crimp connectors
Ferrules
Hand tools
Industrial lighting and signal technology
Junction boxes and empty enclosures
Marking material
Printers
Software for control cabinet building
Workstation solutions
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filter
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Contactor and power relay
Energy monitoring
I/O signal marshalling
Motor starters and electronic switching devices
Process indicators and field devices
Relays and solid-state relays
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview
Application examples from practice
Sector coupling
Educational solutions
E-MOBILITY
Overview
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Buildings
Data Centers
Railway industry
POWER
Battery storage systems
Conventional power generation
DC grids in industry
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Marine and offshore
Power-to-X
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet building
Automated Guided Vehicles (AGV)
Device manufacturers
Electrical installations
Machine building
OTHER TOPICS
Agriculture
COMPLETE line
Data connectors for smart networks
Functional safety
Industrial remote communication
Industrial security
Power reliability
Video surveillance
Company
Overview
The Phoenix Contact Group
Careers
Our culture and attitude
All Electric Society
Compliance
Sustainability
History
Suppliers
Events & News
Overview
Events & trade fairs
News
Service & Support
Overview
Catalogs and brochures
Contact
PLCnext Community
Inform
Frequently Asked Questions
Information for device manufacturers
Product changes and discontinuations
Consult and Plan
Customer-specific solutions
Engineering Data for control cabinet building
Engineering Data for PCB Components
Configurators
Procure and Deliver
E-Business
Sample service for device manufacturers
Install and Operate
Services for marking solutions
Returns and complaints
Product Security Incident Response Team
My Phoenix Contact
Login / Register
Registration Benefits
Shopping cart
My orders
My quotes and contracts
My Product Lists
My Comparison
Home
Products
Connectors
Heavy-duty connectors
HC-B-TA-M25-ER-AL - Adapter
HC-B-TA-M25-ER-AL
-
Adapter
1414257
Adapter, aluminum, for EVO housing, M25 thread
Product details
Expand all
Collapse all
Technical data
Product properties
Application
Bayonet B - metric
Type of the screw connection
M25
Connection data
Tightening torque
... 12 Nm
Dimensions
Dimensional drawing
Thread type on seal side
M25
Internal dimensions
Length of internal thread
13 mm
Material specifications
Color
aluminum color
Material
Die-cast aluminum, corrosion-resistant
Seal material O-ring
NBR
Housing material
Die-cast aluminum, corrosion resistant
Cable/line
External cable diameter
depending on the cable gland
Mechanical properties
Mechanical data
Type of the screw connection
M25
Environmental and real-life conditions
Ambient conditions
Degree of protection
IP66
IP67
Enclosure rating (NEMA)
4 (UL 50e)
4X (UL 50e)
12 (UL 50e)
Ambient temperature (operation)
-40 °C ... 125 °C
Commercial data
Item number
1414257
Packing unit
1 pc
Minimum order quantity
1 pc
Sales key
AF7APM
Product key
AF7APM
GTIN
4055626022192
Weight per piece (including packing)
105,3 g
Weight per piece (excluding packing)
105,1 g
Customs tariff number
85389099
Country of origin
DE
Classifications
ECLASS
ECLASS-13.0
27140801
ECLASS-15.0
27140801
ETIM
ETIM 9.0
EC000441
UNSPSC
UNSPSC 21.0
39121400
Approvals
DNV
Approval ID: TAE000037S
cUL Recognized
Approval ID: E255026
UL Recognized
Approval ID: E255026
EAC
Approval ID: RU C-DE.AI30.B.01102
Environmental product compliance
EU RoHS
Fulfills EU RoHS substance requirements
Yes
(No exemptions)
China RoHS
Environment friendly use period (EFUP)
EFUP-E
No hazardous substances above the limits
EU REACH SVHC
REACH candidate substance (CAS No.)
No substance above 0.1 wt%
Compatible products
Expand all
Collapse all
Accessories
G-INS-M25-S68N-NNES-S
-
Cable gland
1424527
G-INS-M25-M68N-NNES-S
-
Cable gland
1411165
G-INSEC-M25-S68N-NCRS-S
-
Cable gland
1411190
G-INS-M25-M68N-SNES-S
-
Cable gland
1424544
WP-G HF IP66 M25 BK
-
Protective hose screw connection
3240899
WP-G HF IP69K M25 BK
-
Protective hose screw connection
3240885
WP-GA HF IP66 M25 BK
-
Protective hose screw connection
3240927
WP-GA HF IP69K M25 BK
-
Protective hose screw connection
3240913
WP-GR HF IP66 M25 BK
-
Protective hose screw connection
3240955
WP-GR HF IP69K M25 BK
-
Protective hose screw connection
3240941
WP-G PP HF M25
-
Protective hose screw connection
3240999
WP-GT PP HF M25
-
Protective hose screw connection
3241013
WP-G BRASS IP40 M25
-
Protective hose screw connection
3241048
WP-GT BRASS M25
-
Protective hose screw connection
3241034
WP-G BRASS IP65 M25
-
Protective hose screw connection
3241062
Frequently searched
Modular contact inserts
Crimp contacts
IDC connector with fast connection (IP65)
Modular Push-in contact inserts
Where Can I Buy This Item?
Product Help