FLKM-1771-WH/S7-522-5FH/0,5M
-
Adapter
2910094
Migration adapter for converting Allen Bradley PLC-5 (1771-WH) to Siemens SIMATIC® S7-1500 front connector. 1771-OAD / 1771-OMD to 6ES7 522-5FH00-0AB0 conversion
Product details
Product type | Front adapter |
Insulation characteristics | |
Insulation | Basic insulation |
Overvoltage category | III |
Pollution degree | 2 |
Max. permissible operating voltage | 264 V AC/DC |
Max. permissible current | 2 A (per path) |
Max. permissible total current | 42 A |
Nominal operating mode | 100% operating factor |
Mains frequency | 50/60 Hz |
Rated insulation voltage | 280 V |
Rated surge voltage | 4 kV |
Supported controller ALLEN-BRADLEY PLC 5 | |
Suitable I/O card | 1771-OAD |
1771-OMD | |
Supported controller SIEMENS S7-1500 | |
Suitable I/O card | 6ES7522-5FH00-0AB0 |
Allen-Bradley PLC-5® | |
Connection method | Plug-in connection |
S7-1500-Adapter | |
Connection method | Plug-in connection |
Number of connections | 1 |
Item dimensions | |
Width | 101 mm |
Height | 227 mm |
Depth | 68.78 mm |
Cable | |
Length | 0.5 m |
Number of positions | 21 |
Shielded | no |
Conductor type | Round cable set |
AWG signal line | 21 |
Conductor cross section | 21x 0.5 mm² |
Outer sheath, material | PVC |
External sheath, color | blue |
Conductor material | Bare Cu litz wires |
Halogen-free | no |
Flame resistance | UL VW-1 |
Ambient conditions | |
Degree of protection | IP20 |
Degree of protection (Installation location) | ≥ IP54 (Installation location) |
Ambient temperature (operation) | -20 °C ... 60 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m (Above sea level) |
Permissible humidity (operation) | 95 % (non-condensing) |
CE | |
Certificate | CE-compliant |
UL, USA/Canada | |
Identification | UL Listed UL 61010-2-201 |
Standards/regulations | DIN EN 50178 |
Mounting position | any |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2910094 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DK233R |
Product key | DK233R |
Catalog page | Page 546 (C-5-2019) |
GTIN | 4055626426754 |
Weight per piece (including packing) | 566 g |
Weight per piece (excluding packing) | 566 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27242292 |
ETIM
ETIM 8.0 | EC002584 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | e51106aa-2d39-4c9b-99f9-d4efb4ef4500 |
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem