cUL Recognized
Approval ID: E238705Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
24 V | 3 A |
UL Recognized
Approval ID: E238705Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
24 V | 3 A |
VARIOFACE output module, with 8 miniature relays, 1 N/O contact each, plugged, for 24 V DC (incl. relay)
Product type | Interface module |
No. of channels | 8 |
Operating mode | 100% operating factor |
Mechanical service life | 2x 107 cycles |
Compatible components | Miniature relay, REL-MR-G 24/1 |
With components | yes |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Rated insulation voltage | 260 V AC |
Rated surge voltage | 2.5 kV (Basic insulation between output contact current paths) |
4 kV (Basic insulation between input circuit and output contact current paths) | |
Supported controller SIEMENS S7-1500 | |
Suitable I/O card | 6ES7522-1BH00-0AB0 |
6ES7522-1BH01-0AB0 | |
6ES7522-1BL00-0AB0 | |
6ES7522-1BL01-0AB0 | |
6ES7522-1BP00-0AA0 | |
Supported controller ABB S800 I/O | |
Suitable I/O card | DO810 |
DO840 | |
Supported controller ALLEN-BRADLEY ControlLogix | |
Suitable I/O card | 1756-OB32 |
1756-OB16E | |
Supported controller ALLEN-BRADLEY PLC 5 | |
Suitable I/O card | 1771 OBN |
Supported controller ALLEN-BRADLEY SLC 500 | |
Suitable I/O card | 1746 OB 32 |
Supported controller EMERSON DeltaV | |
Suitable I/O card | VE4002S1T1B3 |
VE4002S1T2B3 | |
VE4002S1T2B3 Series 2 | |
VE4002S1T2B6 | |
Supported controller GE-FANUC RX3i | |
Suitable I/O card | IC694MDL754 |
Supported controller HONEYWELL Experion PKS C200 | |
Suitable I/O card | TC-ODD 321 |
Supported controller MITSUBISHI MELSEC L | |
Suitable I/O card | LY41PT1P |
LY42PT1P | |
Supported controller MITSUBISHI MELSEC Q | |
Suitable I/O card | QY81P |
QY82P | |
Supported controller SIEMENS S7-300 / ET 200 M | |
Suitable I/O card | CPU 313C-2DP |
CPU 314C-2DP | |
CPU 314C-2PtP | |
6ES7322-1BH01-0AA0 | |
6ES7322-1BL00-0AA0 | |
6ES7323-1BH01-0AA0 | |
6ES7323-1BL00-0AA0 | |
CPU 313C | |
CPU 313C-2PtP | |
Supported controller SIEMENS S7-400 | |
Suitable I/O card | 6ES7422-1BL00-0AA0 |
6ES7422-7BL00-0AB0 |
Nominal input voltage UN | 24 V DC |
Input voltage range in reference to UN | 0.8 ... 1.1 |
Input voltage range | 19.2 V DC ... 26.4 V DC |
Typical input current at UN | 6.5 mA |
Typical response time | 5 ms |
Typical release time | 15 ms |
Protective circuit | Freewheeling diode; Freewheeling diode |
Reverse polarity protection; Polarity protection diode | |
Operating voltage display | Green LED |
Status display/channel | Yellow LED |
Compatible components | Miniature relay, REL-MR-G 24/1 |
Switching | |
Contact switching type | 1 N/O contact |
Type of switch contact | Double contact |
Contact material | AgNi, 5 µm hard gold-plated |
Maximum switching voltage | 250 V AC |
125 V DC | |
Minimum switching voltage | 5 V |
Limiting continuous current | 3 A |
Maximum inrush current | 5 A |
Min. switching current | 1 mA |
Interrupting rating (ohmic load) max. | 72 W (24 V DC) |
60 W (48 V DC) | |
50 W (60 V DC) | |
50 W (110 V DC) | |
750 VA (250 V AC) | |
Error detection (line break / short-circuit) | no |
Controller level | |
Connection method | IDC/FLK pin strip |
Number of connections | 1 |
Number of positions | 14 |
Pitch | 2.54 mm |
Field level | |
Connection method | Screw connection |
Stripping length | 6 mm |
Screw thread | M3 |
Number of connections | 16 |
Conductor cross section rigid | 0.14 mm² ... 1.5 mm² |
Conductor cross section flexible | 0.14 mm² ... 1.5 mm² |
Conductor cross section AWG | 26 ... 14 |
Supply | |
Connection method | Screw connection |
Stripping length | 6 mm |
Screw thread | M3 |
Number of connections | 1 |
Number of positions | 2 |
Conductor cross section rigid | 0.14 mm² ... 1.5 mm² |
Conductor cross section flexible | 0.14 mm² ... 1.5 mm² |
Conductor cross section AWG | 26 ... 14 |
Status display present | yes |
Width | 56.5 mm |
Height | 77 mm |
Depth | 52.5 mm |
Color | green (RAL 6021) |
Ambient conditions | |
Degree of protection | IP00 |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Standards/regulations | EN 61010-2-201 |
IEC 60664 |
Mounting type | DIN rail mounting |
Assembly note | in rows with zero spacing |
Mounting position | any |
Notes on operation | Observe the maximum switching capacity of the relays used |
Notes on operation | Do not connect adjacent channels to SELV/ PELV and voltages dangerous to the touch. |
Notes on operation | The outputs are not suitable for switching different line conductors. The sum of the switching voltages used for adjacent outputs must not exceed the rated insulation voltage value |
Notes on operation | The necessary requirements for insulation (basic insulation or reinforced insulation) from adjacent modules (in DIN-rail direction) must be realized by applying suitable measures (e. g., partition plates). |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2979469 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DK2191 |
Product key | DK2191 |
GTIN | 4017918130374 |
Weight per piece (including packing) | 147,6 g |
Weight per piece (excluding packing) | 117,18 g |
Customs tariff number | 85364190 |
Country of origin | DE |
ECLASS-13.0 | 27141152 |
ETIM 9.0 | EC002780 |
UNSPSC 21.0 | 39121400 |
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
24 V | 3 A |
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
24 V | 3 A |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Hexahydromethylphthalic anhydride (CAS: n/a) |
Lead (CAS: 7439-92-1) | |
SCIP | ef1dc788-193a-4192-a701-dfaf45c75706 |