UM-D37SUB/M/HC3/16DO/MR/1/SI-L
-
Active module
2904105
16-channel relay module for Honeywell C300 output modules TDOB01 and TBOB11. On the controller side, the module is controlled on a 37-pos. basis via D-SUB. A screw connection is available (marking: 48...1) on the field side. Module width: 142 mm
Product details
Product type | Interface module |
No. of channels | 16 |
Operating mode | 100% operating factor |
Mechanical service life | approx. 2x 107 cycles |
Insulation characteristics | |
Insulation | Basic insulation |
Overvoltage category | III |
Pollution degree | 2 |
Rated insulation voltage | 260 V AC |
Rated surge voltage | 4 kV (Safe isolation, reinforced insulation, and 6 kV between input circuit and output contact current paths) |
Supported controller HONEYWELL Experion PKS C300/C-Series | |
Suitable I/O card | TDOB01 (non-redundant) |
TDOB11 (redundant) |
Nominal input voltage UN | 24 V DC |
Input voltage range in reference to UN | 0.9 ... 1.1 |
Input voltage range | 21.6 V DC ... 26.4 V DC |
Typical input current at UN | 9 mA |
Typical response time | 5 ms |
Typical release time | 7 ms |
Status display/channel | Yellow LED |
Switching | |
Contact switching type | 1 changeover contact |
Type of switch contact | Single contact |
Contact material | AgSnO |
Maximum switching voltage | 250 V AC/DC |
Minimum switching voltage | 5 V (at 100 mA) |
Limiting continuous current | 2 A (see derating curve) |
Min. switching current | 100 mA |
Interrupting rating (ohmic load) max. | 48 W (24 V DC) |
20 W (48 V DC) | |
18 W (60 V DC) | |
23 W (110 V DC) | |
40 W (220 V DC) | |
500 VA (250 V AC) |
Controller level | |
Connection method | D-SUB pin strip |
Number of connections | 1 |
Number of positions | 37 |
Field level | |
Connection method | Screw connection |
Screw thread | M3 |
Number of connections | 1 |
Number of positions | 50 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Status display present | yes |
Width | 142 mm |
Height | 142.5 mm |
Depth | 66 mm |
Ambient conditions | |
Degree of protection | IP00 |
Ambient temperature (operation) | -20 °C ... 70 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Standards/regulations | DIN EN 50178 |
Mounting type | DIN rail mounting |
Assembly note | in rows with zero spacing |
Mounting position | any |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2904105 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DK219H |
Product key | DK219H |
GTIN | 4046356783637 |
Weight per piece (including packing) | 570 g |
Weight per piece (excluding packing) | 570 g |
Customs tariff number | 85369010 |
Country of origin | DE |
UNSPSC
UNSPSC 21.0 | 39121432 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem