UM-D25SUB/F/M/16DO-RELS/SC049
-
Active module
2905752
16-channel digital output module with spring-cage connection and 25-pos. D-SUB miniature socket strip and 25-pos. D-SUB miniature pin strip, plug-in relay base for fitting 60 V DC or 24 V DC optocouplers, module width: 365 mm
This product needs further products for operation.
Mandatory accessories
Product details
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Product type | Relay Module |
Insulation characteristics: Air clearances and creepage distances, input/output | |
Insulation | Reinforced insulation |
Overvoltage category | III |
Pollution degree | 2 |
Insulation characteristics: Air and creepage distances, output/output | |
Insulation | Basic insulation |
Overvoltage category | III |
Pollution degree | 2 |
Air clearances and creepage distances, input/output | |
Rated insulation voltage | 300 V |
Rated surge voltage | 6 kV (1.2/50 μs) |
Air and creepage distances, output/output | |
Rated insulation voltage | 300 V |
Rated surge voltage | 4 kV (1.2/50 μs) |
Nominal input voltage UN | 24 V |
Input voltage range in reference to UN | 0.9 ... 1.1 |
Typical input current at UN | 1 A (per channel) |
Protective circuit | Freewheeling, LED; Freewheeling diode, LED |
Switching | |
Contact switching type | Single contact, 1 changeover contact |
Contact material | AgNi |
Maximum switching voltage | 250 V AC/DC |
Limiting continuous current | 2 A (per channel) |
Controller level | |
Connection in acc. with standard | DIN 41652/IEC 60807-2 |
Connection method | D-SUB-25 male/D-SUB-25 female |
Number of positions | 25 |
Field level | |
Connection method | Spring-cage connection |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Width | 365 mm |
Height | 143 mm |
Depth | 68 mm |
Ambient conditions | |
Degree of protection | IP00 |
Degree of protection (Installation location) | ≥ IP54 (Installation location) |
Ambient temperature (operation) | -20 °C ... 50 °C |
Altitude | ≤ 2000 m |
Air clearances and creepage distances, input/output | |
Standards/regulations | DIN EN 50178: 1998-04 |
Air and creepage distances, output/output | |
Standards/regulations | DIN EN 50178: 1998-04 |
Mounting type | DIN rail mounting |
Assembly note | in rows with zero spacing |
Mounting position | any |
Item number | 2905752 |
Packing unit | 1 pc |
Minimum order quantity | 30 pc |
Product key | DK2A92 |
GTIN | 4046356995511 |
Weight per piece (including packing) | 1.257 g |
Weight per piece (excluding packing) | 1.257 g |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem