RAD-80211-XD
-
Access point
2885728
WLAN access point, 24 V DC; IEEE 802.11 a/b/g; 2.4 GHz; 5 GHz, client adapter, bridge; antenna diversity; Wi-Fi compliant; web-based management; 802.11i, DIN rail mounting, without antenna
Product details
Product type | Wireless module |
Supply: Module electronics | |
Connection method | Via COMBICON |
Supply voltage | 24 V DC |
Supply voltage range | 12 V DC ... 30 V DC |
Supply current | 500 mA |
Ethernet | |
Number | 1 |
Connection method | RJ45 jack |
Antenna | |
Number | 1 |
Functions | |
Operating modes | Access point, client, bridge |
Configuration | Web-based management |
Automatic channel selection | yes |
Security | WEP 64 bit/128 bit |
WPA TKIP | |
802.11i WPA2 (AES) | |
Wireless licenses | USA, Canada |
Connection method | D-SUB-9, COMBICON |
Protocols supported | RS-232, RS-485, RS-422 |
Wireless | |
Antenna connection method | MCX (female) |
Frequency band | 2.4 GHz |
5 GHz | |
Wireless standard | IEEE 802.11 |
a | |
b | |
g | |
h | |
Transmission power | 20 dBm (EIRP) |
Number of wireless interfaces | 1 IEEE 802.11 a/b/g |
Width | 45 mm |
Height | 99 mm |
Depth | 115 mm |
Color | green |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | 0 °C ... 65 °C |
Air pressure (operation) | 795 hPa ... 1080 hPa (up to 2000 m above sea level) |
Permissible humidity (operation) | 5 % ... 90 % (non-condensing) |
Conformity/Approvals | |
UL, USA / Canada | Class I, Div. 2, Groups A, B, C, D |
Mounting type | DIN rail mounting |
Assembly note | Antenna not included |
Item number | 2885728 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNN2W2 |
Product key | DNN2W2 |
Catalog page | Page 247 (AX-2007) |
GTIN | 4046356155199 |
Weight per piece (including packing) | 300 g |
Weight per piece (excluding packing) | 300 g |
Customs tariff number | 85176200 |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem