Product List

Go to Product Detail Page for item 1087136
EV-T2HPCC-DC500A-4,0M50ECBK11 - DC charging cable
EV-T2HPCC-DC500A-4,0M50ECBK11 - DC charging cable
1087136

CHARX connect professional, CCS type 2, HPC DC charging cable, up to 700 A in Boost mode, 500 A permanent, 1000 V DC, with cooled vehicle charging connector and cooled cable, cable: 4 m, black, straight, with replaceable mating face frame, with replaceable DC power contacts, without panel feed-through, with digital temperature sensors, requires liquid cooling, PHOENIX CONTACT logo, IEC 62196-3-1, for charging electric vehicles (EV) with direct current (DC)

Go to Product Detail Page for item 1197249
EV-T2HPCC-DC500A-3,5M50ECBK11 - DC charging cable
EV-T2HPCC-DC500A-3,5M50ECBK11 - DC charging cable
1197249

CHARX connect professional, CCS type 2, HPC DC charging cable, up to 700 A in Boost mode, 500 A permanent, 1000 V DC, with cooled vehicle charging connector and cooled cable, cable: 3.5 m, black, straight, with replaceable mating face frame, with replaceable DC power contacts, without panel feed-through, with digital temperature sensors, requires liquid cooling, PHOENIX CONTACT logo, IEC 62196-3-1, for charging electric vehicles (EV) with direct current (DC)

Go to Product Detail Page for item 1085638
EV-T2HPCC-DC500A-5,0M50ECBK11 - DC charging cable
EV-T2HPCC-DC500A-5,0M50ECBK11 - DC charging cable
1085638

CHARX connect professional, CCS type 2, HPC DC charging cable, up to 700 A in Boost mode, 500 A permanent, 1000 V DC, with cooled vehicle charging connector and cooled cable, cable: 5 m, black, straight, with replaceable mating face frame, with replaceable DC power contacts, without panel feed-through, with digital temperature sensors, requires liquid cooling, PHOENIX CONTACT logo, IEC 62196-3-1, for charging electric vehicles (EV) with direct current (DC)

Go to Product Detail Page for item 1085658
EV-T1HPCC-DC500A-5,0M50ECBK11 - DC charging cable
EV-T1HPCC-DC500A-5,0M50ECBK11 - DC charging cable
1085658

CHARX connect professional, CCS type 1, HPC DC charging cable, up to 700 A in Boost mode, 500 A permanent, 1000 V DC, with cooled vehicle charging connector and cooled cable, cable: 5 m, black, straight, with charging connector holder, with replaceable mating face frame, without panel feed-through, with digital temperature sensors, requires liquid cooling, PHOENIX CONTACT logo, SAE J1772, IEC 62196-3-1, for charging electric vehicles (EV) with direct current (DC)

Go to Product Detail Page for item 1085637
EV-T2HPCC-DC500A-5,0M50ECBK11L - DC charging cable
EV-T2HPCC-DC500A-5,0M50ECBK11L - DC charging cable
1085637

CHARX connect professional, CCS type 2, HPC DC charging cable, up to 700 A in Boost mode, 500 A permanent, 1000 V DC, with cooled vehicle charging connector and cooled cable, cable: 5 m, black, straight, with replaceable mating face frame, with replaceable DC power contacts, with left-hand angled panel feed-through, with variable-speed fan, with digital temperature sensors, PHOENIX CONTACT logo, IEC 62196-3-1, for charging electric vehicles (EV) with direct current (DC)

Go to Product Detail Page for item 1542909
EV-T2HPCC-DC500A-6,0M50ECBK11R - DC charging cable
EV-T2HPCC-DC500A-6,0M50ECBK11R - DC charging cable
1542909

CHARX connect professional, CCS type 2, HPC DC charging cable, up to 700 A in Boost mode, 500 A permanent, 1000 V DC, with cooled vehicle charging connector and cooled cable, cable: 6 m, black, straight, with replaceable mating face frame, with replaceable DC power contacts, with right-hand angled panel feed-through, with variable-speed fan, with digital temperature sensors, PHOENIX CONTACT logo, IEC 62196-3-1, for charging electric vehicles (EV) with direct current (DC)

Go to Product Detail Page for item 1089931
EV-T1HPCC-DC500A-5,0M50ECBK11R - DC charging cable
EV-T1HPCC-DC500A-5,0M50ECBK11R - DC charging cable
1089931

CHARX connect professional, CCS type 1, HPC DC charging cable, up to 700 A in Boost mode, 500 A permanent, 1000 V DC, with cooled vehicle charging connector and cooled cable, cable: 5 m, black, straight, with charging connector holder, with replaceable mating face frame, with right-hand angled panel feed-through, with variable-speed fan, with digital temperature sensors, PHOENIX CONTACT logo, SAE J1772, IEC 62196-3-1, for charging electric vehicles (EV) with direct current (DC)

Go to Product Detail Page for item 1430338
EV-T1HPCC-DC500A-6,0M50ECBK11 - DC charging cable
EV-T1HPCC-DC500A-6,0M50ECBK11 - DC charging cable
1430338

CHARX connect professional, CCS type 1, HPC DC charging cable, up to 700 A in Boost mode, 500 A permanent, 1000 V DC, with cooled vehicle charging connector and cooled cable, cable: 6 m, black, straight, with charging connector holder, with replaceable mating face frame, without panel feed-through, with digital temperature sensors, requires liquid cooling, PHOENIX CONTACT logo, SAE J1772, IEC 62196-3-1, for charging electric vehicles (EV) with direct current (DC)

Go to Product Detail Page for item 1718008
EV-T2HPCC-DC500A-2,0M50ECBK11M - DC charging cable
EV-T2HPCC-DC500A-2,0M50ECBK11M - DC charging cable
1718008

CHARX connect professional, CCS type 2, HPC DC charging cable, up to 700 A in Boost mode, 500 A permanent, 1000 V DC, with cooled vehicle charging connector and cooled cable, cable: 2 m, black, straight, with replaceable mating face frame, with replaceable DC power contacts, supports four-wire measurement technology, without panel feed-through, with digital temperature sensors, PHOENIX CONTACT logo, IEC 62196-3-1, for charging electric vehicles (EV) with direct current (DC)

Go to Product Detail Page for item 1085631
EV-T2HPCC-DC500A-5,0M50ECBK11S - DC charging cable
EV-T2HPCC-DC500A-5,0M50ECBK11S - DC charging cable
1085631

CHARX connect professional, CCS type 2, HPC DC charging cable, up to 700 A in Boost mode, 500 A permanent, 1000 V DC, with cooled vehicle charging connector and cooled cable, cable: 5 m, black, straight, with replaceable mating face frame, with replaceable DC power contacts, with straight panel feed-through, with variable-speed fan, with digital temperature sensors, PHOENIX CONTACT logo, IEC 62196-3-1, for charging electric vehicles (EV) with direct current (DC)