Fully automated production of terminal strips with the clipx MASTER line

Your automation solution for efficient processes.
clipx MASTER line system for the fully automated production of terminal strips

Maximum efficiency through fully automated assembly and marking

Optimize your production processes in control cabinet building with our clipx MASTER line for the fully automated production of terminal strips, including marking. Following the fully automated assembly of the DIN rails, the entire terminal strip is then laser marked without interrupting the process. The information required for production is issued directly from the engineering process. With these features, the clipx MASTER line contributes significantly to the process optimization and implementation of automated production processes in control cabinet building.

Your advantages

  • Increased efficiency and productivity through fully automated production without process interruptions
  • Minimized errors through data transfer from engineering
  • Significant time savings during marking by using terminal blocks with integrated markers
  • High marking quality and precision due to laser marking
clipx MASTER line system for fully automatic terminal strip production

Your automation solution for efficient terminal strip production

The comprehensive clipx MASTER line production process includes component mounting and the subsequent marking. Key advantages of our system include the fully automated transport between the individual work steps and the parallel execution of mounting and marking processes, which reduces production times to a minimum. Using Phoenix Contact terminal blocks from the CLXM and CLM product families with integrated markers and setup-optimized packaging can increase efficiency during mounting and marking.

The clipx MASTER line helps to make processes in terminal strip production more efficient and cost-effective, and also helps to significantly reduce manual intervention.

Our clipx MASTER line in detail

Interactive image map: clipx MASTER line system for fully automatic terminal strip production
Automated mounting of terminal blocks on DIN rails
The DIN rails are assembled automatically in this area. The system has seven racks, each with ten stacking spaces, allowing it to accommodate up to 70 different terminal blocks.
Automated mounting of terminal blocks on DIN rails
Automatic transport
With the integrated handling unit, you can use our system to produce terminal strips without process interruptions between mounting and marking. After assembly, the mounted terminal strips are automatically transported to the marking station. While being transported, the terminal strip is switched automatically from a vertical orientation to horizontal.
Automatic transport
Automated laser marking
At the marking station, the mounted terminal strips are marked with a laser marking. The laser marking is characterized by its robust and permanent identification with a high level resistance to wear. Precise marking results are achieved, even in the event of deviations, thanks to a comparison of the real measurement results with those of the digital twin.
Automated laser marking
Production information from engineering
Configure your terminal strips with our clipx ENGINEER engineering software and issue the production information for your production system straight away. This ensures data consistency – from engineering through to production – and reduces the potential for errors.
Production information from engineering
Feeder belt for DIN rails
The manually cut DIN rails are placed on the conveyor belt and automatically conveyed into the system. The feeder belt has up to 30 spaces for DIN rails with and without perforation.
Feeder belt for DIN rails
Automated output
The mounted and laser-marked terminal strips are automatically output via a roller conveyor that serves as an output buffer. Combined with the first-in-first-out principle, this enables simple and clear removal.
Automated output
Terminal block with integrated markers

Range for automated production

Our terminal blocks from the CLXM and CLM product families with integrated markers are ideally suited to automated terminal strip production. With setup-optimized packaging, filling and refilling processes are completed quickly.

The use of terminal blocks with markers already attached saves a great deal of time. Manual tasks including as separating out, assigning, and snapping on individual markers during the marking process are no longer necessary.

Automated production without process interruptions

Info paper
Fully automatic terminal strip production with the clipx MASTER line

Have all the technical details and information on the clipx MASTER line at a glance with our info paper.

To the info paper
clipx MASTER line system for the fully automated production of terminal strips