Le contenu que vous consultez est sur mesure pour Belgique. Consulter le contenu de États-Unis | Sélectionner un autre pays

M12 connectors for 10 Gbps in industrial environments

10 Gbps in industrial environments You can also utilize the high transmission speeds of the office world in your production operations.

Modern automation processes call for high volumes of data at ever-increasing transmission speeds. With the new M12 connectors from Phoenix Contact, you can now also benefit from data rates of up to 10 Gbps in your system. Seamless communication is therefore possible across the entire company network – from the office through to the machine.

Tested for industrial use: CAT6A

Tested for industrial use: CAT6A

CAT6A – high speed for industry

CAT6A components are components that meet all requirements in accordance with IEC for the full realization of 10 Gbps in industrial environments.

All our products for 10 Gbps device connection satisfy these requirements.

Your advantage: fast data transmission and tested suitability for industrial applications.

Flush-type connectors

Flush-type connectors

M12 flush-type connectors for 10 Gbps

Integrate 10 Gbps communication suitable for your application. Phoenix Contact provides various M12 flush-type connectors that also enable optimum connection in the device.

  • M12 with RJ45 connection, also ideal as a control cabinet feed-through
  • M12 with solder connection
  • M12 with shielded cable connection
Fast assembly with Piercecon®

Fast assembly with Piercecon®

M12 connectors designed for assembly for 10 Gbps

The M12 connectors for 10 Gbps from Phoenix Contact can be assembled quickly and easily directly on site – this is made possible by the Piercecon® connection.

Data connectors for 10 Gbps

Data connectors for 10 Gbps

RJ45 connectors designed for assembly for 10 Gbps

The RJ45 connectors from Phoenix Contact can be assembled quickly and easily directly on site with the IDC displacement connection.

Choose connectors with IP20 or IP65/IP67 degree of protection depending on the installation location.

Pre-assembled patch cables

Pre-assembled patch cables

Patch cables for 10 Gbps

At Phoenix Contact, you will find all the necessary cables for your 10 Gbps Ethernet communication. They are available pre-assembled for immediate connection or untreated ready for assembly on site.

Do you want to find out more?

Click on the button below to find out more about device connectors for 10 Gbps.