The content you are viewing is tailored for Australia. View Content for United States | Choose Another Country

Managed switches 3000 and 4000

Four managed switches with extended ring redundancy

The extended ring redundancy of the 3000 and 4000 switches ensures low switch-over times in the event of failures

Configure powerful networks

The 3000 and 4000 series of managed switches ensure a failsafe network. Thanks to extended ring redundancy, they enable switch-over times of only 15 ms with several hundred switches in the ring in the event of a fault. Up to three rings can be coupled for maximum fault tolerance. Dual redundant rings are also possible.

For network control, the switches enable up to 64 VLANS, multicast filtering, and trunking. The 4000 series also features two Gigabit ports as copper, fiber-optic, or SFP port for connection to a higher-level network.

Diagram with a security lock representing security mechanisms

The managed switches 3000 and 4000 feature a range of security mechanisms

IT and safety functions

The 3000 and 4000 switches support a range of IEEE standards and are therefore ideal for use in complex networks. Furthermore, they feature various security functions for safeguarding your network:

  • User accounts
  • Port​ ​security​ (24 MAC addresses/port)
  • ​IEEE​ 802.1x RADIUS ​authentication
  • HTTPS
Woman sitting at laptop configuring and diagnosing Ethernet switches

The web-based management has a user-friendly design and features various user roles

Convenient operation

Configuration and diagnostics for the Ethernet Switches can be performed via web-based management, SNMP, or via a serial port. The user-oriented web-based management system of the 3000 and 4000 managed switches also enables particularly convenient operation. Configurable web pages and user roles provide an overview.

Managed switches in accordance with IEC 61850-3

The E-versions of the 4000 managed switches are suitable for use in accordance with IEC 61850-3 and IEEE 1613

Versions for use in accordance with IEC 61850/IEEE 1613

The 4800E E-versions (for 19″ cabinets) are particularly well-suited for use in power plants. They satisfy the stringent requirements of the standards IEC 61850-3 and IEEE 1613. These versions ensure reliable operation around the clock under extreme environmental conditions. This is possible thanks to their particularly high immunity to electromagnetic and electrostatic interference, extended temperature range, and extreme shock and vibration resistance.

Overview of FL SWITCH 3000 and 4000

FL SWITCH 3000
FL SWITCH 4000
FL SWITCH 3000

FL SWITCH 4000

Transmission speed 10/100 Mbps 10/100/1000 Mbps
Alarm contact Yes Yes
Temperature range -40°C … +75°C | -10°C … +60°C (in selected models) -40°C ... +75°C
Protection class IP20 IP20
Supply voltage 24 ... 48 V DC 24 ... 48 V DC
Filter functions
Quality of Service Yes Yes
VLAN Yes Yes
Multicast/IGMP snooping Yes Yes
Redundancy
Rapid Spanning Tree (RSTP) Yes Yes
MRP manager/client No / No No / No
Fast Ring Detection (FRD) No No
Large Tree Support No No
Extended ring redundancy 15 ms Yes Yes

Overview of FL SWITCH 3000 and 4000

FL SWITCH 3000

FL SWITCH 4000

Management functions
Port configuration, statistics, and utilization Yes Yes
Link Layer Discovery Protocol (LLDP) Yes Yes
Address Conflict Detection (ACD) No No
DHCP server No No
Command Line Interface (CLI) No No
Automation protocols
PROFINET conformance class A A
PROFINET device No No
EtherNet/IP™, extended multicast filtering No No
Approvals ATEX, IECEx, (all approvals in selected models) ATEX, IECEx, IEC 61850-3 (all approvals in selected models)
To the product list To the product list