RAD-ISM-2400-DATA-BD-BUS
-
Wireless module
2867872
Wireless transceiver (transmitter and receiver) with RS-232, RS-485/RS-422 interface and bus foot for use in I/O extension modules, for 2400 MHz ISM band
Free download available.
Downloads
Product details
| Maximum power dissipation for nominal condition | 2.76 W |
| Supply | |
| Supply voltage | 24 V DC -50 % / +25 % |
| Supply voltage range | 12 V DC ... 30 V DC |
| Typical current consumption | 70 mA |
| Max. current consumption | 115 mA |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Cross section AWG | 24 ... 14 |
| Screw thread | M3 |
| Serial: RS-232 | |
| Transmission speed | 0.3 ... 115.2 kbps |
| Connection method | D-SUB-9 female connector |
| File format/coding | Asynchronous |
| Data flow control/protocols | RTS/CTS |
| Size of packet | 32 / 98 / 240 bytes |
| Serial: RS-485/RS-422 | |
| Data rate | 300 ... 57,6 kBit/s |
| Connection method | COMBICON plug-in screw terminal block |
| Wireless | |
| Direction | Bi-directional |
| Frequency | 2400 MHz |
| Frequency range | 2.4032 GHz ... 2.4799 GHz |
| Channel distance | 1 MHz |
| Number of channel groups | 3 |
| Number of channels per group | 27 |
| Transmission power | 100 mW (adjustable) |
| Wireless | |
| Frequency band | 2.4 GHz |
| Width | 22.5 mm |
| Height | 99 mm |
| Depth | 114.5 mm |
| Material (Housing) | Polyamide |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 65 °C |
| -4 °F ... 149 °F | |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| CE | |
| Certificate | CE-compliant |
| ATEX | |
| Identification | II 3 G Ex nL IIC |
| Note | Please follow the special installation instructions in the documentation! |
| IECEx | |
| Identification | Ex nL IIC T4 |
| Corrosive gas test | |
| Identification | ISA-S71.04-1985 G3 Harsh Group A |
| Electromagnetic compatibility | Conformance with R&TTE directive 1999/5/EC |
| Assembly note | on standard DIN rail NS 35 in accordance with EN 60715 |
| Mounting position | any |
| Item number | 2867872 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNC652 |
| Product key | DNC652 |
| GTIN | 4017918965419 |
| Weight per piece (including packing) | 239.6 g |
| Weight per piece (excluding packing) | 239.6 g |
| Customs tariff number | 85176200 |
| Country of origin | CA |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
RAD-ISM-2400-ANT-VAN- 3-1-MCX - Antenna 2885702
-
RAD-ISM-2400-ANT-OMNI-6-0 - Antenna 2885919
-
RAD-ISM-2400-ANT-PAN- 8-0 - Antenna 2867610
-
NBC-COX-CNM/3.0-L/COX-CNM - Coaxial cable 1340123
-
NBC-COX-CNM/5.0-L/COX-CNM - Coaxial cable 1340124
-
NBC-COX-CNM/10.0-L/COX-CNM - Coaxial cable 1340125
-
NBC-COX-CNM/15.0-L/COX-CNM - Coaxial cable 1340126
-
NBC-COX-CNM/30.0-L/COX-CNM - Coaxial cable 1340127
-
RAD-PIG-EF316-MCX-SMA - Antenna cable 2867678
-
RAD-PIG-EF316-MCX-N - Antenna cable 2867681
-
RAD-PIG-EF316-N-SMA - Antenna cable 2867694
-
RAD-PIG-EF316-N-N - Antenna cable 2867704
-
RAD-PIG-EF316-SMA-SMA - Antenna cable 2885618
-
RAD-ADP-N/F-N/F - Adapter 2867843
-
RAD-ISM-2400-SPL-4-SMA - Antenna splitter 2867856
-
RAD-ISM-2400-SPL-2-SMA - Antenna splitter 2885595
-
RAD-TAPE-SV-25-10 - Weather protection tape 2885812
-
CN-LAMBDA/4-5.9-BB - Surge protection device 2838490
-
CN-LAMBDA/4-5.9-SB - Surge protection device 2800023
-
RAD-ISM-2400-DATA-CONFIG-KIT - Configuration set 2885838
-
RAD-LINK-LIC- 8 - License 2885964
-
RAD-LINK-LIC- 15 - License 2885977
-
RAD-LINK-LIC- 25 - License 2885980
-
RAD-LINK-LIC-100 - License 2885993
-
RAD-LINK-LIC-255 - License 2886002
-
CN-LAMBDA/4-2.0-BB - Surge protection device 2818863
-
CN-LAMBDA/4-2.0-SB - Surge protection device 2818876
-
RAD-ISM-TW-PB-GATEWAY - Wireless module 2917366
-
RAD-IN-4A-I - Extension module 2867115
-
RAD-OUT-4A-I - Extension module 2867128
-
RAD-IN-8D - Extension module 2867144
-
RAD-OUT-8D-REL - Extension module 2867157
-
RAD-IN+OUT-2D-1A-I - Extension module 2867322
-
RAD-IN-2D-CNT - Extension module 2885223
-
RAD-OUT-2D-CNT - Extension module 2885236
Your advantages
Configuration via RAD-Link software
Trusted Wireless technology with frequency hopping method
Can be configured as a Modbus slave
Transmission power of up to 100 mW (adjustable)
Up to eight I/O extension modules can be connected via bus foot
Meshed network with up to 254 repeaters/slaves
License-free 2.4 GHz ISM band
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150