RAD-IN+OUT-2D-1A-I
-
Extension module
2867322
Analog /digital module for 2 digital inputs/outputs and 1 analog input/output
Product details
| Product type | Extension module |
| Maximum power dissipation for nominal condition | 2.64 W |
| Brake to be connected | |
| Connection method | Screw connection |
| Supply | |
| Supply voltage range | 9 V DC ... 30 V DC (via bus foot) |
| Typical current consumption | 70 mA |
| Max. current consumption | 110 mA |
| Digital | |
| Input voltage range | 5 V AC/DC ... 30 V AC/DC |
| Switching threshold "0" signal, voltage | max. 1.5 V DC |
| Switching threshold "1" signal voltage | min. 5 V DC |
| Analog | |
| Description of the input | Current input |
| Number of inputs | 1 |
| Current input signal | 4 mA ... 20 mA |
| Input resistance current input | < 170 Ω |
| Input frequency | max. 1 Hz |
| Digital | |
| Description of the input | Voltage input |
| Number of inputs | 2 |
| Voltage input signal | 5 V AC/DC ... 30 V AC/DC |
| Digital | |
| Output name | Relay output |
| Number of outputs | 2 |
| Maximum switching voltage | 30 V AC/DC (EC Declaration of Conformity) |
| 30 V DC (in acc. with UL) | |
| 250 V AC (in acc. with UL) | |
| Limiting continuous current | 0.5 A (EC Declaration of Conformity) |
| 2 A (in acc. with UL) | |
| Analog | |
| Output name | Current output |
| Number of outputs | 1 |
| Current output signal | 4 mA ... 20 mA |
| Load | 700 Ω (at UB = 24 V, RB = [UB-10 V] / 20 mA) |
| Resolution | 16 bit |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Cross section AWG | 24 ... 14 |
| Screw thread | M3 |
| Width | 22.5 mm |
| Height | 99 mm |
| Depth | 114.5 mm |
| Color (Housing) | green (RAL 6021) |
| Material (Housing) | Polyamide |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 65 °C |
| -4 °F ... 149 °F | |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| CE | |
| Certificate | CE-compliant |
| UL, USA/Canada | |
| Identification | Class I, Div. 2, Groups A, B, C, D |
| Assembly note | on standard DIN rail NS 35 in accordance with EN 60715 |
| Mounting position | any |
| Item number | 2867322 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DNC654 |
| Product key | DNC654 |
| GTIN | 4017918960636 |
| Weight per piece (including packing) | 186.8 g |
| Weight per piece (excluding packing) | 179.7 g |
| Customs tariff number | 85177900 |
| Country of origin | CA |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150