FL WLAN 2010
-
Wireless module
1119246
WLAN access point, client, mesh with 2 external antenna connections (RSMA-F), IP20, temperature range : -40°C … +60°C, WLAN 802.11 a, b, g, n, frequency: 2.4 GHz, 5 GHz, connections: COMBICON 9 V DC ... 32 V DC, RJ45: for LAN, web, http/https, CLI, REST API
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product type | Wireless module |
| Application | Ethernet |
| Type | Stand-alone |
| Insulation characteristics | |
| Pollution degree | 2 |
| Wireless card | |
| Number | 1 |
| Type | IEEE 802.11 a/b/g/n 2.4 GHz and 5 GHz to 300 Mbps |
| Assembly note | Permanently installed |
| Maximum power dissipation for nominal condition | 4.1 W |
| Supply: Module electronics | |
| Connection technology | COMBICON |
| Connection method | Push-in spring connection |
| Note on the connection method | Recommended conductor cross-section: 0.75 mm² |
| Recommended ferrule: connection length 10 mm | |
| Recommended crimping pliers: trapezoidal or square | |
| Designation | 1128752 FMC 1,5/ 3-ST-3,5-RF GY35BD1-3 |
| Number of positions | 3 |
| Cross section range AWG | 24 ... 16 (Use copper wires rated 75° C (UL)) |
| Supply voltage | 24 V DC (SELV) |
| Supply voltage range | 9 V DC ... 32 V DC (PELV/SELV) |
| 9 V DC ... 32 V DC (SELV/PELV) | |
| Supply current | typ. 170 mA (at 24 V DC) |
| Current consumption | max. 600 mA (at 9 V DC) |
| 1128752 FMC 1,5/ 3-ST-3,5-RF GY35BD1-3 | |
| Connection method | Push-in spring connection |
| pluggable | yes |
| Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 10 mm |
| Antenna | |
| Number | 2 |
| Note on the connection method | MIMO |
| Functions | |
| Configuration | Web-based management, automated CLI |
| Quality of service (QoS) | Yes |
| Security | 802.11i |
| WPA PSK (preshared key) | |
| WPA2 | |
| AES | |
| TKIP | |
| MAC filter | |
| Supports 802.1X/RADIUS | |
| Wireless licenses | Europe, additional countries in the e-shop |
| Country support | Belgium |
| Bulgaria | |
| Denmark | |
| Germany | |
| Estonia | |
| Finland | |
| France | |
| Greece | |
| Great Britain | |
| Ireland | |
| Italy | |
| Latvia | |
| Liechtenstein | |
| Lithuania | |
| Luxembourg | |
| Malta | |
| Netherlands | |
| Norway | |
| Austria | |
| Poland | |
| Portugal | |
| Romania | |
| Sweden | |
| Switzerland | |
| Slovakia | |
| Slovenia | |
| Spain | |
| Czech Republic | |
| Hungary | |
| Cyprus (rep.) | |
| Japan | |
| South Korea | |
| Ethernet (RJ45) | |
| Number of interfaces | 1 |
| Connection method | RJ45 |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 10/100 Mbps |
| Transmission physics | Copper |
| Transmission length | 100 m (per segment) |
| No. of channels | 1 (RJ45 ports) |
| Wireless | |
| Designation | Wireless LAN |
| Antenna connection method | RSMA (female) |
| Frequency band | 2.4 GHz |
| 5 GHz | |
| Wireless standard | WLAN |
| IEEE 802.11 | |
| a | |
| b | |
| g | |
| n | |
| Wi-Fi 4 | |
| Transmission power | max. 19 dBm (with two antennas) |
| Number of wireless interfaces | 1 IEEE 802. 11 a/b/g/n |
| Wireless modules that can be connected | 60 (In access point mode) |
| Dimensional drawing |
|
| Width | 63 mm |
| Height | 26 mm |
| Depth | 113 mm |
| Note on dimensions | Installed dimensions without connector |
| Material base plate | Die-cast zinc, nickel-plated |
| Housing material | PC |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 60 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 800 hPa ... 1080 hPa (up to 2000 m above sea level) |
| Air pressure (storage/transport) | 660 hPa ... 1080 hPa (up to 3500 m above sea level) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Mechanical test | |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 30g, 11 ms half-sine shock pulse |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g, 10 ... 150 Hz |
| Continuous shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 10g, 16 ms, 6000 shocks |
| Broadband noise in accordance with EN 60068-2-64 | Category 1, Class A |
| ATEX | |
| Identification | II 3 G Ex ec IIC T4 Gc |
| Certificate | UL 21 ATEX 2514X |
| IECEx | |
| Identification | Ex ec IIC T4 Gc |
| Certificate | IECEx ULD 21.0003X |
| CCC / China-Ex | |
| Identification | Ex ec IIC T4 Gc |
| Certificate | 2021122310114455 |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | ± 6 kV |
| Indirect discharge | ± 6 kV |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 80 MHz ... 100 MHz |
| Test field strength | 10 V/m |
| Frequency range | 1000 MHz ... 6000 MHz |
| Test field strength | 3 V/m |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Comments | ±2.2 kV |
| Surge current load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge current load (surge) | |
| Signal | ± 0.5 kV (symmetrical) |
| ± 1 kV (asymmetrical) | |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Frequency range | 0.15 MHz ... 80 MHz |
| Voltage | 10 V |
| Emitted interference | |
| Standards/regulations | EN 55022 |
| Test result | Class B |
| Mounting type | Panel mounting |
| DIN rail mounting | |
| Assembly note | Antennas not included in scope of supply |
| Item number | 1119246 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNN2W4 |
| Product key | DNN2W4 |
| GTIN | 4063151048686 |
| Weight per piece (including packing) | 273.5 g |
| Weight per piece (excluding packing) | 221 g |
| Customs tariff number | 85176200 |
| Country of origin | Information on the country of origin is provided with the delivery. |
ECLASS
| ECLASS-13.0 | 19170501 |
| ECLASS-15.0 | 19170501 |
ETIM
| ETIM 10.0 | EC000816 |
UNSPSC
| UNSPSC 21.0 | 43222600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS: 119-47-1) | |
| 2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol (CAS: 79-94-7) | |
| 2-(2H-benzotriazol-2-yl)-4-(1,1,3,3-tetramethylbutyl)phenol (UV-329) (CAS: 3147-75-9) | |
| SCIP | f6de4f08-0e23-4a55-a557-7fa985290f2b |
| EF3.1 Climate Change | |
| CO2e kg | 60.16 kg CO2e |
Compatible products
-
FL RMS 20 - DIN rail adapter 1178237
-
ANT-OMNI-2459-04 - Antenna 1284780
-
ANT-OMNI-2459-02 - Antenna 2701408
-
RAD-ISM-2400-ANT-OMNI-2-1-RSMA - Antenna 2701362
-
RAD-ISM-2400-ANT-VAN-3-0-RSMA - Antenna 2701358
-
RAD-ISM-2459-ANT-FOOD-6-0-N - Antenna 2702898
-
RAD-ISM-2400-ANT-OMNI-6-0 - Antenna 2885919
-
ANT-OMNI-5900-01 - Antenna 2701347
-
ANT-DIR-2459-01 - Antenna 2701186
-
RAD-PIG-EF316-N-RSMA - Coaxial cable 2701402
-
RAD-PIG-RSMA/N-0.5 - Coaxial cable 2903263
-
RAD-PIG-RSMA/N-1 - Coaxial cable 2903264
-
RAD-PIG-RSMA/N-2 - Coaxial cable 2903265
-
RAD-PIG-RSMA/N-3 - Coaxial cable 2903266
-
RAD-PIG-RSMA/N-5 - Coaxial cable 2702140
-
RAD-ADP-N/F-N/F - Adapter 2867843
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150