The content you are viewing is tailored for Australia. View Content for United States | Choose Another Country

High availability in the event of power failures

DC UPS with integrated power supply
Person standing in a production hall, holding a UPS to the camera

In order to bridge the duration of a power failure and to ensure that systems are shut down properly, uninterruptible power supplies are used. With the new TRIO DC UPS, Phoenix Contact maximizes system availability. The combined switched-mode power supply unit with integrated power supply combines the various technologies and features such as signaling, diagnostics, connection technology, and cold restart function, and much more, all in a compact housing.

Your advantages

  • Space-saving with the combination of a UPS and power supply in a compact housing
  • Easy handling ensured by tool-free wiring with Push-in connection technology
  • Robust and reliable due to dynamic boost and intelligent battery charging behavior
  • Direct diagnostics with multicolor LEDs and signal contacts for a clear status display
  • Smart parameterization and monitoring via interface connection (USB-C and RS-485)
TRIO UPS with interface

No fear of downtimes With the combined DC UPS with integrated power supply

The uninterruptible power supplies offer you particularly high reliability and flexibility.
In order to meet your individual requirements, the UPS modules are available in various versions, with and without interface.

The combined devices are characterized by the integrated power supply. This saves space in the control cabinet and minimizes the time required during commissioning.

Whether you need a solution with or without an interface, our TRIO DC UPS devices ensure a stable and continuous power supply for your critical applications.
Discover the perfect combination of performance and versatility.

The robust UPS with integrated power supply Your advantages in detail

TRIO UPS
TRIO UPS
TRIO UPS
TRIO UPS
TRIO UPS
TRIO UPS

The TRIO UPS from Phoenix Contact combines a power supply and UPS in one compact housing. Multiple devices can be installed directly next to each other without any power loss. Despite having the same dimensions, the TRIO UPS delivers more power than its predecessors.

TRIO UPS

The TRIO UPS provides a dynamic boost with 150% of the nominal current and a dynamic battery boost with up to 400% of the nominal current for short periods. A powerful charger ensures fast charging. The Pt 1000 temperature sensor enables intelligent, temperature-dependent charging by directly measuring the temperature of the battery.

TRIO UPS

The combined device additionally minimizes the installation effort with Push-in connection technology, as the power supply and UPS do not have to be wired separately. Buffer times are set and the battery capacity is selected directly on the device. The DC output voltage can be set on the potentiometer.
In addition, a reset after a battery change or a cold restart from the battery can be triggered by pressing a button.

TRIO UPS

The TRIO UPS from Phoenix Contact provides direct diagnostics of the operating status via multicolor LEDs and signal contacts. The battery status is also clearly indicated, including functions such as the State of Health (SOH). Signal outputs that can be parameterized via the POWER MANAGEMENT SUITE (PMS) configuration software make it possible to customize monitoring.

TRIO UPS

The TRIO UPS offers smart parameterization and monitoring via versatile interfaces. The screw-lock USB-C port also makes it robust for demanding applications. Connection to industrial PCs for configuration and monitoring is possible via the POWER MANAGEMENT SUITE configuration software. The RS-485 interface enables easy integration into Modbus/RTU networks.

Interactive Image Map: TRIO UPS with TRIO battery module
Fuse holders
The fuse holder with parking position enables safe transport and safe storage.
Long buffer times
Long buffer with a flexible battery selection from 2 Ah to 110 Ah and compatibility with PB and WTR batteries.
Temperature measurement
The ambient temperature measurement and the connection for external temperature recording enable intelligent, temperature-dependent battery charging behavior.
Preassembled cables
The preassembled cables enable easy connection directly on the battery module.
Communication
Parameterization and monitoring via optional interface with RS-485 and USB-C.
Battery start
Direct cold restart via the battery by means of a button on the device
Direct diagnostics
In order to signal different states, the product status is indicated by three multicolor LEDs that use different colors.