MACX-TR-1T-POFF
-
Timer relay
1119403
Power off delay time relay, 24 V AC/DC ... 240 V AC/DC wide-range supply, time range adjustable (10 ms ... 10 min), two configuration possibilities, password protection, 2 PDTs, screw connection.
Free download available.
Downloads
Product details
Product type | Timer relay |
Mechanical service life | approx. 3x 104 switching cycles |
Insulation characteristics | |
Insulation | Basic insulation |
Overvoltage category | III |
Pollution degree | 3 |
Service life electrical | approx. 1x 105 cycles, resistive load 2000 V A |
Nominal frequency | 48 Hz ... 63 Hz |
Nominal power consumption | 2.5 VA (0.8 W) |
Rated insulation voltage | 300 V AC |
Dielectric strength | 2 kV ((2 mA, 60 s) (IEC 60947-5-1)) |
Nominal power consumption | 2.5 VA (0.8 W) |
Input voltage range | 24 V AC/DC ... 240 V AC/DC (-15 % ... +10 %) |
Temperature coefficient, typical | ≤ 0.01 %/°C |
Recovery time | 250 ms |
Setting range time | 10 ms ... 10 min |
Setting accuracy | ≤ 0.5 % (>1 s) |
Repeat accuracy | ≤ 0.05 % (>1 s) |
Switching | |
Contact switching type | 2 floating changeover contacts |
Contact material | AgNi (90/10) |
Maximum switching voltage | 400 V AC |
Interrupting rating (ohmic load) max. | 2000 VA (8 A / 250 V AC) |
Output fuse | 8 A (fast-blow) |
Connection method | Screw connection |
Stripping length | 10 mm |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 14 |
Tightening torque | 0.5 Nm ... 0.6 Nm (5 lb in ... 7 lb in) |
Width | 22.5 mm |
Height | 109 mm |
Depth | 114 mm |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 | V0 |
Housing insulation material | PBT |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 60 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | ≤ 2000 m |
Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
CE | |
Identification | CE-compliant |
UL, USA/Canada | |
Identification | UL/C-UL Listed UL 508 |
CCC | |
Identification | GB/T 14048.5 |
Electromagnetic compatibility | Conformance with EMC directive |
Low Voltage Directive | Conformance with Low Voltage Directive |
Noise immunity | EN 61000-6-2 |
Impulse withstand voltage | 4 kV (1.2/50 µs, IEC 60947-5-1) |
Noise emission | |
Standards/regulations | EN 61000-6-4 |
Standards/regulations | IEC 60947-5-1 |
IEC 61812-1 |
Mounting type | DIN rail mounting |
Assembly note | on standard DIN rail NS 35 in accordance with EN 60715 |
Mounting position | any |
Item number | 1119403 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DK6621 |
Product key | DK6621 |
GTIN | 4063151048297 |
Weight per piece (including packing) | 192.7 g |
Weight per piece (excluding packing) | 154.6 g |
Customs tariff number | 85364190 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27371605 |
ETIM
ETIM 9.0 | EC001439 |
UNSPSC
UNSPSC 21.0 | 39122300 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | f086b1b1-5c93-4743-8823-95b2aedb3a0b |
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116