MACX MCR-EX-T-UIREL-UP-SP-C
   - 
  Temperature measuring transducer
    
      2924809
      
      
    
  
      Freely programmable Ex i temperature measuring transducer with analog output and 3 limit value relays, intrinsically safe signal inputs, resistance thermometer in 2-, 3-, or 4-conductor technology, thermocouples, wide-range supply. Order configuration, 4-way isolation, Safety Integrity Level (SIL, IEC 61508): 2, Performance Level (ISO 13849): d, Systematic Capability: 2, Push-in connection
      Free download available.
      Downloads
    
  Product details
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area | 
| Product type | Temperature transmitter | 
| Product family | MACX Analog | 
| Configuration | DIP switches | 
| Software | |
| Insulation characteristics | |
| Overvoltage category | II | 
| Pollution degree | 2 | 
| Functionality | |
| Configuration | DIP switches | 
| Software | |
| Electrical isolation | 4-way isolation | 
| Electrical isolation between input and output | yes | 
| Step response (0–99%) | ≤ 1.75 s (SIL on) | 
| 1.3 s (SIL off) | |
| Maximum temperature coefficient | 0.01 %/K | 
| Maximum transmission error | 0.1 % (e.g. for Pt 100, 300 K span, 4 ... 20 mA) | 
| Electrical isolation Input/output/power supply | |
| Test voltage | 2.5 kV AC (50 Hz, 60 s) | 
| Electrical isolation Input/output IEC/EN 60079-11 | |
| Standards/regulations | IEC/EN 60079-11 | 
| Rated insulation voltage | 375 VP | 
| Electrical isolation Input/power supply IEC/EN 60079-11 | |
| Standards/regulations | IEC/EN 60079-11 | 
| Rated insulation voltage | 375 VP | 
| Electrical isolation Input/switching output IEC/EN 60079-11 | |
| Standards/regulations | IEC/EN 60079-11 | 
| Rated insulation voltage | 375 VP | 
| Electrical isolation Output/supply IEC/EN 61010-1 | |
| Standards/regulations | IEC/EN 61010-1 | 
| Rated insulation voltage | 300 Vrms | 
| Insulation | Safe isolation | 
| Supply | |
| Nominal supply voltage range | 24 V AC/DC ... 230 V AC/DC -20 % ... +10 % (50/60 Hz) | 
| Supply voltage range | 19.2 V AC/DC ... 253 V AC/DC (50/60 Hz) | 
| Typical current consumption | < 100 mA (24 V DC) | 
| Power consumption | < 2.4 W | 
| Signal | |
| Number of inputs | 1 | 
| Input signal | Temperature | 
| Resistor | |
| Voltage | |
| Measurement | |
| Sensor types (RTD) that can be used | Pt, Ni, Cu sensors: 2, 3, 4-wire | 
| Sensor types that can be used (TC) | B, E, J, K, N, R, S, T, L, U, CA, DA, A1G, A2G, A3G, MG, LG | 
| Temperature measuring range | -250 °C ... 2500 °C (Range depending on the sensor type) | 
| Linear resistance measuring range | 0 Ω ... 50 kΩ | 
| Potentiometer resistance range | 0 Ω ... 50 kΩ | 
| Linear mV signal range | -1000 mV ... 1000 mV | 
| Switching: Relay | |
| Configurable/programmable | Yes | 
| Contact switching type | 3 changeover contacts | 
| Contact material | AgSnO2, hard gold-plated | 
| Maximum switching voltage | 250 V AC/DC | 
| Max. switching current | 2 A (250 V AC) | 
| 0.1 A (250 V DC) | |
| 2 A (28 V DC) | |
| Signal: Voltage/current | |
| Number of outputs | 1 | 
| Configurable/programmable | Yes | 
| Max. voltage output signal | ± 11 V | 
| Current output signal | 0 mA ... 20 mA (SIL off) | 
| 4 mA ... 20 mA (SIL on) | |
| Max. current output signal | 22 mA | 
| Load/output load voltage output | ≥ 10 kΩ | 
| Load/output load current output | ≤ 600 Ω (20 mA) | 
| Behavior in the event of a sensor error | freely programmable | 
| Connection method | Push-in connection | 
| Stripping length | 10 mm | 
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² | 
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² | 
| Conductor cross-section flexible (2 conductors with same cross section) | 0.25 mm² ... 0.34 mm² (TWIN ferrule without plastic sleeve) | 
| 0.5 mm² ... 1.5 mm² (TWIN ferrule with plastic sleeve) | |
| Conductor cross-section AWG | 24 ... 14 | 
| 24 ... 22 (TWIN ferrule without plastic sleeve) | |
| 20 ... 16 (TWIN ferrule with plastic sleeve) | 
| Ex installation (EPL) | Gc | 
| Div. 2 | |
| Ex i circuits (EPL) | Ga | 
| Da | |
| Ma | |
| Div. 1 | |
| Safety data | |
| Max. internal inductance Li | negligible | 
| Max. internal capacitance Ci | 44 nF | 
| Max. output voltage Uo | 6 V DC | 
| Max. output current Io | 7 mA (RTD in 2-conductor technology) | 
| 13 mA (RTD in 3-conductor technology) | |
| 16 mA (RTD in 4-conductor technology) | |
| 13 mA (TC with internal cold junction compensation) | |
| 10 mA (TC with external cold junction compensation) | |
| 5 mA (mV) | |
| 13 mA (Potentiometer) | |
| Max. output power Po | 11 mW (RTD in 2-conductor technology) | 
| 20 mW (RTD in 3-conductor technology) | |
| 24 mW (RTD in 4-conductor technology) | |
| 20 mW (TC with internal cold junction compensation) | |
| 15 mW (TC with external cold junction compensation) | |
| 7.5 mW (mV) | |
| 20 mW (Potentiometer) | |
| IIA/I (simple circuit): Max. external inductivity Lo / Max. external capacitance Co | 100 mH / 150 µF | 
| IIB/IIIC (simple circuit): Max. external inductivity Lo / Max. external capacitance Co | 100 mH / 100 µF | 
| IIC (simple circuit): Max. external inductivity Lo / Max. external capacitance Co | 100 mH / 10 µF | 
| IIC (mixed circuit): Max. external inductivity Lo / Max. external capacitance Co | 100 mH / 600 nF, 10 mH / 600 nF, 1 mH / 600 nF | 
| I/IIB/IIA/IIIC (mixed circuit): Max. external inductivity Lo / Max. external capacitance Co | 100 mH / 1 µF, 10 mH / 1 µF, 1 mH / 1 µF | 
| Status display | LED supply voltage, PWR (green) | 
| Red LED, flashing (line, sensor error, ERR) | |
| Red LED (module error, ERR) | |
| Yellow LED (switching output) | 
| Width | 35 mm | 
| Height | 107.9 mm | 
| Depth | 113.7 mm | 
| Depth NS 35/7,5 | 114.5 mm (Snapped onto DIN rail NS 35/7,5 in accordance with EN 60715) | 
| Color | gray (RAL 7042) | 
| Flammability rating according to UL 94 (Housing) | V0 (Housing) | 
| Housing material | PA 6.6-FR | 
| Ambient conditions | |
| Degree of protection | IP20 (not assessed by UL) | 
| Ambient temperature (operation) | -20 °C ... 65 °C | 
| Ambient temperature (storage/transport) | -40 °C ... 85 °C | 
| Permissible humidity (operation) | typ. 5 % ... 95 % (non-condensing) | 
| Shock (operation) | 15g (IEC 60068-2-27) | 
| Vibration (operation) | 5g (IEC 60068-2-6) | 
| Altitude range (≤ 2000 m) | |
| Altitude | ≤ 2000 m (The technical data refers to altitudes ≤2000 m above mean sea level. For altitudes >2000 m above mean sea level, refer to the data sheet.) | 
| Ambient temperature (operation) | -20 °C ... 65 °C | 
| Safety-related maximum voltage Um | 253 V AC/DC (Terminals 1.1, 1.2) | 
| 250 V AC (Terminals 3.1, 3.2, 3.3) | |
| 120 V DC (Terminals 3.1, 3.2, 3.3) | |
| 30 V (Installation in zone 2) | |
| Altitude range (≤ 3000 m) | |
| Height range | > 2000 m ... 3000 m | 
| Ambient temperature (operation) | -20 °C ... 55 °C | 
| Safety-related maximum voltage Um | 190 V AC (Terminals 1.1, 1.2) | 
| 110 V DC (Terminals 1.1, 1.2) | |
| 190 V AC (Terminals 3.1, 3.2, 3.3) | |
| 110 V DC (Terminals 3.1, 3.2, 3.3) | |
| 30 V (Installation in zone 2) | |
| Altitude range (≤ 4000 m) | |
| Height range | > 3000 m ... 4000 m | 
| Ambient temperature (operation) | -20 °C ... 50 °C | 
| Safety-related maximum voltage Um | 60 V AC/DC (Terminals 1.1, 1.2) | 
| 60 V AC/DC (Terminals 3.1, 3.2, 3.3) | |
| 30 V (Installation in zone 2) | |
| Altitude range (≤ 5000 m) | |
| Height range | > 4000 m ... 5000 m | 
| Ambient temperature (operation) | -20 °C ... 45 °C | 
| Safety-related maximum voltage Um | 60 V AC/DC (Terminals 1.1, 1.2) | 
| 60 V AC/DC (Terminals 3.1, 3.2, 3.3) | |
| 30 V (Installation in zone 2) | |
| CE | |
| Certificate | CE-compliant | 
| ATEX | |
| Identification |  II (1) G [Ex ia Ga] IIC | 
|  II (1) D [Ex ia Da] IIIC | |
|  II 3 G Ex ec ic nC [ia Ga] IIC T4 Gc | |
|  I (M1) [Ex ia Ma] I | |
| Certificate | IBExU 10 ATEX 1044 X | 
| IECEx | |
| Identification | [Ex ia Ga] IIC | 
| [Ex ia Da] IIIC | |
| Ex ec ic nC [ia Ga] IIC T4 Gc | |
| [Ex ia Ma] I | |
| Certificate | IECEx IBE 10.0004 X | 
| INMETRO | |
| Identification | [Ex ia Ga] IIC | 
| [Ex ia Da] IIIC | |
| Ex ec ic nC [ia Ga] IIC T4 Gc | |
| [Ex ia Ma] I | |
| Certificate | DNV 18.0143 X | 
| UL, USA/Canada | |
| Identification | UL 508 Listed | 
| Certificate | , C.D.-No 83104549 | 
| Shipbuilding approval | |
| Certificate | DNV GL TAA000020C | 
| Safety Integrity Level (SIL, IEC 61508) | |
| Identification | 2 | 
| Certificate | SEBS-A.150520/17, V2.0 | 
| Systematic Capability | |
| Identification | 2 | 
| Performance Level (ISO 13849) | |
| Identification | d | 
| Shipbuilding data | |
| Temperature | B | 
| Humidity | B | 
| Vibration | A | 
| EMC | A | 
| Enclosure | Required protection according to the Rules shall be provided upon installation on board | 
| Electromagnetic compatibility | Conformance with EMC directive | 
| Noise immunity | EN 61000-6-2 | 
| Note | When being exposed to interference, there may be minimal deviations. | 
| Noise emission | |
| Standards/regulations | EN 61000-6-4 | 
| Electromagnetic HF field | |
| Designation | Electromagnetic RF field | 
| Standards/regulations | EN 61000-4-3 | 
| Typical deviation from the measuring range final value | 2 % | 
| Fast transients (burst) | |
| Designation | Fast transients (burst) | 
| Standards/regulations | EN 61000-4-4 | 
| Typical deviation from the measuring range final value | 2 % | 
| Conducted interference | |
| Designation | Conducted interferences | 
| Standards/regulations | EN 61000-4-6 | 
| Typical deviation from the measuring range final value | 2 % | 
| Electrical isolation | 4-way isolation | 
| Mounting type | DIN rail mounting | 
| Item number | 2924809 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Note | Made to order (non-returnable) | 
| Sales key | DK1215 | 
| Product key | DK1215 | 
| Weight per piece (including packing) | 347 g | 
| Weight per piece (excluding packing) | 282.7 g | 
| Customs tariff number | 85437090 | 
| Country of origin | DE | 
ECLASS
| ECLASS-13.0 | 27210129 | 
| ECLASS-15.0 | 27210129 | 
| ECLASS-15.0 ASSET | 27250101 | 
ETIM
| ETIM 9.0 | EC002919 | 
UNSPSC
| UNSPSC 21.0 | 41112100 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes | 
| Exemption | 7(a), 7(c)-I | 
| China RoHS | |
| Environment friendly use period (EFUP) | EFUP-50 An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required. | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) | 
Compatible products
- 
    
      MCR-DP - Separating plate 1430594
- 
    
      IFS-USB-PROG-ADAPTER - Programming adapter 2811271
- 
    
      MACX MCR-EX-I20 - Plug 2905679
- 
    
      MACX MCR-EX-CJC - Plug 2925002
- 
    
      IFS-BT-PROG-ADAPTER - Adapter 2905872
- 
    
      MPS-IH WH - Insulating sleeve 0201663
- 
    
      MPS-IH RD - Insulating sleeve 0201676
- 
    
      MPS-IH BU - Insulating sleeve 0201689
- 
    
      MPS-IH YE - Insulating sleeve 0201692
- 
    
      MPS-IH GN - Insulating sleeve 0201702
- 
    
      MPS-IH GY - Insulating sleeve 0201728
- 
    
      MPS-IH BK - Insulating sleeve 0201731
- 
    
      MPS-MT - Test plug 0201744
- 
    
      UC-EMLP (11X9) - Plastic label 0819291
- 
    
      UC-EMLP (11X9) YE - Plastic label 0822602
- 
    
      UC-EMLP (11X9) CUS - Plastic label 0824547
- 
    
      UC-EMLP (11X9) YE CUS - Plastic label 0824548
- 
    
      UC-EMLP (11X9) SR - Plastic label 0828094
- 
    
      UC-EMLP (11X9) SR CUS - Plastic label 0828098
- 
    
      US-EMLP (11X9) - Plastic label 0828789
- 
    
      US-EMLP (11X9) YE - Plastic label 0828871
- 
    
      US-EMLP (11X9) SR - Plastic label 0828872
- 
    
      LS-EMLP (11X9) WH - Device marker 0831678
- 
    
      LS-EMLP (11X9) SR - Device marker 0831705
- 
    
      LS-EMLP (11X9) YE - Device marker 0831732
- 
    
      QUINT4-SYS-PS/1AC/24DC/2.5/SC - Power supply 2904614
- 
    
      SZS 0,6X3,5 - Screwdriver 1205053
Your advantages
Input for resistance thermometers, thermocouples, resistance-type sensors, potentiometers, and mV sources, [Ex ia] IIC
        Cold junction compensation with separate plug
        Programming during operation with Ex measuring circuit connected and also voltage-free using IFS-USB-PROG-ADAPTER programming adapter
        Configuration via software (FDT/DTM) or IFS-OP-UNIT operator interface and display unit
        Up to SIL 2 in accordance with EN 61508
        Installation in zone 2, protection type "n" (EN 60079-15) permitted
        Plug-in screw or spring-cage connection technology (Push-in technology)
        Measure differential temperatures
        Status indicator for supply voltage, cable, sensor, and module errors
        Wide-range power supply of 19.2 ... 253 V AC/DC
        Freely programmable input and output
        Three limit value relays, can be used in combination as a safe limit value relay
        Inverse output signal ranges as an option
        PHOENIX CONTACT PTY Ltd.
        
        Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150