MCR-T-UI-E
-
Temperature measuring transducer
2814113
MCR-T module, programmable temperature transducer, configured, for thermocouple sensors and resistance temperature detectors, in 2-, 3- or 4-conductor technology, with electrical isolation between input/output and input/auxiliary power
Free download available.
Downloads
Product details
| Typical cold point errors | 1.5 K |
| Cold point error, max. | ≤ 3 K |
| Maximum power dissipation for nominal condition | 1.51 W |
| Test voltage input/output | 1 kV AC (50 Hz, 60 s) |
| Test voltage input/power supply | 1 kV AC (50 Hz, 60 s) |
| Maximum temperature coefficient | ≤ 0.01 %/K |
| Temperature coefficient, typical | 0.005 %/K |
| Maximum transmission error | ≤ 0.1 % (of maximum range, ±6 mV or ±12 µA at output) |
| Supply | |
| Supply voltage range | 18 V DC ... 30 V DC |
| Typical current consumption | 40 mA |
| Max. current consumption | ≤ 60 mA |
| Signal | |
| Input signal | Temperature |
| Measurement | |
| Configurable/programmable | Yes, preconfigured |
| Sensor types (RTD) that can be used | Pt, Ni, Cu sensors |
| Sensor types that can be used (TC) | U, T, L, J, E, K, N, S, R, B, C, W, HK |
| Temperature measuring range | Depending on sensor type used |
| Temperature measuring range | min. 20 K (RTD, excluding CU10 - 100 K) |
| min. 50 K (TC, except type B 100 K) | |
| Temperature measuring range: Pt-Sensoren (DIN / SAMA) | -200 °C ... 850 °C (freely adjustable) |
| Temperature measuring range: Ni-Sensoren (DIN / SAMA) | -60 °C ... 180 °C (freely adjustable) |
| Temperature measuring range: Cu-Sensoren (SAMA) | -70 °C ... 500 °C (freely adjustable) |
Temperature measuring range: Ni 1000 (Landris & Gyr) |
-50 °C ... 160 °C (freely adjustable) |
| Temperature measuring range: Cu 50 | -50 °C ... 200 °C (freely adjustable) |
| Temperature measuring range: Cu 53 | -50 °C ... 180 °C (freely adjustable) |
| Temperature measuring range: KTY 81-110 (Philips) | -55 °C ... 150 °C (freely adjustable) |
| Temperature measuring range: Thermoelement Typ U | -200 °C ... 600 °C (freely adjustable) |
| Temperature measuring range: Thermoelement Typ T | -200 °C ... 400 °C (freely adjustable) |
| Temperature measuring range: Thermoelement Typ L | -200 °C ... 900 °C (freely adjustable) |
| Temperature measuring range: Thermoelement Typ J | -210 °C ... 1200 °C (freely adjustable) |
| Temperature measuring range: Thermoelement Typ E | -226 °C ... 1000 °C (freely adjustable) |
| Temperature measuring range: Thermoelement Typ K | -200 °C ... 1372 °C (freely adjustable) |
| Temperature measuring range: Thermoelement Typ N | -200 °C ... 1300 °C (freely adjustable) |
| Temperature measuring range: Thermoelement Typ S | -50 °C ... 1760 °C (freely adjustable) |
| Temperature measuring range: Thermoelement Typ R | -50 °C ... 1760 °C (freely adjustable) |
| Temperature measuring range: Thermoelement Typ B | 500 °C ... 1820 °C (freely adjustable) |
| Temperature measuring range: Thermoelement Typ C | -18 °C ... 2316 °C (freely adjustable) |
| Temperature measuring range: Thermoelement Typ W | -18 °C ... 2316 °C (freely adjustable) |
| Temperature measuring range: Thermoelement Typ HK | -200 °C ... 800 °C (freely adjustable) |
| Temperature measuring range: Pt 10 | -200 °C ... 850 °C (freely adjustable) |
| Temperature measuring range: Pt 100 | -200 °C ... 850 °C (freely adjustable) |
| Temperature measuring range: Pt 500 | -200 °C ... 850 °C (freely adjustable) |
| Temperature measuring range: Pt 1000 | -200 °C ... 850 °C (freely adjustable) |
| Temperature measuring range: Ni 10 | -60 °C ... 180 °C (freely adjustable) |
| Temperature measuring range: Ni 100 | -60 °C ... 180 °C (freely adjustable) |
| Temperature measuring range: Ni 500 | -60 °C ... 180 °C (freely adjustable) |
| Temperature measuring range: Ni 1000 | -60 °C ... 180 °C (freely adjustable) |
| Sensor input current | 250 µA (Resistance thermometer) |
| Linear resistance measuring range | 0 Ω ... 8000 Ω (freely adjustable, min. measuring range 100 Ω) |
| Linear mV signal range | -20 mV ... 2400 mV (freely adjustable, minimum measuring range span of 10 mV) |
| Connection technology | 2-, 3-, 4-conductor |
| Connection method | Pluggable screw connection |
| Protective circuit | Transient protection |
| Surge protection 30 V DC | |
| Frequency: | |
| Configurable/programmable | no |
| Switching: Transistor | |
| Output description | Can carry a load of 100 mA, switches supply voltage (not protected against short-circuit); locked in case of order-specific configuration, otherwise freely programmable through MCR/PI-CONF-WIN |
| Continuous load current | 100 mA |
| Output voltage range | 18 V DC ... 30 V DC (switches supply voltage, not short-circuit resistant) |
| Signal: Voltage output / current output | |
| Configurable/programmable | Yes, preconfigured |
| Voltage output signal | 0 V ... 10 V |
| 0 V ... 5 V | |
| -5 V ... 5 V | |
| -10 V ... 10 V | |
| 10 V ... 0 V | |
| 5 V ... 0 V | |
| 10 V ... -10 V | |
| 5 V ... -5 V | |
| 1 V ... 5 V | |
| Max. voltage output signal | ± 12 V |
| Current output signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA | |
| 20 mA ... 0 mA | |
| 20 mA ... 4 mA | |
| Max. current output signal | 24 mA |
| Output voltage range with wire break | -12 V ... 12 V |
| Output voltage range with overrange/underrange | -12 V ... 12 V |
| Output current range with wire break | 0 A ... 24 mA |
| Output current range with overrange/underrange | 0 A ... 24 mA |
| Load/output load voltage output | ≥ 10 kΩ |
| Load/output load current output | ≤ 500 Ω |
| Ripple | < 20 mVPP |
| Protective circuit | Transient protection |
| D/A converter resolution | ± 12 bit |
| Connection method | Pluggable screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 14 |
| Dimensional drawing |
|
| Width | 17.5 mm |
| Height | 99 mm |
| Depth | 114.5 mm |
| Color | green (RAL 6021) |
| Housing material | Polyamide PA non-reinforced |
| Ambient conditions | |
| Ambient temperature (operation) | -20 °C ... 65 °C |
| CE | |
| Certificate | CE-compliant |
| UL, USA/Canada | |
| Identification | Class I, Div. 2, Groups A, B, C, D or Non-Hazardous Locations |
| GL | |
| Identification | DNV GL |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Item number | 2814113 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK1XXX |
| Product key | DK1XXX |
| Weight per piece (including packing) | 143.7 g |
| Weight per piece (excluding packing) | 143 g |
| Customs tariff number | 85437090 |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Freely programmable via MCR/PI-CONF-WIN
With transistor switching output
Measure differential temperatures
Inverse output signal ranges as an option
For resistance thermometers and thermocouples
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150