FL SWITCH SFN 6TX/2FX
-
Industrial Ethernet Switch
2891314
Ethernet Switch, 6 TP RJ45 ports, 2 FO ports, 100 Mbps full duplex in SC-D format, automatic detection of data transmission speed of 10 or 100 Mbps (RJ45), autocrossing function
Product details
| Width | 50 mm |
| Height | 120 mm |
| Depth | 70 mm |
| Housing material | Aluminum |
| Mounting type | DIN rail mounting |
| Ethernet (RJ45) | |
| Connection method | RJ45 |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 10/100 Mbps |
| Transmission physics | Ethernet in RJ45 twisted pair |
| Transmission length | 100 m (per segment) |
| Signal LEDs | Data receive, link status |
| No. of channels | 6 (RJ45 ports) |
| Fiber optic interface | |
| Connection method | SC |
| Transmission speed | 100 Mbps (full duplex) |
| Transmission physics | multi-mode fiberglass |
| Transmission length | 2000 m (Fiberglass 50/125) |
| 2000 m (Fiberglass 62.5/125) | |
| Wavelength | 1300 nm |
| No. of channels | 2 (SC multi-mode) |
| Product type | Switch |
| Product family | Unmanaged Switch SFN |
| Type | Block design |
| MTTF | 56.8 Years (MIL-HDBK-217F standard, temperature 25°C, operating cycle 100%) |
| Insulation characteristics | |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Switch functions | |
| Basic functions | Unmanaged switch / auto negotiation, complies with IEEE 802.3, store and forward switching mode |
| Status and diagnostic indicators | LEDs: US, link and activity per port |
| Additional functions | Autonegotiation |
| Security functions | |
| Basic functions | Unmanaged switch / auto negotiation, complies with IEEE 802.3, store and forward switching mode |
| Local diagnostics | US1/2 Supply voltage Green LED |
| LNK/ACT Link status/data transmission Green LED | |
| 100 Data transmission speed Yellow LED | |
| Maximum power dissipation for nominal condition | 5.54 W |
| Test section | 500 V DC 1 min |
| Transmission medium | Copper |
| FO | |
| Supply | |
| Supply voltage (DC) | 24 V DC |
| Supply voltage range | 9 V DC ... 32 V DC |
| Power supply connection | Via COMBICON, max. conductor cross-section 2.5 mm² |
| Residual ripple | 3.6 VPP (within the permitted voltage range) |
| Typical current consumption | 230 mA (at US = 24 V DC) |
| Power supply | |
| Connection method | Screw connection |
| pluggable | yes |
| Conductor cross-section, rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Stripping length | 7 mm |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | 0 °C ... 60 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Vibration (operation) | in acc. with IEC 60068-2-6: 5g, 150 Hz |
| Air pressure (operation) | 86 kPa ... 108 kPa (up to 1500 m above sea level) |
| Air pressure (storage/transport) | 66 kPa ... 108 kPa (up to 3500 m above sea level) |
| Resistance to gases that may endanger the functions, in acc. with DIN 40046-36, DIN 40046-37 | Sulfur dioxide (SO2) 10 ±0.3 cm3/m3, hydrogen sulfide (H2S) 1 ±0.3 cm3/m3, at 25°C and 75% humidity and exposure of four days |
| Free from substances that could impair the application of coating | In acc. with VW specification |
| Electromagnetic compatibility | Conformance with EMC Directive 2004/108/EC |
| Conformance with EMC directives | IEC 61000-6-2 IEC 61000-4-2 (ESD) Criterion B |
| IEC 61000-4-3 (immunity to radiated interference) Criterion A | |
| IEC 61000-4-4 (burst) Criterion B | |
| IEC 61000-4-5 (surge) Criterion B | |
| IEC 61000-4-6 (immunity to conducted interference) Criterion A | |
| IEC 61000-4-8 (immunity to magnetic fields) Criterion A | |
| EN 55022 (emitted interference) Criterion A | |
| Noise immunity | EN 61000-6-2:2005 |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Functionality | |
| Basic functions | Unmanaged switch / auto negotiation, complies with IEEE 802.3, store and forward switching mode |
| Status display | LEDs: US, link and activity per port |
| Item number | 2891314 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNN113 |
| Product key | DNN113 |
| GTIN | 4046356100854 |
| Weight per piece (including packing) | 502.5 g |
| Weight per piece (excluding packing) | 365 g |
| Customs tariff number | 85176200 |
| Country of origin | TW |
ECLASS
| ECLASS-13.0 | 19170402 |
UNSPSC
| UNSPSC 21.0 | 43222600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 15(a), 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 57d5f207-e6ac-47ec-af23-bc5f35a54b4c |
| EF3.1 Climate Change | |
| CO2e kg | 2.594 kg CO2e |
Compatible products
-
MSTB 2,5/ 4-ST - PCB connector 1754481
-
DT-LAN-CAT.6+ - Surge protection device 2881007
-
FL SEC PAC 4TX - Port Guard Security Element 2832865
-
FL DIN RA - DIN rail adapter 2891053
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
E/NS 35 N - End bracket 0800886
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
NBC-R4AC-R4AC-IE8A/.../... - Patch cable 1411854
-
NBC-R4AC/10G-R4AC/10G-94F/2,0 - Patch cable 1408360
-
NBC-R4AC/10G-R4AC/10G-94F/3,0 - Patch cable 1408365
-
NBC-R4AC/1,0-93B/R4AC - Patch cable 1408968
-
NBC-R4AC/2,0-93B/R4AC - Patch cable 1408969
-
NBC-R4AC/5,0-93B/R4AC - Patch cable 1408970
-
FOC-LC:PA-SC:PA-OM2:D01/1 - FO patch cable 1115607
-
FOC-LC:PA-SC:PA-OM2:D01/2 - FO patch cable 1115605
-
FOC-SC:PA-SC:PA-OM2:D01/1 - FO patch cable 1115536
-
FOC-SC:PA-SC:PA-OM2:D01/2 - FO patch cable 1115535
-
FOC-ST:PA-SC:PA-OM2:D01/1 - FO patch cable 1115574
-
FOC-ST:PA-SC:PA-OM2:D01/2 - FO patch cable 1115573
-
FOC-LC:PA-SC:PA-OM4:D01/1 - FO patch cable 1115601
-
FOC-LC:PA-SC:PA-OM4:D01/2 - FO patch cable 1115600
-
FOC-SC:PA-SC:PA-OM4:D01/1 - FO patch cable 1115424
-
FOC-SC:PA-SC:PA-OM4:D01/2 - FO patch cable 1115423
Your advantages
RJ45 ports support a transmission speed of 10/100 Mbps
Fiber-optic ports support 100 Mbps
QoS-prioritized (Quality of Service) messages
The switch also offers cable locking and port blocking
Local diagnostic indicators with LEDs
Auto negotiation and autocrossing detection simplifies installation and setup
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150