FL SWITCH SFN 6GT/2LX
-
Industrial Ethernet Switch
2891987
Ethernet switch, 6 RJ45 ports, 10/100/1000 Mbps on all RJ45 ports, 2 single mode SC-D ports with high range, 1 Gbps full duplex, auto negotiation (RJ45), autocrossing function, with signal contact and QoS, extended temperature range
Product details
| Width | 50 mm |
| Height | 120 mm |
| Depth | 70 mm |
| Housing material | Aluminum |
| Mounting type | DIN rail mounting |
| Ethernet (RJ45) | |
| Connection method | RJ45 |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 10/100/1000 Mbps |
| Transmission physics | Ethernet in RJ45 twisted pair |
| No. of channels | 6 (RJ45 ports) |
| Fiber optic interface | |
| Connection method | SC |
| Transmission speed | 1000 Mbps (full duplex) |
| Transmission physics | Single-mode fiberglass |
| Transmission length | 10000 m (Fiberglass 9/125) |
| Wavelength | 1310 nm |
| No. of channels | 2 (SC single mode) |
| Potential-free signaling contact | |
| Connection method | Plug-in/screw connection via COMBICON |
| Product type | Switch |
| Product family | Unmanaged Switch SFN |
| Type | Block design |
| MTTF | 24.3 Years (MIL-HDBK-217F standard, temperature 25°C, operating cycle 100%) |
| Insulation characteristics | |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Switch functions | |
| Basic functions | Unmanaged switch / auto negotiation, complies with IEEE 802.3, store and forward switching mode |
| Signal contact control voltage | Monitoring of the redundant supply voltage |
| PROFINET conformance class | Conformance Class A |
| Status and diagnostic indicators | LEDs: US1, US2 (redundant voltage supply), link and activity per port |
| Additional functions | Autonegotiation |
| Jumbo frames (max. 9,600 bytes) | |
| Security functions | |
| Basic functions | Unmanaged switch / auto negotiation, complies with IEEE 802.3, store and forward switching mode |
| Local diagnostics | US1/2 Supply voltage Green LED |
| 100/ACT Link status/data transmission Yellow LED | |
| 1000/ACT Link status/data transmission Yellow LED | |
| Maximum power dissipation for nominal condition | 8.4 W |
| Test section | 500 V DC 1 min |
| Transmission medium | Copper |
| FO | |
| Supply | |
| Supply voltage (DC) | 24 V DC (redundant) |
| Supply voltage range | 9 V DC ... 32 V DC |
| Residual ripple | 3.6 VPP (within the permitted voltage range) |
| Typical current consumption | 360 mA (at US = 24 V DC) |
| Function | |
| Signal contact control voltage | Monitoring of the redundant supply voltage |
| Connection method | Screw connection |
| Conductor cross-section, rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 14 |
| Stripping length | 7 mm |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 75 °C |
| Ambient temperature (storage/transport) | -35 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Vibration (operation) | in acc. with IEC 60068-2-6: 5g, 150 Hz |
| Air pressure (operation) | 86 kPa ... 108 kPa (up to 1500 m above sea level) |
| Air pressure (storage/transport) | 66 kPa ... 108 kPa (up to 3500 m above sea level) |
| Resistance to gases that may endanger the functions, in acc. with DIN 40046-36, DIN 40046-37 | Sulfur dioxide (SO2) 10 ±0.3 cm3/m3, hydrogen sulfide (H2S) 1 ±0.3 cm3/m3, at 25°C and 75% humidity and exposure of four days |
| Electromagnetic compatibility | Conformance with EMC Directive 2004/108/EC |
| Noise immunity | EN 61000-6-2:2005 |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Functionality | |
| Basic functions | Unmanaged switch / auto negotiation, complies with IEEE 802.3, store and forward switching mode |
| Status display | LEDs: US1, US2 (redundant voltage supply), link and activity per port |
| Item number | 2891987 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DNN113 |
| Product key | DNN113 |
| GTIN | 4046356101202 |
| Weight per piece (including packing) | 478.5 g |
| Weight per piece (excluding packing) | 435 g |
| Customs tariff number | 85176200 |
| Country of origin | TW |
UNSPSC
| UNSPSC 21.0 | 43222612 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
DT-LAN-CAT.6+ - Surge protection device 2881007
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
NBC-R4AC-R4AC-IE8A/.../... - Patch cable 1411854
-
NBC-R4AC/10G-R4AC/10G-94F/2,0 - Patch cable 1408360
-
NBC-R4AC/10G-R4AC/10G-94F/3,0 - Patch cable 1408365
-
FL SEC PAC 4TX - Port Guard Security Element 2832865
-
FL DIN RA - DIN rail adapter 2891053
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
E/NS 35 N - End bracket 0800886
Your advantages
Jumbo frame support (frame size up to 9600 bytes/frame)
All ports offer transmission speeds of 1000 Mbps
Local diagnostic indicators with LEDs
Relay contact for alarm processing of voltage states
The switch also offers cable locking and port blocking
Auto negotiation and autocrossing detection simplifies installation and setup
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150