The Gigabit Modular Switch is a high-performance managed switch, which covers the port requirements of industrial applications in a modular and flexible way. It also supports all popular Gigabit and Fast Ethernet transmission standards, IT standard protocols, and the PROFINET and EtherNet/IP™ automation protocols.
For use in the production backbone, the FL SWITCH GHS 12G/8 is the first switch with 12 integrated Gigabit ports and which also allows interface modules for up to 16 more 100 Mbps ports to be fitted.
FL SWITCH GHS 12G/8
-
Industrial Ethernet Switch
2989200
Ethernet Gigabit Modular Switch with eight 10/100/1000 Mbps RJ45 ports and four 1000 Mbps SFP ports, can be extended by an extension station to up to 28 ports
Free download available.
Downloads
Product details
| Width | 289 mm |
| Height | 127 mm |
| Depth | 122 mm |
| Note on application | |
| Note on application | Only for industrial use |
| Material base plate | Die-cast aluminum, corrosion-resistant |
| Housing surface material | Stainless steel, smooth, corrosion-resistant |
| Mounting type | DIN rail mounting |
| Ethernet | |
| Connection method | RJ45 |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 10/100/1000 Mbps |
| Transmission physics | Copper |
| Transmission length | 100 m (per segment) |
| Signal LEDs | Supply voltage, data transmission, error, link, activity |
| No. of channels | 8 (RJ45 ports) |
| Ethernet | |
| Connection method | via interface module |
| Note on the connection method | Max. 4 interface modules (without extension) |
| Transmission speed | 10/100 Mbps (full duplex) |
| Transmission physics | multi-mode fiberglass |
| Single-mode fiberglass | |
| POF-SCRJ | |
| GI-HCS fibers | |
| Copper | |
| PoE | |
| Signal LEDs | Data receive, link status |
| No. of channels | 2 (Per interface module) |
| Ethernet (SFP) | |
| Connection method | SFP |
| Transmission speed | 1000 Mbps (full duplex) |
| Transmission physics | FO |
| Transmission length | up to 80 km (Depending on the fiber/SFP module used) |
| Wavelength | 850 nm / 1310 nm / 1550 nm |
| No. of channels | 4 (SFP ports) |
| Serial (RS-232) | |
| Connection method | RS-232-C, 6-pos. MINI-DIN socket (PS/2) |
| Product type | Switch |
| Product family | Managed Switch GHS |
| Type | Stand-alone |
| MTTF | 78.04 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
| 47.91 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
| 13.92 Years (SN 29500 standard, temperature 55°C, operating cycle 100%) | |
| Insulation characteristics | |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Switch functions | |
| Diagnostic functions | RMON History |
| N:1-Portmirroring | |
| LLDP (Link Layer Discovery Protocol) | |
| SNMP-Traps | |
| Basic functions | Store-and-forward switch complies with IEEE 802.3, 8 priority classes according to IEEE 802.1p, smart mode, port mirroring, multicast filtering, IGMP snooping, VLANs, Media Redundancy Protocol (MRP according to IEC 62439), Rapid Spanning Tree (RSTP), Fast Ring Detection (FRD), Large Tree Support, IEEE 802.1X security, port security, SNMPv3, HTTPS, PROFINET device, GMRP, GVRP, SNTP, 2 digital inputs |
| Signal contact control voltage | 24 V (typical) |
| Signal contact control current | 190 mA (maximum) |
| PROFINET conformance class | Conformance Class B |
| PROFINET device function | PROFINET device |
| PROFIenergy | |
| Fast Startup | |
| PROFINET specification | Version 1.1 |
| Filter functions | Quality of Service (8 priority classes) |
| Port-Priorisierung | |
| VLAN (up to 223 VLANs) | |
| Management | Web-based management (HTTP) |
| SNMPv1/v2/v3 | |
| Redundancy | MRP (Media Redundancy Protocol) |
| RSTP (Rapid Spanning Tree Protocol) | |
| FRD (Fast Ring Detection) | |
| Large Tree Support | |
| STP (Spanning Tree Protocol) | |
| MSTP (Multiple Spanning Tree Protocol) | |
| Status and diagnostic indicators | LEDs: US1, US2 (power supply), Fail (alarm contact), 2 LEDs per Ethernet port (Link and switchable Activity/Speed/Duplex), DI1, DI2 (Digital Input), UI (supply voltage for ext. sensor), and large operator display (display of IP address and other parameters) |
| Supported browsers | Internet Explorer 5.5 or higher |
| Additional functions | DHCP Option 82 (Relay Agent) |
| Link aggregation (up to 8 trunks) | |
| BootP | |
| DHCP-Client | |
| MAC-based Port-Security | |
| Jumbo frames | |
| Security functions | |
| Basic functions | Store-and-forward switch complies with IEEE 802.3, 8 priority classes according to IEEE 802.1p, smart mode, port mirroring, multicast filtering, IGMP snooping, VLANs, Media Redundancy Protocol (MRP according to IEC 62439), Rapid Spanning Tree (RSTP), Fast Ring Detection (FRD), Large Tree Support, IEEE 802.1X security, port security, SNMPv3, HTTPS, PROFINET device, GMRP, GVRP, SNTP, 2 digital inputs |
| Power consumption | typ. 19 W (without plugged-in interface modules) |
| Local diagnostics | US1/2 Supply voltage US1, US2 Green LED |
| FAIL Div. LED red | |
| LINK Link status Green LED | |
| MODE Data transmission speed Green LED | |
| MODE Data transmission speed Green/orange LED | |
| Maximum power dissipation for nominal condition | 19.2 W |
| Transmission medium | Copper |
| FO | |
| Supply | |
| Supply voltage (DC) | 24 V DC (redundant) |
| Supply voltage range | 18.5 V DC ... 30.2 V DC |
| Power supply connection | Via COMBICON, max. conductor cross-section 2.5 mm² |
| Residual ripple | 3.6 VPP (within the permitted voltage range) |
| Max. current consumption | 2.7 A |
| Typical current consumption | 800 mA (up to 2.7 A, depends on the configuration) |
| Function | |
| Signal contact control voltage | 24 V (typical) |
| Signal contact control current | 190 mA (maximum) |
| Connection method | Screw connection |
| pluggable | yes |
| Conductor cross-section, rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Stripping length | 7 mm |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 55 °C (non-condensing) |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Vibration (operation) | in acc. with IEC 60068-2-6: 5g, 150 Hz |
| Air pressure (operation) | 80 kPa ... 108 kPa (2000 m above mean sea level) |
| Air pressure (storage/transport) | 66 kPa ... 108 kPa (3500 m above sea level) |
| Free from substances that could impair the application of coating | In acc. with VW specification |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Conformance with EMC directives | IEC 61000-4-2 (ESD) Criterion B, Class 3 |
| IEC 61000-4-3 (immunity to radiated interference) Criterion A, 10 V/m | |
| IEC 61000-4-4 (burst) Criterion A, 1 kV | |
| IEC 61000-4-5 (surge) Criterion B | |
| IEC 61000-4-6 (immunity to conducted interference) Criterion A, 10 Vrms | |
| EN 55022 (emitted interference) Class A | |
| Noise immunity | EN 61000-6-2:2005 |
| Noise emission | |
| Standards/regulations | EN 61000-6-3/-4 |
| Functionality | |
| Basic functions | Store-and-forward switch complies with IEEE 802.3, 8 priority classes according to IEEE 802.1p, smart mode, port mirroring, multicast filtering, IGMP snooping, VLANs, Media Redundancy Protocol (MRP according to IEC 62439), Rapid Spanning Tree (RSTP), Fast Ring Detection (FRD), Large Tree Support, IEEE 802.1X security, port security, SNMPv3, HTTPS, PROFINET device, GMRP, GVRP, SNTP, 2 digital inputs |
| System requirements | |
| Supported browsers | Internet Explorer 5.5 or higher |
| Status display | LEDs: US1, US2 (power supply), Fail (alarm contact), 2 LEDs per Ethernet port (Link and switchable Activity/Speed/Duplex), DI1, DI2 (Digital Input), UI (supply voltage for ext. sensor), and large operator display (display of IP address and other parameters) |
| Item number | 2989200 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DNN123 |
| Product key | DNN123 |
| GTIN | 4046356435376 |
| Weight per piece (including packing) | 3,062 g |
| Weight per piece (excluding packing) | 2,700 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19170401 |
ETIM
| ETIM 9.0 | EC000734 |
UNSPSC
| UNSPSC 21.0 | 43222600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 1aa82ea8-bc1e-4cb8-9a54-027f5a3e95cd |
Compatible products
-
-
FL SFP SX - Media module 2891754
-
FL SFP LX - Media module 2891767
-
FL SFP LH - Media module 2989912
-
FL SD FLASH/MRM - Program/configuration memory 2700270
-
PSM-LWL-GDM-RUGGED- 50/125 - FO cable 2799322
-
PSM-LWL-GDO- 50/125 - FO cable 2799432
-
FOC-GDM-RUGGED-1016/IP20/... - FO patch cable 2901558
-
FOC-GDO-1017/IP20/... - FO patch cable 2901559
-
FL IF 2PSE-F - Media module 2832904
-
COM CAB MINI DIN - Connecting cable 2400127
-
FL DIN RA - DIN rail adapter 2891053
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
NBC-R4AC-R4AC-IE8A/.../... - Patch cable 1411854
-
NBC-R4AC/10G-R4AC/10G-94F/2,0 - Patch cable 1408360
-
NBC-R4AC/10G-R4AC/10G-94F/3,0 - Patch cable 1408365
-
NBC-R4AC/1,0-93B/R4AC - Patch cable 1408968
-
NBC-R4AC/2,0-93B/R4AC - Patch cable 1408969
-
NBC-R4AC/5,0-93B/R4AC - Patch cable 1408970
Your advantages
Optional Layer 3 functions (static routing) can be activated
Connection of Gigabit fiberglass via FL SFP plug-in modules
Security in the automation network according to IEEE 802.1X
Connection of connection media that can be assembled in the field, such as POF, HCS, and GI HCS
Quick and easy local configuration options with the new operator/display interface
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150