CN-LAMBDA/4-2.25-BB
-
Surge protection device
2801057
Attachment plug with Lambda/4 technology as surge protection for coaxial signal interfaces. Connection: N connectors socket-socket
Product details
| Product type | Surge protection for transceiver systems |
| IEC test classification | C2 |
| C3 | |
| D1 | |
| Type | Intermediate plug |
| Number of positions | 1 |
| Surge protection fault message | none |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Connection method | N connector 50 Ω |
| Tightening torque | 1.5 Nm |
| Dimensional drawing |
|
| Width | 25 mm |
| Height | 77.5 mm |
| Length | 78.7 mm |
| Color | nickel color |
| black (RAL 9005) | |
| Housing material | HPb59-1 |
| Housing surface material | Cu-Sn-Zn |
| Contact surface material | Au |
| Inner conductor material | QSn6.5-0.1 |
| Inner conductor surface material | Gold |
| Insulation body material | PTFE |
| Spring contact material | QSn6.5-0.1 |
| Mechanical data | |
| Open side panel | No |
| Direction of action | Line-Shield/Earth Ground |
| Rated current | 5 A (25 °C) |
| Nominal discharge current In (8/20) µs (line-ground) | 50 kA |
| Nominal discharge current In (8/20) µs (line-shield) | 50 kA |
| Pulse discharge current Iimp (10/350) µs | 20 kA |
| Total surge current (8/20) µs | 60 kA |
| Total surge current (10/350) µs | 20 kA |
| Total discharge current ITotal (8/20) µs | 60 kA |
| Max. discharge current Imax (8/20) µs maximum (line-earth) | 60 kA |
| Max. discharge current Imax (8/20) µs maximum (line-shield) | 60 kA |
| Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 1 V |
| Output voltage limitation at 1 kV/µs (line-shield) spike | ≤ 1 V |
| Voltage protection level Up (line-earth) | ≤ 5 V (C1 - 1 kV / 500 A) |
| ≤ 25 V (C2 - 10 kV / 5 kA) | |
| ≤ 18 V (6 kV / 3 kA) | |
| Voltage protection level Up (line-shield) | ≤ 5 V (C1 - 1 kV / 500 A) |
| ≤ 25 V (C2 - 10 kV / 5 kA) | |
| ≤ 18 V (6 kV / 3 kA) | |
| Input attenuation aE, asym. | typ. 0.1 dB |
| Frequency range | 0.8 GHz ... 2.25 GHz |
| Voltage standing wave ratio VSWR in a 50 Ω system | typ. 1.20 |
| max. 1.25 | |
| Permissible HF power Pmax at VSWR = xx (50 ohm system) | ≤ 500 W |
| ≤ 4 kW (peak) | |
| Surge protection fault message | none |
| Impulse durability (line-earth) | C1 - 1 kV / 500 A |
| C2 - 10 kV / 5 kA | |
| D1 - 2.5 kA |
| Ambient conditions | |
| Degree of protection | IP68 |
| Ambient temperature (operation) | -40 °C ... 85 °C |
| Altitude | 2000 m |
| Air clearances and creepage distances | |
| Standards/regulations | IEC 60664-1 |
| Standards/specifications | IEC 61643-21/A1 |
| Note | 2008 |
| Standards/specifications | EN 61643-21/A1 |
| Note | 2009 |
| Mounting type | Connection-specific intermediate plugging |
| Item number | 2801057 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CL3312 |
| Product key | CL3312 |
| GTIN | 4046356679091 |
| Weight per piece (including packing) | 288.8 g |
| Weight per piece (excluding packing) | 276 g |
| Customs tariff number | 85363010 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27171504 |
| ECLASS-15.0 | 27171504 |
ETIM
| ETIM 10.0 | EC001466 |
UNSPSC
| UNSPSC 21.0 | 39121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 027a74bc-ead0-4399-b642-54b2c92e3b64 |
| EF3.1 Climate Change | |
| CO2e kg | 4.793 kg CO2e |
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150