XTVMEA 6 SET METERING
-
Starter kit
1565264
Starter kit, consisting of test-disconnect terminal blocks with Push-X connection technology, marking material, bridging and test accessories. A terminal strip for a three-phase transformer circuit (current and voltage) can be configured individually.
Product details
-
-
XTVMED 6-PE - Protective conductor terminal block 1446171
-
D-XTVMEA 6 - End cover 1447809
-
SB-MEA 2-8 - Bridge bar 1290589
-
C-MEA 6/2 - Operating lever 1394612
-
FBS 1/3/5-8 - Plug-in bridge 3032389
-
FBS 2-8 - Plug-in bridge 3030284
-
PAI-4-FIX YE - Test adapter 3032745
-
PAI-4-FIX GN - Test adapter 3032758
-
PAI-4-FIX VT - Test adapter 3032761
-
PAI-4-FIX BU - Test adapter 3032729
-
S-ME 6 - Switching lock 3034439
-
CLIPFIX 35-5 - End bracket 3022276
-
KLM 3 - Terminal strip marker carrier 0811969
-
UC-TM 8 CUS - Marker for terminal blocks 0824597
-
UC-TMF 8 CUS - Marker for terminal blocks 0824654
Product type | Starter kit |
Ambient conditions | |
Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (operation) | 20 % ... 90 % |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Mounting type | NS 35/7,5 |
NS 35/15 |
Item number | 1565264 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | BE2533 |
Product key | BE2533 |
GTIN | 4067923044265 |
Weight per piece (including packing) | 451.45 g |
Weight per piece (excluding packing) | 451.45 g |
Customs tariff number | 85369010 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27250390 |
ETIM
ETIM 9.0 | EC002848 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116