CSS 0.55-1/3-EMC
-
Speed starter
1201602
Speed starter with soft start and configurable speed for starting and reversing motors up to 230 V AC and 0.55 kW, configurable motor protection, analog input, STO function up to SIL 3/PL e, single-phase load input, with integrated EMC filter
Free download available.
Downloads
Product details
Product type | Speed starter |
Product family | CONTACTRON |
Operating elements | Push button |
Rotary switch | |
Insulation characteristics | |
Pollution degree | 2 |
Number of phases | 1 |
Mains | |
Number of phases | 1 |
Input voltage | 230 V AC |
240 V AC | |
Input voltage range | 110 V AC ... 240 V AC -15 % ... +10 % |
Frequency range | 47 Hz ... 63 Hz |
Nominal current | 6.7 A (no line reactor) |
6.2 A (with line reactor) |
Nominal motor power | 0.55 kW |
Apparent power | 1.3 kVA |
Nominal output current (IN) | 3.2 A (4 kHz) |
2.6 A (8 kHz) | |
1.8 A (16 kHz) | |
Output frequency | 0 Hz ... 500 Hz |
Power dissipation | 31 W (2 kHz) |
35 W (4 kHz) | |
33 W (8 kHz) | |
32 W (16 kHz) | |
9 W (stand by) | |
Output current | ≤ 4.8 A (180 s) |
≤ 2.4 A (180 s, during recovery time) | |
≤ 5.76 A (15 s) | |
≤ 1.6 A (15 s, during recovery time) | |
Recovery time | 150 s (180 s) |
12 s (15 s) | |
Overload time | 30 s (180 s) |
3 s (15 s) | |
Discharge time | 3 min (Intermediate circuit capacitors) |
Switching | |
Output name | Relay output |
Contact switching type | 1 changeover contact |
Maximum switching voltage | 125 V AC |
30 V DC | |
Maximum inrush current | 3 A |
Inrush current, minimum | 10 mA (5 V DC) |
Power-level terminals | |
Connection method | Push-in connection |
Stripping length | 10 mm |
Conductor cross-section rigid | 0.2 mm² ... 6 mm² |
Conductor cross-section flexible | 0.2 mm² ... 6 mm² |
0.2 mm² ... 4 mm² (with ferrule) | |
Conductor cross-section AWG | 24 ... 10 |
Control terminals | |
Connection method | Push-in connection |
Stripping length | 10 mm |
Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² (with ferrule) |
Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
0.2 mm² ... 0.75 mm² | |
Conductor cross-section AWG | 24 ... 16 |
Drill hole | |
Diameter | 5.5 mm |
Width | 45 mm |
Height | 210 mm |
Depth | 210 mm |
Length | ≤ 20 m (Motor cable length (EMC compliance category C2)) |
≤ 20 m (Motor cable length (EMC compliance category C3)) | |
≤ 50 m (Motor cable length (no EMC compliance)) |
Color | gray (RAL 7042) |
Ambient conditions | |
Degree of protection (IP) | IP20 |
Degree of protection (NEMA) | NEMA 1 |
Ambient temperature (operation) | -20 °C ... 55 °C (without current derating) |
-20 °C ... 60 °C (with linear current derating) | |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Altitude | ≤ 2000 m |
> 2000 m (with derating) | |
Permissible humidity (operation) | 90 % (non-condensing) |
Permissible humidity (storage/transport) | 95 % (non-condensing) |
Shock (operation) | 15g, 11 ms |
Vibration (operation) | 0.075 mm/1g |
Air pressure (operation) | 86 kPa ... 106 kPa |
Air pressure (storage/transport) | 70 kPa ... 106 kPa |
Safety Integrity Level (SIL, IEC 61800-5-2) | |
Identification | 3 |
Performance Level (EN ISO 13849) | |
Identification | e |
Category (ISO 13849) | |
Identification | 4 |
Standards/regulations | IEC 61800-5-1 |
IEC 61800-3 |
Mounting type | DIN rail mounting |
Panel mounting |
Item number | 1201602 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DK7311 |
Product key | DK7311 |
GTIN | 4063151265571 |
Weight per piece (including packing) | 1,465 g |
Weight per piece (excluding packing) | 1,465 g |
Customs tariff number | 85371098 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27142320 |
ECLASS-15.0 | 27142320 |
ECLASS-15.0 ASSET | 27250101 |
ETIM
ETIM 9.0 | EC000256 |
UNSPSC
UNSPSC 21.0 | 26111500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Hexahydromethylphthalic anhydride (CAS: n/a) |
Lead (CAS: 7439-92-1) | |
Bis(2-(2-methoxyethoxy)ethyl)ether (CAS: 143-24-8) | |
SCIP | 9ab522c1-3bfd-48d5-8655-8a43d4adc716 |
Compatible products
-
EM-CSS-MOTORSHIELD-45 - Shield connection 1276916
-
EM-CPS-DA-45C-CSS - Adapter 1282859
-
EM-CSS-SHIELDING-SET-SCC-45 - Shield connection 1451208
-
EM-CPS-225 - Power distribution board 1002634
-
EM-CPS-405 - Power distribution board 1002635
-
EM-CPS-TB3/63A - Connection module 1002633
-
EM-CPS-TB3/125A - Connection module 1070299
-
EM-CSS-CONTROLSHIELD-45 - Shield connection 1276909
-
EM-CSS-FAN-45 - Fan 1276912
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150