PLC-SP-EIK 1-SVN 24P/P
-
Solid-state relay module
2982676
PLC-INTERFACE for NAMUR applications, consisting of PLC-BSP.../21 basic terminal block with spring-cage connection and integrated circuit, for mounting on DIN rail NS 35/7,5, positive switching, 1 N/O contact, input voltage 24 V DC
Product details
| Product type | Solid-state relay module |
| Product family | PLC-INTERFACE |
| Application | NAMUR proximity sensors |
| Operating mode | 100% operating factor |
| Insulation characteristics: Air clearances and creepage distances | |
| Insulation | Basic insulation |
| Overvoltage category | I |
| Pollution degree | 2 |
| Data management status | |
| Date of last data management | 01.04.2026 |
| Maximum power dissipation for nominal condition | 0.34 W |
| Air clearances and creepage distances | |
| Rated insulation voltage | 50 V DC |
| Rated surge voltage | 0.4 kV |
| Control circuit | |
| Nominal input voltage UN | 8.2 V DC ±10 % |
| Protective circuit | Surge protection; Suppressor diode |
| Open-circuit voltage | 8.2 V DC ±10 % |
| Switching point | ≥ 2.1 mA (In conductive state) |
| ≤ 1.2 mA (In blocking state) | |
| 6.3 mA ... 10 mA (in the event of a short-circuit) | |
| 0 mA ... 0.35 mA (In the event of a wire break) | |
| Switching hysteresis | approx. 0.2 mA |
| Internal resistance | approx. 1 kΩ |
| Cable length | < 30 m |
| Designation | Signal output |
| Contact switching type | 1 N/O contact |
| Design of digital output | electronic |
| Output nominal voltage | ≤ 100 mV (In conductive state) |
| UVN - UR; in blocking state | |
| Limiting continuous current | 50 mA |
| Transmission frequency | approx. 350 Hz |
| Voltage drop at max. limiting continuous current | ≤ 1.5 V (UR) |
| Status display | LED (green) |
| Error indication | Red LED |
| Protective circuit | Surge protection; Suppressor diode |
| Designation | Alarm output |
| Output nominal voltage | UVN - URes |
| Limiting continuous current | 50 mA |
| Voltage drop at max. limiting continuous current | ≤ 2 V (URest) |
| Error indication | Red LED |
| Protective circuit | Surge protection; Suppressor diode |
| Input side | |
| Connection method | Spring-cage connection |
| Stripping length | 8 mm |
| Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 26 ... 14 |
| Output side | |
| Connection method | Spring-cage connection |
| Stripping length | 8 mm |
| Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 26 ... 14 |
| Width | 6.2 mm |
| Height | 80 mm |
| Depth | 86 mm |
| Color | green (RAL 6021) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 50 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Air clearances and creepage distances | |
| Standards/regulations | IEC 60664 |
| EN 50178 | |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Item number | 2982676 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | DK6225 |
| Product key | DK6225 |
| GTIN | 4046356147347 |
| Weight per piece (including packing) | 30.96 g |
| Weight per piece (excluding packing) | 30.96 g |
| Customs tariff number | 85364190 |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
FBST 500-PLC BU - Continuous plug-in bridge 2966692
-
FBST 500-PLC GY - Continuous plug-in bridge 2966838
-
FBST 6-PLC RD - Single plug-in bridge 2966236
-
FBST 6-PLC BU - Single plug-in bridge 2966812
-
FBST 6-PLC GY - Single plug-in bridge 2966825
-
FBST 8-PLC GY - Single plug-in bridge 2967688
-
NS 35/ 7,5 V2A UNPERF 2000MM - DIN rail, unperforated 0801377
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
PLC-ESK GY - Power terminal block 2966508
-
PLC-ATP BK - Separating plate 2966841
-
SZF 1-0,6X3,5 - Screwdriver 1204517
-
PLC-V8/FLK14/IN - System connection 2296553
-
PLC-V8/FLK14/IN/M - System connection 2304115
-
PLC-V8/D15S/IN - System connection 2296074
-
PLC-V8/D15B/IN - System connection 2296087
Your advantages
Connection option for PLC-V8 adapter
Stabilized supply voltage for the NAMUR proximity switch
24 V/50 mA digital output for directly connecting programmable logic controllers
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150