PLC-SC-EIK 1-SVN 24P/P
-
Solid-state relay module
2982663
PLC-INTERFACE for NAMUR applications, consisting of PLC-BSC.../21 basic terminal block with screw connection and integrated circuit, for mounting on NS 35/7,5 DIN rail, positive switching output, 24 V DC supply voltage
Product details
| Product type | Solid-state relay module |
| Product family | PLC-INTERFACE |
| Application | NAMUR proximity sensors |
| Operating mode | 100% operating factor |
| Insulation characteristics: Air clearances and creepage distances | |
| Insulation | Basic insulation |
| Overvoltage category | I |
| Pollution degree | 2 |
| Data management status | |
| Date of last data management | 29.10.2026 |
| Maximum power dissipation for nominal condition | 0.34 W |
| Air clearances and creepage distances | |
| Rated insulation voltage | 50 V DC |
| Rated surge voltage | 0.4 kV |
| Control circuit | |
| Nominal input voltage UN | 8.2 V DC ±10 % |
| Protective circuit | Surge protection; Suppressor diode |
| Open-circuit voltage | 8.2 V DC ±10 % |
| Switching point | ≥ 2.1 mA (In conductive state) |
| ≤ 1.2 mA (In blocking state) | |
| 6.3 mA ... 10 mA (in the event of a short-circuit) | |
| 0 mA ... 0.35 mA (In the event of a wire break) | |
| Switching hysteresis | approx. 0.2 mA |
| Internal resistance | approx. 1 kΩ |
| Cable length | < 30 m |
| Signal output | |
| Contact switching type | 1 N/O contact |
| Design of digital output | electronic |
| Output nominal voltage | ≤ 100 mV (In conductive state) |
| UVN - UR; in blocking state | |
| Limiting continuous current | 50 mA |
| Transmission frequency | approx. 350 Hz |
| Voltage drop at max. limiting continuous current | ≤ 1.5 V (UR) |
| Status display | LED (green) |
| Error indication | Red LED |
| Protective circuit | Surge protection; Suppressor diode |
| Alarm output | |
| Output nominal voltage | UVN - URes |
| Limiting continuous current | 50 mA |
| Voltage drop at max. limiting continuous current | ≤ 2 V (URest) |
| Error indication | Red LED |
| Protective circuit | Surge protection; Suppressor diode |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.14 mm² ... 2.5 mm² |
| 0.2 mm² ... 2.5 mm² (Single ferrule) | |
| 2x 0.5 mm² ... 1.5 mm² (TWIN ferrule) | |
| Conductor cross-section AWG | 26 ... 14 |
| Tightening torque | 0.45 Nm ... 0.55 Nm (Usually these terminal blocks must be supported during conductor connection (held by one hand, supported on the housing)) |
| Item dimensions | |
| Width | 6.2 mm |
| Height | 80 mm |
| Depth | 94 mm |
| Flammability rating according to UL 94 (Housing) | V0 (Housing) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 50 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| CE | |
| Certificate | CE-compliant |
| Corrosive gas test | |
| Identification | ISA-S71.04. G3 Harsh Group |
| EN 60068-2-60 | |
| Electromagnetic compatibility | Conformance with EMC directive |
| Air clearances and creepage distances | |
| Standards/regulations | IEC 60947-5-1 |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Item number | 2982663 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | DK6223 |
| Product key | DK6223 |
| GTIN | 4046356147330 |
| Weight per piece (including packing) | 37.437 g |
| Weight per piece (excluding packing) | 35.54 g |
| Customs tariff number | 85364190 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27371604 |
| ECLASS-15.0 | 27371604 |
ETIM
| ETIM 10.0 | EC001504 |
UNSPSC
| UNSPSC 21.0 | 39122300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 2e039036-5f81-4caa-990c-73a32f8fce0e |
| EF3.1 Climate Change | |
| CO2e kg | 0.866 kg CO2e |
Compatible products
Note: Applying some accessories below might limit this product.
-
FBST 500-PLC RD - Continuous plug-in bridge 2966786
-
FBST 500-PLC BU - Continuous plug-in bridge 2966692
-
FBST 500-PLC GY - Continuous plug-in bridge 2966838
-
FBST 6-PLC RD - Single plug-in bridge 2966236
-
FBST 6-PLC BU - Single plug-in bridge 2966812
-
FBST 6-PLC GY - Single plug-in bridge 2966825
-
FBST 8-PLC GY - Single plug-in bridge 2967688
-
PLC-V8/FLK14/IN - System connection 2296553
-
PLC-V8/FLK14/IN/M - System connection 2304115
-
PLC-V8/D15S/IN - System connection 2296074
-
PLC-V8/D15B/IN - System connection 2296087
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
PLC-ATP BK - Divider plate 2966841
-
PLC-ESK GY - Power terminal block 2966508
-
SZF 1-0,6X3,5 - Screwdriver 1204517
Your advantages
Connection option for PLC-V8 adapter
Stabilized supply voltage for the NAMUR proximity switch
24 V/50 mA digital output for directly connecting programmable logic controllers
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150